summaryrefslogtreecommitdiffstats
path: root/audio
Commit message (Expand)AuthorAgeFilesLines
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-141-7/+34
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-131-7/+34
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-133-1/+4
|/
* Merge "Update makefiles to use filgroup syntax."TreeHugger Robot2017-02-103-48/+6
|\
| * Update makefiles to use filgroup syntax.Tri Vo2017-02-103-48/+6
* | Merge "audio: Remove timeout from waits on event flags in HAL driver threads"TreeHugger Robot2017-02-103-7/+3
|\ \
| * | audio: Remove timeout from waits on event flags in HAL driver threadsMikhail Naganov2017-02-103-7/+3
* | | Merge "audio: Check status of registerPassthroughServiceImplementation"Mikhail Naganov2017-02-101-4/+13
|\ \ \ | |_|/ |/| |
| * | audio: Check status of registerPassthroughServiceImplementationMikhail Naganov2017-02-081-4/+13
| |/
* | Merge "audiohal: Pass thread identifiers to the client for priority adjustment"Mikhail Naganov2017-02-109-79/+55
|\ \
| * | audiohal: Pass thread identifiers to the client for priority adjustmentMikhail Naganov2017-02-079-79/+55
| |/
* | Updated makefilesAndreas Huber2017-02-093-3/+3
* | Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-073-456/+42
|/
* Merge "audiohal: Make closing of effects and streams fast"Mikhail Naganov2017-02-064-24/+55
|\
| * audiohal: Make closing of effects and streams fastMikhail Naganov2017-02-024-24/+55
* | Merge "audiohal: Make sure audio data transfer related commands go via FMQ"Mikhail Naganov2017-02-066-84/+226
|\ \
| * | audiohal: Make sure audio data transfer related commands go via FMQMikhail Naganov2017-02-036-84/+226
| |/
* | move VTS stub files and non-functional testsKeun Soo Yim2017-02-0311-242/+0
* | Merge "Update Andriod.bp for hals."Zhuoyao Zhang2017-02-033-0/+456
|\ \
| * | Update Andriod.bp for hals.Zhuoyao Zhang2017-02-033-0/+456
| |/
* | Merge "Audio HAL default implementation: reduce logspam"Mikhail Naganov2017-02-033-5/+7
|\ \ | |/ |/|
| * Audio HAL default implementation: reduce logspamMikhail Naganov2017-01-303-5/+7
* | Merge "Audio HAL: extensions for new SoC features"Mikhail Naganov2017-01-311-1/+5
|\ \ | |/ |/|
| * Audio HAL: extensions for new SoC featuresMikhail Naganov2017-01-261-1/+5
* | use the device's default binder/passthrough mode in vts testsKeun Soo Yim2017-01-251-2/+1
|/
* Merge "hidl_memory no longer owns passed-in handles."Martijn Coenen2017-01-251-1/+6
|\
| * hidl_memory no longer owns passed-in handles.Martijn Coenen2017-01-231-1/+6
* | Merge "Use MQDescriptor typedefs for cleanup"TreeHugger Robot2017-01-232-8/+8
|\ \ | |/ |/|
| * Use MQDescriptor typedefs for cleanupHridya Valsaraju2017-01-232-8/+8
* | Merge "audiohal: Fix volume changes handling"Mikhail Naganov2017-01-1925-12/+100
|\ \
| * | audiohal: Fix volume changes handlingMikhail Naganov2017-01-1925-12/+100
* | | Merge "audio: add support for stub HAL in HIDL mode"Eric Laurent2017-01-192-1/+3
|\ \ \
| * | | audio: add support for stub HAL in HIDL modeEric Laurent2017-01-182-1/+3
* | | | Merge "Remove useless Android.mk files."TreeHugger Robot2017-01-191-19/+0
|\ \ \ \ | |_|/ / |/| | |
| * | | Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* | | | Merge "add target-side profiling test for multimedia HIDL HALs"Keun Soo Yim2017-01-182-0/+54
|\ \ \ \ | |/ / / |/| | |
| * | | add target-side profiling test for multimedia HIDL HALsKeun Soo Yim2017-01-182-0/+54
* | | | Revert "Revert "move VTS HIDL HAL tests to the corresponding interface direct...Steven Moreland2017-01-1312-0/+247
* | | | Revert "move VTS HIDL HAL tests to the corresponding interface directories"Ruchi Kandoi2017-01-1312-247/+0
| |/ / |/| |
* | | Merge "audiohal: Fix incompatibility with legacy hal for writes"Mikhail Naganov2017-01-124-29/+44
|\ \ \
| * | | audiohal: Fix incompatibility with legacy hal for writesMikhail Naganov2017-01-124-29/+44
| | |/ | |/|
* | | Remove coverage from test configurations.Ryan Campbell2017-01-112-12/+0
* | | Merge changes from topic 'bphwfoo'TreeHugger Robot2017-01-112-42/+42
|\ \ \ | |/ / |/| |
| * | Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-112-42/+42
* | | audiohal: Re-implement effect process using FMQ and IMemoryMikhail Naganov2017-01-0929-263/+581
|/ /
* | Merge "audiohal: Re-implement stream read and write using FMQ"Mikhail Naganov2017-01-0511-68/+474
|\ \
| * | audiohal: Re-implement stream read and write using FMQMikhail Naganov2017-01-0511-68/+474
| |/
* / add coverage config to audio effect VTS testKeun Soo Yim2017-01-052-0/+12
|/
* Return<*> getStatus().isOk() -> isOk()Steven Moreland2017-01-041-5/+5
* Remove obsolete references to IPCThreadState/ProcessState.Martijn Coenen2016-12-301-3/+7