summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge Vehicle HAL 2.1 iface to 2.0Pavel Maltsev2017-08-249-1134/+0
* Increase thread pool for VHAL 2.1Pavel Maltsev2017-08-181-1/+1
* Merge "Improvements to the documentation for the OBD2 properties" into oc-mr1...TreeHugger Robot2017-07-311-1/+2
|\
| * Improvements to the documentation for the OBD2 propertiesEnrico Granata2017-07-281-1/+2
* | Rename the enums that are supposed to match OBD2 values to have an Obd2 prefixEnrico Granata2017-07-253-48/+52
|/
* Merge "Fix WHEEL_TICK + and add friends"Steve Paik2017-07-191-0/+17
|\
| * Fix WHEEL_TICK + and add friendsSteve Paik2017-07-181-0/+17
* | Build automotive hals with VNDK.Tri Vo2017-07-121-1/+3
* | convert vehicle to .bpTri Vo2017-07-112-121/+84
* | The VehiclePropValue response for OBD2_FREEZE_FRAME_INFO didn't have the prop...Enrico Granata2017-07-061-0/+1
|/
* Eliminate redundant #includes and a missing oneScott Randolph2017-05-111-1/+0
* vehicle: respect result of registerAsServiceSteven Moreland2017-04-261-2/+8
* Merge "Fix failing VTS test cases" into oc-dev am: d77a4a5585Pavel Maltsev2017-04-241-0/+2
|\
| * Fix failing VTS test casesPavel Maltsev2017-04-211-0/+2
| * Fix transitive includes.Steven Moreland2017-04-061-1/+2
* | Set the property ID before writing freeze framesEnrico Granata2017-04-131-0/+2
* | Fix transitive includes.Steven Moreland2017-04-061-1/+2
* | resolve merge conflicts of 3e942409 to masterPavel Maltsev2017-04-068-195/+166
|\|
| * Extract logic of storing values to separate classPavel Maltsev2017-04-068-195/+166
| * Remove dependency to libbinder in VHALPavel Maltsev2017-04-031-3/+0
* | Merge "Remove dependency to libbinder in VHAL"TreeHugger Robot2017-03-311-3/+0
|\ \
| * | Remove dependency to libbinder in VHALPavel Maltsev2017-03-281-3/+0
| |/
* / Revert "Revert "Fix build after ag/2001747 breakage.""bohu2017-03-291-0/+2
|/
* Add logic for VHAL versions > 2.0 to forward property information to 2.0Enrico Granata2017-03-212-23/+14
* Placeholder for future implementation of VMS property in the default hal.Antonio Cortes2017-03-071-0/+5
* Post-O. Move VMS property to hal 2.1.Antonio Cortes2017-03-021-0/+6
* Merge "Add pipe interface to DefaultVehicleHal"Steve Paik2017-02-271-0/+6
|\
| * Add pipe interface to DefaultVehicleHalSteve Paik2017-02-271-0/+6
* | Vehicle Hal 2.1: register with the default namePavel Maltsev2017-02-271-1/+1
* | Merge "Move OBD2 support to Vehicle HAL 2.1."TreeHugger Robot2017-02-237-14/+847
|\ \ | |/ |/|
| * Move OBD2 support to Vehicle HAL 2.1.Enrico Granata2017-02-237-14/+847
* | Make vehicle HAL 2.1 proprietary modulePavel Maltsev2017-02-212-2/+2
|/
* Initial submit of Vehicle HAL 2.1Pavel Maltsev2017-02-145-0/+325