summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Do not write initial empty values for the diagnostic properties.Enrico Granata2017-09-111-0/+17
* Additonal usage note updates for Audio propertiesScott Randolph2017-09-051-36/+36
* Add RINGTONE to Vehicle HAL AUDIO_FOCUSScott Randolph2017-09-051-0/+3
* Merge Vehicle HAL 2.1 iface to 2.0Pavel Maltsev2017-08-2420-2889/+1973
* Increase thread pool for VHAL 2.1Pavel Maltsev2017-08-181-1/+1
* Merge "Mark diagnostic values as either being numerically equivalent to OBD2 ...TreeHugger Robot2017-08-101-109/+131
|\
| * Mark diagnostic values as either being numerically equivalent to OBD2 values,...Enrico Granata2017-08-031-109/+131
* | Merge changes from topic 'hidl-vndk-enabled-oc-mr1' into oc-mr1-devTreeHugger Robot2017-08-043-0/+9
|\ \
| * | Update make file for vndk enabled.Justin Yun2017-08-043-0/+9
| |/
* | Merge "Implement comments from API review" into oc-mr1-devTreeHugger Robot2017-08-041-10/+4
|\ \ | |/ |/|
| * Implement comments from API reviewSteve Paik2017-08-031-10/+4
* | Merge "Fix a typo in one of the OBD2 ignition monitors" into oc-mr1-devTreeHugger Robot2017-08-031-1/+1
|\ \
| * | Fix a typo in one of the OBD2 ignition monitorsEnrico Granata2017-08-011-1/+1
* | | Update Android.bp HIDL makefilesTri Vo2017-08-023-3/+3
| |/ |/|
* | Merge "Improvements to the documentation for the OBD2 properties" into oc-mr1...TreeHugger Robot2017-07-312-69/+63
|\ \
| * | Improvements to the documentation for the OBD2 propertiesEnrico Granata2017-07-282-69/+63
* | | Rename and Redoc VMS HAL defs.Asaf Rosenfeld2017-07-312-84/+218
| |/ |/|
* | Rename the enums that are supposed to match OBD2 values to have an Obd2 prefixEnrico Granata2017-07-255-112/+118
* | Remove unnecessary whitespace from enum members in OBD2 propertiesEnrico Granata2017-07-251-130/+0
|/
* Add publisher ID to DATA messagesAsaf Rosenfeld2017-07-212-1/+48
* Merge "Fix WHEEL_TICK + and add friends"Steve Paik2017-07-192-7/+72
|\
| * Fix WHEEL_TICK + and add friendsSteve Paik2017-07-182-7/+72
* | Merge "Rename VtsHalEvsV1_0 Target"TreeHugger Robot2017-07-142-3/+2
|\ \
| * | Rename VtsHalEvsV1_0 Targetbansukkim2017-07-142-3/+2
* | | Build automotive hals with VNDK.Tri Vo2017-07-123-2/+10
* | | convert vehicle to .bpTri Vo2017-07-116-315/+224
|/ /
* / The VehiclePropValue response for OBD2_FREEZE_FRAME_INFO didn't have the prop...Enrico Granata2017-07-061-0/+1
|/
* Merge "Update service name targeted by VTS test"TreeHugger Robot2017-06-301-3/+8
|\
| * Update service name targeted by VTS testScott Randolph2017-06-291-3/+8
* | Add HVAC_AUTO_RECIRC_ON propertySteve Paik2017-06-281-20/+36
|/
* Merge "Revert "EVS: Android.bp -> Android.mk""TreeHugger Robot2017-06-263-29/+32
|\
| * Revert "EVS: Android.bp -> Android.mk"Steven Moreland2017-06-263-29/+32
* | Merge "Adding Publisher ID to VMS HAL messages"Asaf Rosenfeld2017-06-221-7/+16
|\ \
| * | Adding Publisher ID to VMS HAL messagesAsaf Rosenfeld2017-06-161-7/+16
* | | Remove toString methods in Vehicle HAL.Steven Moreland2017-06-211-48/+0
|/ /
* | Merge "Adding an index for Vms Layer Subtype Will rename ID to type in anothe...Asaf Rosenfeld2017-06-091-0/+3
|\ \
| * | Adding an index for Vms Layer SubtypeAsaf Rosenfeld2017-06-091-0/+3
* | | Add support of generating fake events via emulatorSteve Paik2017-06-061-4/+12
|/ /
* | Merge "Put correct user/group in EVS mock driver .rc file"TreeHugger Robot2017-05-311-3/+3
|\ \
| * | Put correct user/group in EVS mock driver .rc fileScott Randolph2017-05-301-3/+3
* | | Merge "Compile manager-lib shared library"TreeHugger Robot2017-05-301-4/+25
|\ \ \ | |/ / |/| |
| * | Compile manager-lib shared libraryAlex Yakavenka2017-05-261-4/+25
* | | Merge "Fix typos in IEvsEnumerator descriptive comment" into oc-dev am: fd8da...Scott Randolph2017-05-251-5/+6
|\ \ \ | |/ / |/| |
| * | Merge "Fix typos in IEvsEnumerator descriptive comment" into oc-devScott Randolph2017-05-251-5/+6
| |\ \
| | * \ Merge "Fix typos in IEvsEnumerator descriptive comment" into oc-devTreeHugger Robot2017-05-251-5/+6
| | |\ \
| | | * | Fix typos in IEvsEnumerator descriptive commentScott Randolph2017-05-221-5/+6
* | | | | Update makefiles. (2/2) am: 76cfb84140Steven Moreland2017-05-223-0/+3
|\| | | |
| * | | | Update makefiles. (2/2)Steven Moreland2017-05-223-0/+3
| |\| | |
| | * | | Update makefiles. (2/2)Steven Moreland2017-05-193-0/+3
| | |/ /
* | | | Merge "Eliminate redundant #includes and a missing one"TreeHugger Robot2017-05-123-4/+1
|\ \ \ \