summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles after native handle in Java.Steven Moreland2018-08-141-1/+1
* Merge "Add initial values for properties" into pi-devSteve Paik2018-06-051-21/+15
|\
| * Merge "Add initial values for properties" into pi-devSteve Paik2018-06-051-21/+15
| |\
| | * Add initial values for propertiesSteve Paik2018-06-041-21/+15
* | | Explicitly unfreeze the Automotive HALsScott Randolph2018-06-041-0/+10
|\| |
| * | Explicitly unfreeze the Automotive HALsScott Randolph2018-06-041-0/+10
| |/
* | Merge "Fix tire pressure sensor property" into pi-devSteve Paik2018-05-251-2/+3
|\|
| * Fix tire pressure sensor propertySteve Paik2018-05-231-2/+3
* | Fix name of Wheel to VehicleAreaWheelScott Randolph2018-05-213-4/+5
|\|
| * Fix name of Wheel to VehicleAreaWheelScott Randolph2018-05-213-4/+5
* | Merge "Remove ConfigFlags" into pi-devSteve Paik2018-05-212-12/+3
|\|
| * Merge "Remove ConfigFlags" into pi-devTreeHugger Robot2018-05-212-12/+3
| |\
| | * Remove ConfigFlagsSteve Paik2018-05-162-12/+3
* | | Merge "Update default config areaId's" into pi-devSteve Paik2018-05-182-31/+21
|\| |
| * | Update default config areaId'sSteve Paik2018-05-162-31/+21
| |/
* | Update types.hal commentsKiran Rachuri2018-05-151-24/+143
|\|
| * Update types.hal commentsKiran Rachuri2018-05-151-24/+143
* | Merge "Added fake VHAL value generator based on JSON file" into pi-devChao Yan2018-05-109-160/+557
|\|
| * Merge "Added fake VHAL value generator based on JSON file" into pi-devChao Yan2018-05-109-160/+557
| |\
| | * Added fake VHAL value generator based on JSON fileChao Yan2018-05-109-160/+557
* | | Merge "Add HVAC properties" into pi-devKiran Rachuri2018-05-071-0/+41
|\| |
| * | Merge "Add HVAC properties" into pi-devKiran Rachuri2018-05-071-0/+41
| |\ \
| | * | Add HVAC propertiesKiran Rachuri2018-05-051-0/+41
| | |/
* | | rename hidl_enum_{iterator,range}Steven Moreland2018-05-011-4/+4
* | | Merge "Remove ENV_CABIN_TEMPERATURE from VHal" into pi-devScott Randolph2018-04-301-13/+0
|\| |
| * | Merge "Remove ENV_CABIN_TEMPERATURE from VHal" into pi-devScott Randolph2018-04-301-13/+0
| |\ \
| | * | Remove ENV_CABIN_TEMPERATURE from VHalScott Randolph2018-04-251-13/+0
* | | | Merge "Use configArray for HVAC_POWER_ON" into pi-devSteve Paik2018-04-251-11/+12
|\| | |
| * | | Use configArray for HVAC_POWER_ONSteve Paik2018-04-251-11/+12
| |/ /
* | | Merge "Rename EV_CONNECTOR_TYPE enums" into pi-devScott Randolph2018-04-251-12/+14
|\| |
| * | Rename EV_CONNECTOR_TYPE enumsSteve Paik2018-04-251-12/+14
| |/
* | Merge "Update Android.bp via update-makefiles.sh" into pi-devMichael Butler2018-04-201-1/+1
|\|
| * Merge "Update Android.bp via update-makefiles.sh" into pi-devTreeHugger Robot2018-04-201-1/+1
| |\
| | * Update Android.bp via update-makefiles.shMichael Butler2018-04-181-1/+1
* | | Merge "Update VHAL comments to clarify useage" into pi-devScott Randolph2018-04-181-18/+22
|\| |
| * | Update VHAL comments to clarify useageScott Randolph2018-04-181-18/+22
| |/
* | Merge "Update VHAL types.hal" into pi-devSteve Paik2018-04-0311-596/+693
|\|
| * Update VHAL types.halSteve Paik2018-04-0311-596/+693
* | Merge "Deprecate DRIVING_STATUS vehicle property." into pi-devRam Periathiruvadi2018-03-303-36/+0
|\|
| * Merge "Deprecate DRIVING_STATUS vehicle property." into pi-devRam Periathiruvadi2018-03-303-36/+0
| |\
| | * Deprecate DRIVING_STATUS vehicle property.Ram Periathiruvadi2018-03-293-36/+0
* | | Merge "Teach VehiclePropertyStore to not propagate the status value when a se...Enrico Granata2018-03-303-9/+24
|\| |
| * | Merge "Teach VehiclePropertyStore to not propagate the status value when a se...Enrico Granata2018-03-303-9/+24
| |\ \
| | * | Teach VehiclePropertyStore to not propagate the status value when a set() ope...Enrico Granata2018-03-273-9/+24
| | |/
* | | Merge "Extend VHAL test property to allow inject events" into pi-devPavel Maltsev2018-03-303-13/+50
|\| |
| * | Extend VHAL test property to allow inject eventsPavel Maltsev2018-03-293-13/+50
| |/
* | resolve merge conflicts of 07ff5f43761273cadfbbe67aad5b86e1209e8775 to pi-dev...Yuexi Ma2018-03-261-9/+2
|\ \ | |/ |/|
| * Update vts test module bp files to use VtsHalTargetTestDefaultsYuexi Ma2018-03-221-9/+2
| * rename VtsHalEvsV1_0Target module to VtsHalEvsV1_0TargetTestYuexi Ma2018-03-221-1/+1
* | Merge "Fix AP_POWER_BOOTUP_REASON to be static" into pi-devTreeHugger Robot2018-03-262-1/+3
|\ \