summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Remove subdirsSteven Moreland2017-11-281-6/+0
* Update makefiles for hidl_interface.Steven Moreland2017-11-101-174/+19
* Automatic mk -> bp.Steven Moreland2017-11-033-21/+22
* Merge "Change tmp dir to /data/system/users/0/fpdata/."Tri Vo2017-10-121-2/+2
|\
| * Change tmp dir to /data/system/users/0/fpdata/.Tri Vo2017-10-111-2/+2
* | Update for Soong java makefiles.Steven Moreland2017-10-102-240/+36
|/
* Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+75
* VTS tests now static link to HAL def libs.Tri Vo2017-08-251-15/+2
* Updating all makefiles.Steven Moreland2017-08-142-232/+6
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Add onAcquired log backKevin Chyn2017-04-251-0/+17
* Merge "setActiveGroup null, 0 length, unwritable dir should fail" into oc-devTreeHugger Robot2017-04-142-1/+9
|\
| * setActiveGroup null, 0 length, unwritable dir should failKevin Chyn2017-04-142-1/+9
* | Merge "Changed the naming scheme for Treble java libraries (both static and d...TreeHugger Robot2017-04-131-4/+4
|\ \
| * | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* | | fingerprint: clean up includesSteven Moreland2017-04-132-4/+1
|/ /
* | Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* | Log errnoJim Miller2017-04-061-1/+1
|/
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-292-39/+41
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Fingerprint vts tests.Kevin Chyn2017-03-271-124/+395
* fingerprint: check return status of hwbinder callsNick Desaulniers2017-03-201-22/+36
* IBiometricsFingerprint uses "default" service nameYifan Hong2017-03-162-3/+2
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* Merge "vts: fingerprint: properly set timeouts for tests"TreeHugger Robot2017-03-091-70/+102
|\
| * vts: fingerprint: properly set timeouts for testsNick Desaulniers2017-03-091-70/+102
* | hidl_default to all targets.Steven Moreland2017-03-081-0/+1
|/
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-2/+0
* Remove .vts spec filesTri Vo2017-02-223-579/+0
* Update makefiles.Tri Vo2017-02-221-1/+1
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Remove coverage flags from tests.Ryan Campbell2017-02-141-4/+0
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-142-540/+0
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-132-540/+0
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+2
|/
* Merge "Update makefiles to use filgroup syntax."TreeHugger Robot2017-02-101-6/+2
|\
| * Update makefiles to use filgroup syntax.Tri Vo2017-02-101-6/+2
* | Merge "Fingerprint VTS"TreeHugger Robot2017-02-1010-3/+1324
|\ \ | |/ |/|
| * Fingerprint VTSNick Desaulniers2017-02-0710-3/+1324
* | Updated makefilesAndreas Huber2017-02-091-2/+2
* | Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-111/+9
|/
* Merge "Update Andriod.bp for hals."Zhuoyao Zhang2017-02-031-53/+12
|\
| * Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-53/+12