summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge commit '1a06284b24f5eb7bb9c1fea0817da8898b3b1bff' fromXin Li2017-11-142-0/+3
|\
| * Merge "Change tmp dir to /data/system/users/0/fpdata/." am: 3f4e982fbc am: 05...Tri Vo2017-10-141-2/+2
| |\
| * \ Update for Soong java makefiles. am: c3e80fa01e am: 0fff75dee1Steven Moreland2017-10-112-240/+36
| |\ \
| * \ \ Merge "Update for hidl adapter module defaults." am: 988c977079 am: 861651985fSteven Moreland2017-10-041-0/+1
| |\ \ \
| * \ \ \ Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3Steven Moreland2017-09-261-1/+2
| |\ \ \ \
| * \ \ \ \ Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7eSteven Moreland2017-09-261-0/+75
| |\ \ \ \ \
| * \ \ \ \ \ biometrics: fingerprint: add locking to default implNick Desaulniers2017-08-182-0/+3
| |\ \ \ \ \ \
| | * | | | | | biometrics: fingerprint: add locking to default implNick Desaulniers2017-08-182-0/+3
| * | | | | | | Revert "Revert "Updating all makefiles.""Steven Moreland2017-08-111-231/+2
| * | | | | | | Revert "Updating all makefiles."Steven Moreland2017-08-111-2/+231
| * | | | | | | Updating all makefiles.Steven Moreland2017-08-101-231/+2
| |/ / / / / /
| * | | | | | VTS tests now static link to HAL def libs. #2Tri Vo2017-08-101-15/+2
| * | | | | | Update make file for vndk enabled.Justin Yun2017-08-041-0/+3
| * | | | | | Update Android.bp HIDL makefilesTri Vo2017-08-021-1/+1
* | | | | | | Update makefiles for hidl_interface.Steven Moreland2017-11-101-174/+19
* | | | | | | Automatic mk -> bp.Steven Moreland2017-11-033-21/+22
| |_|_|_|_|/ |/| | | | |
* | | | | | Merge "Change tmp dir to /data/system/users/0/fpdata/."Tri Vo2017-10-121-2/+2
|\ \ \ \ \ \ | |_|_|_|_|/ |/| | | | |
| * | | | | Change tmp dir to /data/system/users/0/fpdata/.Tri Vo2017-10-111-2/+2
| | |_|_|/ | |/| | |
* / | | | Update for Soong java makefiles.Steven Moreland2017-10-102-240/+36
|/ / / /
* | | / Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
| |_|/ |/| |
* | | Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
| |/ |/|
* | Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+75
* | VTS tests now static link to HAL def libs.Tri Vo2017-08-251-15/+2
* | Updating all makefiles.Steven Moreland2017-08-142-232/+6
|/
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Add onAcquired log backKevin Chyn2017-04-251-0/+17
* Merge "setActiveGroup null, 0 length, unwritable dir should fail" into oc-devTreeHugger Robot2017-04-142-1/+9
|\
| * setActiveGroup null, 0 length, unwritable dir should failKevin Chyn2017-04-142-1/+9
* | Merge "Changed the naming scheme for Treble java libraries (both static and d...TreeHugger Robot2017-04-131-4/+4
|\ \
| * | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* | | fingerprint: clean up includesSteven Moreland2017-04-132-4/+1
|/ /
* | Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* | Log errnoJim Miller2017-04-061-1/+1
|/
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-292-39/+41
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Fingerprint vts tests.Kevin Chyn2017-03-271-124/+395
* fingerprint: check return status of hwbinder callsNick Desaulniers2017-03-201-22/+36
* IBiometricsFingerprint uses "default" service nameYifan Hong2017-03-162-3/+2
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* Merge "vts: fingerprint: properly set timeouts for tests"TreeHugger Robot2017-03-091-70/+102
|\
| * vts: fingerprint: properly set timeouts for testsNick Desaulniers2017-03-091-70/+102
* | hidl_default to all targets.Steven Moreland2017-03-081-0/+1
|/
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-2/+0
* Remove .vts spec filesTri Vo2017-02-223-579/+0
* Update makefiles.Tri Vo2017-02-221-1/+1