summaryrefslogtreecommitdiffstats
path: root/boot
Commit message (Expand)AuthorAgeFilesLines
* Merge "bootctrl HAL uses "default" service name"Chris Phoenix2017-01-231-1/+1
|\
| * bootctrl HAL uses "default" service nameChris Phoenix2017-01-201-1/+1
* | bootctrl HAL uses "default" service nameChris Phoenix2017-01-202-4/+4
|/
* Merge "Remove useless Android.mk files."TreeHugger Robot2017-01-191-19/+0
|\
| * Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* | Add boot profiling tests.Ryan Campbell2017-01-182-0/+54
|/
* Fix bugs in boot HAL VTS testConnor O'Brien2017-01-121-12/+18
* Merge changes from topic 'bphwfoo'TreeHugger Robot2017-01-111-2/+2
|\
| * Bp/nFoo -> Bp/nHwFooYifan Hong2017-01-111-2/+2
* | Merge "liblog: use log/log.h when utilizing ALOG macros" am: 818ffb15a6 am: c...Mark Salyzyn2017-01-111-1/+2
|\ \ | |/ |/|
| * Merge "liblog: use log/log.h when utilizing ALOG macros"Treehugger Robot2017-01-111-1/+2
| |\
| | * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-101-1/+2
| * | Ran update-makefiles.sh.Yifan Hong2017-01-101-0/+103
| |/
| * Update makefiles for Java package path.Yifan Hong2016-12-131-6/+6
| * Update makefiles for hidlizing IBase.Yifan Hong2016-12-032-8/+30
* | Return<*> getStatus().isOk() -> isOk()Steven Moreland2017-01-041-7/+7
* | Update Android.bp and vts/Android.mk for Hidl HALsZhuoyao Zhang2016-12-222-33/+46
* | Add code coverage for boot VTS testsConnor O'Brien2016-12-202-0/+21
* | use the new oneshot vts driver generation build ruleKeun Soo Yim2016-12-162-30/+58
* | Revert "Revert "Update makefiles for Java package path.""Yifan Hong2016-12-131-6/+6
* | Revert "Update makefiles for Java package path."Yifan Hong2016-12-131-6/+6
* | Update makefiles for Java package path.Yifan Hong2016-12-131-6/+6
* | Boot HAL target-side testConnor O'Brien2016-12-0714-0/+406
* | Update makefiles for hidlizing IBase.Yifan Hong2016-12-032-8/+30
* | Merge "Update to use the correct logging library." am: 48f6298fa3 am: 82c7db6...Yifan Hong2016-12-021-1/+1
|\|
| * Update to use the correct logging library.Yifan Hong2016-12-011-1/+1
| * Merge "Update makefiles for logging."Treehugger Robot2016-11-241-0/+1
| |\
| | * Update makefiles for logging.Steven Moreland2016-11-211-0/+1
* | | Added AOSP license headers.Steven Moreland2016-11-293-0/+45
* | | Remove HIDL_GENERATED from things written by hand. am: 33e87b8a76 am: 8b6a886...Steven Moreland2016-11-221-3/+3
|\| |
| * | Remove HIDL_GENERATED from things written by hand.Steven Moreland2016-11-221-3/+3
| |/
| * Split libhidl into base and transport.Yifan Hong2016-11-182-4/+8
* | Update makefiles for logging.Steven Moreland2016-11-211-0/+1
* | Merge "Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS."TreeHugger Robot2016-11-181-9/+0
|\ \
| * | Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS.Steven Moreland2016-11-171-9/+0
* | | Split libhidl into base and transport.Yifan Hong2016-11-183-6/+12
|/ /
* | Merge "VTS driver files for boot control HAL."Ryan Campbell2016-11-113-0/+221
|\ \ | |/ |/|
| * VTS driver files for boot control HAL.Ryan Campbell2016-11-103-0/+221
| * Support genrules with multiple toolsColin Cross2016-11-051-4/+4
* | Run boot HAL service as rootConnor O'Brien2016-11-081-2/+2
* | Support genrules with multiple toolsColin Cross2016-11-071-4/+4
|/
* Running update-makefiles for fixed spacing.Steven Moreland2016-11-011-4/+4
* Stop all these merge conflicts.Steven Moreland2016-10-261-0/+4
* Merge "boot: use defaultPassthroughServiceImplementation"Treehugger Robot2016-10-241-36/+3
|\
| * boot: use defaultPassthroughServiceImplementationSteven Moreland2016-10-211-36/+3
* | Update headers (for export shared lib headers)Steven Moreland2016-10-211-0/+5
|/
* Add android.hardware.boot_control@1.0 service.Connor O'Brien2016-10-193-0/+65
* Add boot_control HIDL default implementationConnor O'Brien2016-10-193-0/+161
* boot_control: Define the boot_control HIDL interface.Alex Deymo2016-10-194-0/+327