summaryrefslogtreecommitdiffstats
path: root/camera
Commit message (Expand)AuthorAgeFilesLines
* Camera: Update VTS for new camera@3.3 interfacesEino-Ville Talvala2017-10-022-68/+213
* Camera: Enable VTS tests for 3.3 camera devicesEmilian Peev2017-10-021-963/+1248
* Merge "Camera: Add default implementation of camera.device@3.3" into oc-mr1-devEino-Ville Talvala2017-09-1916-49/+790
|\
| * Camera: Add default implementation of camera.device@3.3Eino-Ville Talvala2017-09-1516-49/+790
* | Camera: synchronize access to mMemoryMapYin-Chia Yeh2017-09-122-5/+23
|/
* Update vts test to use the updated test template.Zhuoyao Zhang2017-08-291-5/+2
* Camera: Add new minor revision camera.device@3.3Eino-Ville Talvala2017-08-235-0/+193
* Merge "Camera test statically links to dependencies." into oc-mr1-devTreeHugger Robot2017-08-211-17/+14
|\
| * Camera test statically links to dependencies.Tri Vo2017-08-071-17/+14
* | Camera: Switch 'cancelPictureFail' to 'cancelPictureNOP'Emilian Peev2017-08-151-3/+3
|/
* Update make file for vndk enabled.Justin Yun2017-08-045-0/+15
* Update Android.bp HIDL makefilesTri Vo2017-08-025-5/+5
* Camera: Update stream consumer usage flagEmilian Peev2017-07-281-15/+15
* Merge "Camera: reset callback after test done" into oc-mr1-devYin-Chia Yeh2017-07-271-0/+3
|\
| * Camera: reset callback after test doneYin-Chia Yeh2017-07-261-0/+3
* | Merge "Camera: fix various VTS issues" into oc-mr1-devTreeHugger Robot2017-07-273-8/+38
|\ \
| * | Camera: fix various VTS issuesYin-Chia Yeh2017-07-273-8/+38
| |/
* / Camera: add camera ownersYin-Chia Yeh2017-07-274-0/+29
|/
* Camera: Don't enforce result metadata queue supportEmilian Peev2017-07-251-2/+0
* Update VtsHalCameraProviderV2_4TargetTestZhuoyao Zhang2017-07-141-1906/+1612
* Build camera.device@1.0-impl with BOARD_VNDK_VERSIONJiyong Park2017-07-091-0/+3
* Merge "Camera: Try adding a passthrough legacy service" into oc-dr1-dev am: e...Emilian Peev2017-06-301-0/+15
|\
| * Camera: Try adding a passthrough legacy serviceEmilian Peev2017-06-301-0/+15
* | Merge "Camera: Try to test additional types of camera providers" into oc-dr1-...Emilian Peev2017-06-281-1756/+1975
|\|
| * Camera: Try to test additional types of camera providersEmilian Peev2017-06-261-1756/+1975
* | Fix missing includes in camera.commonYifan Hong2017-06-271-0/+1
|/
* Merge "Camera: Add support for testing partial results" into oc-dr1-devTreeHugger Robot2017-06-262-93/+354
|\
| * Camera: Add support for testing partial resultsEmilian Peev2017-06-212-93/+354
* | Merge "Camera: fix recursive lock in CameraDevice 1.0" into oc-devYahan Zhou2017-06-232-4/+9
|\ \ | |/ |/|
| * Camera: fix recursive lock in CameraDevice 1.0Yahan Zhou2017-06-222-4/+9
* | Make camera/drm helper classes available to system.Martijn Coenen2017-06-201-1/+1
* | Merge "Move CameraParameters class to android.hardware.camera.common@1.0-help...TreeHugger Robot2017-06-205-15/+41
|\ \
| * | Move CameraParameters class to android.hardware.camera.common@1.0-helperJiyong Park2017-06-125-15/+41
* | | Merge "Camera: fix camera_metadata address expectation" into oc-devYin-Chia Yeh2017-06-161-3/+5
|\ \ \ | |/ / |/| / | |/
| * Camera: fix camera_metadata address expectationYin-Chia Yeh2017-06-151-3/+5
* | Merge "Camera: fix release fence FD leaks" into oc-dev am: 6e7ca4e166Yin-Chia Yeh2017-05-302-11/+67
|\ \
| * | Merge "Camera: fix release fence FD leaks" into oc-devYin-Chia Yeh2017-05-302-11/+67
| |\|
| | * Camera: fix release fence FD leaksYin-Chia Yeh2017-05-262-11/+67
* | | Merge "Camera: Remove binderized todo comment"TreeHugger Robot2017-05-261-4/+2
|\ \ \
| * | | Camera: Remove binderized todo commentEmilian Peev2017-05-191-4/+2
* | | | Camera: Silence log spam am: 207867716aShuzhen Wang2017-05-251-2/+1
|\ \ \ \ | | |/ / | |/| |
| * | | Camera: Silence log spamShuzhen Wang2017-05-251-2/+1
| |\ \ \ | | | |/ | | |/|
| | * | Camera: Silence log spamShuzhen Wang2017-05-251-2/+1
* | | | Merge "camera.device@3.2 wrapper: Close release fence FDs" into oc-dev am: 1c...Eino-Ville Talvala2017-05-241-0/+2
|\| | |
| * | | Merge "camera.device@3.2 wrapper: Close release fence FDs" into oc-devEino-Ville Talvala2017-05-241-0/+2
| |\| |
| | * | camera.device@3.2 wrapper: Close release fence FDsEino-Ville Talvala2017-05-241-0/+2
* | | | Update makefiles. (2/2) am: 76cfb84140Steven Moreland2017-05-225-0/+5
|\| | | | |_|/ |/| |
| * | Update makefiles. (2/2)Steven Moreland2017-05-225-0/+5
| |\|
| | * Update makefiles. (2/2)Steven Moreland2017-05-195-0/+5
| | * Merge changes from topic 'fix-hidl-generate' into oc-devSteven Moreland2017-05-105-10/+10
| | |\