summaryrefslogtreecommitdiffstats
path: root/camera
Commit message (Expand)AuthorAgeFilesLines
* Fix implicit fallthrough warnings.Chih-Hung Hsieh2018-10-161-0/+1
* Avoid segfaults if disconnect USB camera while preview.chenhg2018-10-121-1/+5
* Skip hal v1 check after p on low ram devicesNg Zhi An2018-10-021-0/+8
|\
| * Skip hal v1 check after p on low ram devicesNg Zhi An2018-10-021-0/+8
* | Merge "Camera: support torch control on external camera"Treehugger Robot2018-08-302-3/+4
|\ \
| * | Camera: support torch control on external cameraYin-Chia Yeh2018-08-282-3/+4
* | | Merge "Camera: Allow 3% ISO tolerance during ISO burst VTS" into pie-vts-devEmilian Peev2018-08-301-1/+3
|\ \ \ | | |/ | |/|
| * | Camera: Allow 3% ISO tolerance during ISO burst VTSEmilian Peev2018-08-291-1/+3
* | | Merge "Camera: Don't hold 'mLock' when closing the camera session" into pie-v...Emilian Peev2018-08-281-3/+3
|\| | | |/ |/|
| * Camera: Don't hold 'mLock' when closing the camera sessionEmilian Peev2018-08-281-3/+3
* | Merge pie-vts-dev into masterXin Li2018-08-151-2/+8
|\|
| * Fix ICameraDeviceCallback version in VTS testHsin-Yi Chen2018-08-131-2/+8
* | Update makefiles after native handle in Java.Steven Moreland2018-08-141-1/+1
* | Camera: provide thumbnail size for more jpeg aspect ratios.chenhg2018-08-091-2/+8
* | Camera: allow to configure minimum stream size.chenhg2018-08-074-4/+26
* | Merge "Fix unnecessary copy initialization warnings"Chih-Hung Hsieh2018-07-131-1/+1
|\ \
| * | Fix unnecessary copy initialization warningsChih-Hung Hsieh2018-07-131-1/+1
* | | Camera: Add only physical ids during multi-camera configurationEmilian Peev2018-06-071-3/+2
|\ \ \ | | |/ | |/|
| * | Camera: Add only physical ids during multi-camera configurationEmilian Peev2018-06-071-3/+2
* | | Merge "Camera: Avoid Metadata re-allocation during shrinkCaptureResult" into ...Shuzhen Wang2018-06-061-0/+2
|\| |
| * | Camera: Avoid Metadata re-allocation during shrinkCaptureResultShuzhen Wang2018-06-061-0/+2
* | | Merge "Camera: add FMQ size override logic" into pi-devYin-Chia Yeh2018-05-251-4/+21
|\| |
| * | Camera: add FMQ size override logicYin-Chia Yeh2018-05-241-4/+21
* | | Merge "Camera: use compact copy when necessary" into pi-devYin-Chia Yeh2018-05-234-28/+115
|\| |
| * | Camera: use compact copy when necessaryYin-Chia Yeh2018-05-234-28/+115
* | | Merge "Camera: Append non-partial results" into pi-devEmilian Peev2018-05-171-0/+4
|\| |
| * | Camera: Append non-partial resultsEmilian Peev2018-05-161-0/+4
* | | camera: Adding 64-bit version of Camera ProviderKourosh Derakshan2018-05-112-0/+31
|\| |
| * | camera: Adding 64-bit version of Camera ProviderKourosh Derakshan2018-05-112-0/+31
* | | Merge "Camera: Set partial results in result batcher" into pi-devandroid-build-team Robot2018-05-031-0/+2
|\| |
| * | Merge "Camera: Set partial results in result batcher" into pi-devandroid-build-team Robot2018-05-031-0/+2
| |\ \
| | * | Camera: Set partial results in result batcherEmilian Peev2018-05-031-0/+2
* | | | Merge "Camera: fix first launch api level logic" into pi-devandroid-build-team Robot2018-05-021-0/+3
|\| | |
| * | | Camera: fix first launch api level logicYin-Chia Yeh2018-05-021-0/+3
| |/ /
* / / rename hidl_enum_{iterator,range}Steven Moreland2018-05-011-1/+1
|/ /
* | Camera: check return value of callbackYin-Chia Yeh2018-04-271-3/+15
* | Update Android.bp via update-makefiles.shMichael Butler2018-04-181-0/+1
* | Add "vendor." prefix to ro.camera.wrapper.hal3TrebleMinorVersionJaekyun Seok2018-04-121-1/+2
* | Merge "Camera: Allocate graphics buffers via 'IAllocator'" into pi-devTreeHugger Robot2018-04-102-37/+88
|\ \
| * | Camera: Allocate graphics buffers via 'IAllocator'Emilian Peev2018-04-092-37/+88
* | | camera: print the oversized result sizeZhijun He2018-04-061-1/+4
|/ /
* | Merge "Camera: various external camera fixes" into pi-devTreeHugger Robot2018-04-064-20/+81
|\ \
| * | Camera: various external camera fixesYin-Chia Yeh2018-03-144-20/+81
* | | Merge "Camera: use finer lock in external camera OutputThread" into pi-devTreeHugger Robot2018-04-042-34/+77
|\| |
| * | Camera: use finer lock in external camera OutputThreadYin-Chia Yeh2018-03-072-34/+77
* | | Camera: Check external camera v4l2 buffer sizeEmilian Peev2018-04-032-0/+15
* | | Camera: Validate physical camera related metadata field from legacy HALShuzhen Wang2018-03-302-0/+41
* | | Camera: Add Monochrome camera capabilityShuzhen Wang2018-03-271-0/+1
* | | Merge "Camera2: Add distortion correction support" into pi-devTreeHugger Robot2018-03-271-0/+30
|\ \ \
| * | | Camera2: Add distortion correction supportEino-Ville Talvala2018-03-181-0/+30