summaryrefslogtreecommitdiffstats
path: root/cas
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles for hidl-adapter (2/2).Steven Moreland2017-09-273-1/+160
* Merge "Added VTS tests for MediaCas" into oc-mr1-dev am: 6b3d1649bcSuresh Sivaraman2017-09-213-0/+171
|\
| * Added VTS tests for MediaCasSuresh Sivaraman2017-09-213-0/+171
* | Add 'vendor.' prefix to a vendor HAL service nameJaekyun Seok2017-09-111-1/+1
* | Merge "cas: fix missing error code conversion" into oc-mr1-dev am: e1333de647Chong Zhang2017-08-301-0/+3
|\|
| * Merge "cas: fix missing error code conversion" into oc-mr1-devTreeHugger Robot2017-08-301-0/+3
| |\
| | * cas: fix missing error code conversionChong Zhang2017-08-291-0/+3
* | | Merge "Fix HALs to not have transitive depends." into oc-mr1-dev am: cf0ee37180Steven Moreland2017-08-302-2/+1
|\| |
| * | Fix HALs to not have transitive depends.Steven Moreland2017-08-282-2/+1
| |/
* | Updating all makefiles.Steven Moreland2017-08-101-144/+0
* | Update make file for vndk enabled. am: 608d773ef8Justin Yun2017-08-042-0/+6
|\|
| * Update make file for vndk enabled.Justin Yun2017-08-042-0/+6
* | Update makefiles for CAS.Steven Moreland2017-08-032-192/+294
|/
* Update Android.bp HIDL makefilesTri Vo2017-08-022-2/+2
* Build android.hardware.cas@1.0-service with BOARD_VNDK_VERSIONJiyong Park2017-07-101-0/+4
* cas: add CAS halChong Zhang2017-06-2325-0/+2121