summaryrefslogtreecommitdiffstats
path: root/cas
Commit message (Expand)AuthorAgeFilesLines
* cas: do not use hidl_memory if size is > SIZE_MAXChong Zhang2018-05-111-11/+18
|\
| * cas: do not use hidl_memory if size is > SIZE_MAXChong Zhang2018-05-101-11/+18
| * cas: fix UAF in descrambler -- DO NOT MERGEChong Zhang2018-03-234-58/+73
* | Merge "Correct type of appData field" into pi-devTreeHugger Robot2018-04-091-1/+1
|\ \
| * | Correct type of appData fieldChong Zhang2018-04-091-1/+1
* | | cas: fix UAF in descramblerChong Zhang2018-03-234-59/+73
|/ /
* | MediaCas: use HidlMemory to avoid handle leaksChong Zhang2018-02-152-21/+15
* | Merge "Convert cas hal test to use VtsHalHidlTargetTestEnvBase" am: fadafee26...Zhuoyao Zhang2018-02-091-1/+17
|\ \
| * \ Merge "Convert cas hal test to use VtsHalHidlTargetTestEnvBase" am: fadafee26aZhuoyao Zhang2018-02-091-1/+17
| |\ \
| | * | Convert cas hal test to use VtsHalHidlTargetTestEnvBaseZhuoyao Zhang2018-02-081-1/+17
| * | | Merge "Remove conditional vndbinder usage in CAS." am: 231626d43dSteven Moreland2017-12-152-8/+0
| |\| |
| | * | Remove conditional vndbinder usage in CAS.Steven Moreland2017-12-062-8/+0
| | * | Updating makefiles for hidl_interface.Steven Moreland2017-12-032-134/+30
| | * | Remove subdirsSteven Moreland2017-11-281-7/+0
| * | | Remove subdirsSteven Moreland2017-11-281-7/+0
| * | | Updating makefiles for hidl_interface.Steven Moreland2017-11-132-134/+30
| | |/ | |/|
* | | Merge "cas: manually clear strong ref before callback"TreeHugger Robot2017-12-141-0/+1
|\ \ \
| * | | cas: manually clear strong ref before callbackChong Zhang2017-12-131-0/+1
* | | | Merge "Reland "Remove conditional vndbinder usage in CAS.""TreeHugger Robot2017-12-132-8/+0
|\ \ \ \
| * | | | Reland "Remove conditional vndbinder usage in CAS."Steven Moreland2017-12-132-8/+0
* | | | | Merge "cas: add vts test to catch oob in descrambling requests"TreeHugger Robot2017-12-091-3/+230
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | cas: add vts test to catch oob in descrambling requestsChong Zhang2017-11-211-3/+230
* | | | | Revert "Remove conditional vndbinder usage in CAS."Steven Moreland2017-12-082-0/+8
* | | | | Remove conditional vndbinder usage in CAS.Steven Moreland2017-11-292-8/+0
| |/ / / |/| | |
* | | | Remove subdirsSteven Moreland2017-11-281-7/+0
|/ / /
* | | Updating makefiles for hidl_interface.Steven Moreland2017-11-132-326/+27
* | | Merge "cas: validate shared buffer size before using" into oc-mr1-dev am: 6a8...Chong Zhang2017-11-101-1/+52
|\| |
| * | cas: validate shared buffer size before usingChong Zhang2017-10-311-1/+52
| |/
* | Merge "Update for Soong-only makefiles."TreeHugger Robot2017-10-113-152/+38
|\ \
| * | Update for Soong-only makefiles.Steven Moreland2017-10-113-152/+38
* | | Merge "Added VTS tests for requiresSecureDecoderComponent and release API" in...Suresh Sivaraman2017-10-111-0/+16
|\ \ \ | |/ / |/| / | |/
| * Merge "Added VTS tests for requiresSecureDecoderComponent and release API" in...TreeHugger Robot2017-10-111-0/+16
| |\
| | * Added VTS tests for requiresSecureDecoderComponent and release APISuresh Sivaraman2017-10-091-0/+16
* | | Merge "cas-vts: use MemoryDealer to allocate shared memory" into oc-mr1-dev a...Chong Zhang2017-10-102-29/+43
|\| |
| * | cas-vts: use MemoryDealer to allocate shared memoryChong Zhang2017-10-102-29/+43
| |/
* | Merge "Added VTS tests for MediaCas - II" into oc-mr1-dev am: 239a450438Suresh Sivaraman2017-10-062-25/+480
|\|
| * Added VTS tests for MediaCas - IISuresh Sivaraman2017-10-052-25/+480
* | Update makefiles for hidl-adapter (2/2).Steven Moreland2017-09-273-1/+160
* | Merge "Added VTS tests for MediaCas" into oc-mr1-dev am: 6b3d1649bcSuresh Sivaraman2017-09-213-0/+171
|\|
| * Added VTS tests for MediaCasSuresh Sivaraman2017-09-213-0/+171
* | Add 'vendor.' prefix to a vendor HAL service nameJaekyun Seok2017-09-111-1/+1
* | Merge "cas: fix missing error code conversion" into oc-mr1-dev am: e1333de647Chong Zhang2017-08-301-0/+3
|\|
| * Merge "cas: fix missing error code conversion" into oc-mr1-devTreeHugger Robot2017-08-301-0/+3
| |\
| | * cas: fix missing error code conversionChong Zhang2017-08-291-0/+3
* | | Merge "Fix HALs to not have transitive depends." into oc-mr1-dev am: cf0ee37180Steven Moreland2017-08-302-2/+1
|\| |
| * | Fix HALs to not have transitive depends.Steven Moreland2017-08-282-2/+1
| |/
* | Updating all makefiles.Steven Moreland2017-08-101-144/+0
* | Update make file for vndk enabled. am: 608d773ef8Justin Yun2017-08-042-0/+6
|\|
| * Update make file for vndk enabled.Justin Yun2017-08-042-0/+6
* | Update makefiles for CAS.Steven Moreland2017-08-032-192/+294
|/