summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add atrace HAL 1.0Wei Wang2018-09-271-0/+8
* Add health filesystem HAL to compatibility matrixYifan Hong2018-09-241-0/+8
* Update power hidl to version 1.3 in compatibility_matrix.current.xml.Peiyong Lin2018-09-241-1/+1
* Add configstore@1.1 to current matrix.Steven Moreland2018-09-241-1/+1
* Add compatibility_matrix.current.xml for Android Q.Steven Moreland2018-09-242-0/+471
* Fix matrix dep on kernel configsYifan Hong2018-08-171-1/+1
* Merge "Allow OTA package to contain fake AVB version"Yifan Hong2018-08-143-1/+10
|\
| * Allow OTA package to contain fake AVB versionYifan Hong2018-08-133-1/+10
* | Update power HAL to version 1.3.Michael Wright2018-08-101-1/+1
|\ \ | |/ |/|
| * Update power HAL to version 1.3.Michael Wright2018-08-101-1/+1
* | matrix: IR HAL specifies interface/instanceYifan Hong2018-08-094-0/+16
* | Merge "matrix: Enforce kernel requirements in OTA only when flag is set."Yifan Hong2018-07-301-0/+4
|\ \
| * | matrix: Enforce kernel requirements in OTA only when flag is set.Yifan Hong2018-07-271-0/+4
* | | Merge "change kernel config naming convention"Steve Muckle2018-07-251-3/+3
|\| |
| * | change kernel config naming conventionSteve Muckle2018-07-231-3/+3
* | | Merge "Do not install assembled framework matrix to device."Yifan Hong2018-06-121-8/+15
|\| |
| * | Do not install assembled framework matrix to device.Yifan Hong2018-06-111-8/+15
* | | Merge "configstore: configstore HAL uprev'ed to 1.1" into pi-devJaesoo Lee2018-05-231-1/+1
|\ \ \ | | |/ | |/|
| * | Merge "configstore: configstore HAL uprev'ed to 1.1" into pi-devTreeHugger Robot2018-05-231-1/+1
| |\ \
| | * | configstore: configstore HAL uprev'ed to 1.1Jaesoo Lee2018-05-231-1/+1
* | | | Merge "P requires 4.14.42" into pi-devYifan Hong2018-05-231-1/+1
|\| | |
| * | | P requires 4.14.42Yifan Hong2018-05-231-1/+1
| |/ /
* | | Merge changes from topic "pi_matrix" into pi-devYifan Hong2018-05-161-3/+11
|\| |
| * | Merge changes from topic "pi_matrix" into pi-devTreeHugger Robot2018-05-161-3/+11
| |\ \
| | * | matrix: broadcastradio@2.0::IBroadcastRadio/.*Yifan Hong2018-05-161-0/+8
| | * | matrix: nn@1.0-1Yifan Hong2018-05-161-1/+1
| | * | matrix: graphics.mapper@2.0-1Yifan Hong2018-05-161-1/+1
| | * | matrix: graphics.composer@2.1-2Yifan Hong2018-05-161-1/+1
* | | | Merge "Update kernel minor revision for P." into pi-devYifan Hong2018-05-161-3/+3
|\| | |
| * | | Update kernel minor revision for P.Yifan Hong2018-05-161-3/+3
| |/ /
* | | rename BUILT_SYSTEM_{COMPATIBILITY_,}MATRIX am: 515324a7a4Steven Moreland2018-05-021-1/+1
|\ \ \ | | |/ | |/|
| * | rename BUILT_SYSTEM_{COMPATIBILITY_,}MATRIXandroid-wear-p-preview-2android-o-mr1-iot-release-1.0.0Steven Moreland2018-05-011-1/+1
* | | Remove early checks on manifest. am: a5cca55a1fSteven Moreland2018-05-021-14/+0
|\| | | |/ |/|
| * Remove early checks on manifest.Steven Moreland2018-05-011-14/+0
| * Restore kernel requirements for frozen matrices.Yifan Hong2018-04-303-58/+59
| * Add 4.14.0 kernel to all matrices.Yifan Hong2018-04-301-6/+23
| * matrix: ENFORCE_NO_UNUSED_HALSYifan Hong2018-03-291-0/+8
| * matrix: generalize case for LOCAL_WARN_REQUIRED_HALSYifan Hong2018-03-292-6/+34
| * matrix: IGNORE_TARGET_FCM_VERSION -> VINTF_*Yifan Hong2018-03-291-1/+1
| * matrix: define LOCAL_MODULE for all modules.Yifan Hong2018-03-292-6/+10
| * Build DEVICE_FRAMEWORK_COMPATIBILITY_MATRIX_FILEYifan Hong2018-03-273-4/+50
* | matrix: copy kernel configs to subdirectory.Yifan Hong2018-04-301-3/+3
* | Restore kernel requirements for frozen matrices.Yifan Hong2018-04-263-58/+59
* | Deprecate nfc@1.0 for P.Steven Moreland2018-04-231-1/+1
* | Add 4.14.0 kernel to all matrices.Yifan Hong2018-04-121-6/+23
* | Freeze current as compatibility_matrix.3.xml.Steven Moreland2018-04-032-3/+3
* | Add confirmationui to compatibility matrix.Steven Moreland2018-04-021-0/+8
* | Add automotive.audiocontrol to compatibility matrix.Steven Moreland2018-04-021-0/+8
* | Merge "matrix: add radio.config" into pi-devYifan Hong2018-04-021-0/+8
|\ \
| * | matrix: add radio.configYifan Hong2018-03-291-0/+8