summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Camera: Remove TODOs in interfacesEino-Ville Talvala2017-05-091-2/+2
* Renamed enums in IGnssNavigationMessageCallback.hal from GNSS prefix toYu Liu2017-05-051-2/+2
* graphics: polish Transform docs and indent ColorModeChia-I Wu2017-04-281-1/+1
* graphics: remove non-HAL pixel formatsChia-I Wu2017-04-271-1/+1
* graphics: clean up PixelFormat docsChia-I Wu2017-04-271-1/+1
* Merge "graphics: reorder PixelFormat" into oc-devChia-I Wu2017-04-271-1/+1
|\
| * graphics: reorder PixelFormatChia-I Wu2017-04-271-1/+1
* | Merge changes from topic 'fix_configure_chip' into oc-devTreeHugger Robot2017-04-261-1/+1
|\ \
| * | Return ERROR_NOT_SUPPORTED when configureChip() is used for reconfigurationNingyuan Wang2017-04-261-1/+1
* | | Merge "Update .hal file for fixing vts tests" into oc-devShuo Qian2017-04-261-1/+1
|\ \ \ | |_|/ |/| |
| * | Update .hal file for fixing vts testssqian2017-04-261-1/+1
* | | Merge "audiohal: Fix typos in comments, add missing comments" into oc-devMikhail Naganov2017-04-251-4/+4
|\ \ \
| * | | audiohal: Fix typos in comments, add missing commentsMikhail Naganov2017-04-251-4/+4
| | |/ | |/|
* | | Merge changes from topic 'hals-should-use-mapper' into oc-devChia-I Wu2017-04-251-1/+1
|\ \ \
| * | | graphics: clarify importBuffer and passthrough HALsChia-I Wu2017-04-251-1/+1
| |/ /
* / / Adding missing NI_TYPE for emergency SUPLWyatt Riley2017-04-211-1/+1
|/ /
* | Merge "Clarifying comments and todos, update current.txt." into oc-devTreeHugger Robot2017-04-211-2/+2
|\ \
| * | Clarifying comments and todos, update current.txt.Wyatt Riley2017-04-201-2/+2
| |/
* | Merge "Make setTimeLapseConfig take frequencies instead of periods." into oc-devTreeHugger Robot2017-04-211-1/+1
|\ \
| * | Make setTimeLapseConfig take frequencies instead of periods.Pawin Vongmasa2017-04-201-1/+1
* | | Merge "media: Add getStopTimeOffsetUs in GraphicBufferSource." into oc-devTreeHugger Robot2017-04-201-1/+1
|\| |
| * | media: Add getStopTimeOffsetUs in GraphicBufferSource.Hangyu Kuang2017-04-201-1/+1
| |/
* / Add missing document for supplicant hal, current.txt.Ningyuan Wang2017-04-201-2/+2
|/
* Add current.txtSteven Moreland2017-04-191-0/+188