summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix merge conflict CL for o-dr hashingsqian2017-11-161-0/+1
* Fix merge conflict CLsqian2017-11-141-0/+1
* Add missing hash.Steven Moreland2017-11-011-0/+1
|\
| * Add missing hash.Steven Moreland2017-10-221-0/+1
* | Add REQUEST_NOT_SUPPORTED / SIM_ABSENT for vts testssqian2017-10-171-0/+1
* | Add neuralnetworks HAL to the current.txtMichael Butler2017-10-051-0/+5
* | Fix typos in IOmxStore.halPawin Vongmasa2017-09-171-0/+1
* | Fix docstrings for RIL_CellIdentityNathan Harold2017-09-121-0/+1
* | Additonal usage note updates for Audio propertiesScott Randolph2017-09-051-1/+1
* | Add RINGTONE to Vehicle HAL AUDIO_FOCUSScott Randolph2017-09-051-1/+1
* | Fix HALs to not have transitive depends.Steven Moreland2017-08-281-8/+5
* | O-MR1: HIDL freeze-commitSteven Moreland2017-08-251-1/+25
* | Move auto hash to right location in current.txt.Steven Moreland2017-08-251-1/+1
* | Merge Vehicle HAL 2.1 iface to 2.0Pavel Maltsev2017-08-241-0/+1
* | [AWARE] Fix maxNdpSessions documentationEtan Cohen2017-08-141-0/+1
* | Merge "Update IRadioResponse.hal to add new error codes." into oc-mr1-devTreeHugger Robot2017-08-081-0/+1
|\ \
| * | Update IRadioResponse.hal to add new error codes.Sanket Padawe2017-07-281-0/+1
* | | Refine broadcastradio HAL comments.Tomasz Wasilczyk2017-07-291-0/+1
* | | Merge "wifi(hidl): Modify the SAR power levels interface" into oc-dr1-devRoshan Pius2017-07-271-1/+1
|\ \ \ | |/ / |/| / | |/
| * wifi(hidl): Modify the SAR power levels interfaceRoshan Pius2017-07-271-1/+1
* | Merge "Implement out-of-band metadata images."Tomasz Wasilczyk2017-07-191-1/+1
|\ \
| * | Implement out-of-band metadata images.Tomasz Wasilczyk2017-07-191-1/+1
* | | Merge changes from topic 'b/62584347' into oc-dr1-dev am: 696cb63064Shuo Qian2017-07-191-1/+1
|\ \ \ | |/ / |/| / | |/
| * Merge changes from topic 'b/62584347' into oc-dr1-devShuo Qian2017-07-191-1/+1
| |\
| | * Change mapping of QMI errorNaina Nalluri2017-07-171-1/+1
* | | Merge "wifi: Add the missing RTT capabilities" into oc-dr1-dev am: b3ea84438bRoshan Pius2017-07-181-1/+1
|\| |
| * | wifi: Add the missing RTT capabilitiesRoshan Pius2017-07-171-1/+1
| |/
* | Merge "Add powerHintAsync functionality" into oc-dr1-dev am: 35197b7ab2Philip Cuadra2017-07-141-1/+1
|\|
| * Add powerHintAsync functionalityPhilip Cuadra2017-07-131-1/+1
* | Merge "Add an empty 1.1 ISap interface." into oc-dr1-dev am: 48d56695ceAmit Mahajan2017-07-131-0/+1
|\|
| * Merge "Add an empty 1.1 ISap interface." into oc-dr1-devAmit Mahajan2017-07-131-0/+1
| |\
| | * Add an empty 1.1 ISap interface.Amit Mahajan2017-07-121-0/+1
* | | Remove configstore from the list of O-MR1 HALs. am: dc6e5d1b6aSteven Moreland2017-07-121-1/+0
|\| |
| * | Remove configstore from the list of O-MR1 HALs.Steven Moreland2017-07-111-1/+0
| |/
* | Merge "Freeze wifi 1.1 interface." into oc-dr1-dev am: 34c42877fbSteven Moreland2017-07-061-0/+2
|\|
| * Freeze wifi 1.1 interface.Steven Moreland2017-07-061-0/+2
* | RDS PI is a number, not a string.Tomasz Wasilczyk2017-06-291-1/+1
* | Make tuned field description more precise and fix VTS tests to obey it.Tomasz Wasilczyk2017-06-291-0/+1
|/
* Merge "Freeze first batch of HALs for O-MR1" into oc-dr1-devTreeHugger Robot2017-06-281-0/+26
|\
| * Freeze first batch of HALs for O-MR1Steven Moreland2017-06-281-0/+26
* | Update .hal file for radio 1.0 halsqian2017-06-281-1/+1
|/
* Skip ValidateFabien Sanglard2017-06-221-1/+1
|\
| * Skip ValidateFabien Sanglard2017-06-211-1/+1
* | Update IRadioResponse.hal documentationsqian2017-06-211-0/+1
* | Update hash and VTS for the 2nd FD of dumpstateJie Song2017-06-201-0/+1
* | Merge "Fix vts tests:" into oc-devShuo Qian2017-06-081-1/+1
|\|
| * Fix vts tests:sqian2017-06-081-1/+1
* | [AWARE] Fix validity check on PMK + export PASSPHRASE lengthsEtan Cohen2017-06-071-0/+4
|/
* Merge "Fix typos in IEvsEnumerator descriptive comment" into oc-devTreeHugger Robot2017-05-251-1/+1
|\
| * Fix typos in IEvsEnumerator descriptive commentScott Randolph2017-05-221-1/+1