summaryrefslogtreecommitdiffstats
path: root/drm
Commit message (Expand)AuthorAgeFilesLines
* Revert "Enable loading of treble-based plugins"Jeff Tinker2017-02-144-154/+78
* Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+3
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-12/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-135/+12
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-185/+21
* Merge "Update DRM makefile."Ryan Campbell2017-01-311-0/+299
|\
| * Update DRM makefile.Ryan Campbell2017-01-301-0/+299
* | Add vendor-requested parameter to createPluginJeff Tinker2017-01-303-9/+14
|/
* Merge "Enable loading of treble-based plugins"Jeff Tinker2017-01-274-82/+155
|\
| * Enable loading of treble-based pluginsJeff Tinker2017-01-264-82/+155
* | Don't deref a NULL shared buffer baseJeff Tinker2017-01-251-0/+5
* | Add LOG_TAGs to drm hal default modulesJeff Tinker2017-01-236-1/+5
|/
* Reorganize drm hal modulesJeff Tinker2017-01-2027-614/+294
* Update shared memory access method in the crypto plugin halJeff Tinker2017-01-194-21/+57
* Add missing 'offset' parameter to decrypt.Jeff Tinker2017-01-193-6/+15
* Implement services for crypto+drm HALsJeff Tinker2017-01-1811-489/+115
* Replace ICryptoPlugin's detailed error messageJeff Tinker2017-01-182-2/+5
* Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-112-10/+10
* Changes to drm and crypto HALs as part of client implementationJeff Tinker2017-01-0311-102/+145
* Remove superfluous type parameter to PluginLoaderJeff Tinker2016-12-284-4/+4
* drm+crypto HAL default implementationJeff Tinker2016-12-2220-92/+1554
* Follow up on "Treble HAL interfaces for drm+crypto"Jeff Tinker2016-12-204-62/+157
* Revert "Revert "Update makefiles for Java package path.""Yifan Hong2016-12-131-20/+58
* Revert "Update makefiles for Java package path."Yifan Hong2016-12-131-58/+20
* Update makefiles for Java package path.Yifan Hong2016-12-131-20/+58
* Treble HAL interfaces for drm+cryptoJeff Tinker2016-12-0911-0/+1647