summaryrefslogtreecommitdiffstats
path: root/evs
Commit message (Expand)AuthorAgeFilesLines
* Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+2
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-10/+2
* Merge "Migrate driver/profiler to test/vts-testcase/hal."TreeHugger Robot2017-02-081-127/+11
|\
| * Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-127/+11
* | Update GraphicBufferAllocator users to pass both producer and consumer usagesCraig Donner2017-02-062-2/+3
|/
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-0/+127
* EVS HAL with multi-buffer support via BufferDescScott Randolph2017-01-2512-209/+545
* Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-111-8/+8
* EvsResult: resolve TODOs.Steven Moreland2017-01-052-10/+8
* Update GNSS/EVS HALs to use elided interface return values.Martijn Coenen2017-01-052-14/+9
* Remove obsolete references to IPCThreadState/ProcessState.Martijn Coenen2016-12-301-19/+7
* Initial Android Auto External View Systems driversScott Randolph2016-12-1517-0/+1483