Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Update makefiles. | Steven Moreland | 2018-10-16 | 1 | -2/+3 |
* | Add a command to get the minimum battery voltage required for flashing | Hridya Valsaraju | 2018-10-05 | 1 | -5/+15 |
* | Add command to check whether off-mode-charging is enabled. | Hridya Valsaraju | 2018-09-28 | 1 | -0/+9 |
* | Add command to read fastboot variable 'variant' | Hridya Valsaraju | 2018-09-28 | 1 | -0/+11 |
* | Reland "Add command to pass oem commands to HAL" | Hridya Valsaraju | 2018-09-25 | 2 | -2/+12 |
* | Revert "Add command to pass oem commands to HAL" | Hridya Valsaraju | 2018-09-21 | 2 | -12/+2 |
* | Add command to pass oem commands to HAL | Hridya Valsaraju | 2018-09-17 | 2 | -2/+12 |
* | Get partition file system type from Fastboot HAL | Hridya Valsaraju | 2018-09-06 | 3 | -0/+115 |
index : android/platform-hardware-interfaces | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/hardware/interfaces/. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |