summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Convert gatekeeper hal test to use VtsHalHidlTargetTestEnvBase" am: c7...Zhuoyao Zhang2018-02-121-1/+19
|\
| * Convert gatekeeper hal test to use VtsHalHidlTargetTestEnvBaseZhuoyao Zhang2018-02-101-1/+19
* | Merge "Use -Werror in hardware/interfaces" am: 02804915fb am: 8e736c21deChih-Hung Hsieh2017-11-281-0/+2
|\|
| * Use -Werror in hardware/interfacesChih-Hung Hsieh2017-11-201-0/+2
| * Update makefiles for hidl_interface.Steven Moreland2017-11-101-157/+11
* | Updating makefiles for hidl_interface.Steven Moreland2017-11-131-157/+11
* | Merge "Automatic mk -> bp." am: e5fd969f19 am: 72c720a4e3Steven Moreland2017-11-072-40/+36
|\|
| * Automatic mk -> bp.Steven Moreland2017-11-032-40/+36
* | Update for Soong java makefiles. am: c3e80fa01e am: 0fff75dee1 am: 6c811964a1Steven Moreland2017-10-112-84/+28
|\|
| * Update for Soong java makefiles.Steven Moreland2017-10-102-84/+28
* | Merge "Update for hidl adapter module defaults." am: 988c977079 am: 861651985...Steven Moreland2017-10-041-0/+1
|\|
| * Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* | Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3 am: 71a19...Steven Moreland2017-09-261-1/+2
|\|
| * Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* | Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7e am: b94d0c7290Steven Moreland2017-09-261-0/+73
|\|
| * Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+73
| * VTS tests now static link to HAL def libs.Tri Vo2017-08-251-16/+2
| * Updating all makefiles.Steven Moreland2017-08-142-76/+6
* | Add 'vendor.' prefix to a vendor HAL service nameJaekyun Seok2017-09-111-1/+1
* | Updating all makefiles.Steven Moreland2017-08-101-77/+0
* | Merge "VTS tests now static link to HAL def libs. #2" into oc-mr1-dev am: 288...Tri Vo2017-08-101-16/+2
|\ \
| * | VTS tests now static link to HAL def libs. #2Tri Vo2017-08-101-16/+2
* | | Update make file for vndk enabled. am: 608d773ef8Justin Yun2017-08-041-0/+3
|\| |
| * | Update make file for vndk enabled.Justin Yun2017-08-041-0/+3
* | | Update makefiles (frameworks.jar).Steven Moreland2017-08-031-0/+4
|/ /
* / Update Android.bp HIDL makefilesTri Vo2017-08-021-1/+1
|/
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Fix transitive includes.Steven Moreland2017-04-061-0/+2
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-292-5/+6
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Note that auth token is opaque.Shawn Willden2017-03-241-1/+1
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* hidl_default to all targets.Steven Moreland2017-03-081-0/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Merge "Remove viral dependency on libhwbinder. (2/2)"TreeHugger Robot2017-02-242-3/+0
|\
| * Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-3/+0
* | gatekeeper HAL uses "default" service nameChris Phoenix2017-02-242-2/+2
|/
* Add test case to gatekeeper VTS tests.Ryan Campbell2017-02-221-1/+31
* Remove .vts spec filesTri Vo2017-02-222-153/+0
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Remove coverage flags from tests.Ryan Campbell2017-02-141-4/+0
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-141-0/+1
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-131-0/+1
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+3
|/