summaryrefslogtreecommitdiffstats
path: root/gnss
Commit message (Expand)AuthorAgeFilesLines
* Clarify C/No reflects the tracked portion of a GnssMeasurementYu-Han Yang2018-10-191-0/+4
* Clarifying GnssMeasurement and Clock commmentsWyattRiley2018-10-041-32/+55
* Allow more time to un-blacklist strongest sateliteWyattRiley2018-09-281-26/+51
* Set the floor value of time estimate as 2017 Jan 01 00:00:00 GMTYu-Han Yang2018-08-291-1/+1
* Improve VTS GNSS 1.1 reliability.WyattRiley2018-08-283-17/+42
* Delete time/position in InjectDelete instead of Delete_allYu-Han Yang2018-08-281-1/+5
* Inject last location in InjectBestLocation VTS testYu-Han Yang2018-08-281-18/+3
* Merge "Tolerate 1 sv status in GNSS blacklist VTS test" into pie-vts-devTreehugger Robot2018-08-281-5/+10
|\
| * Tolerate 1 sv status in GNSS blacklist VTS testYu-Han Yang2018-08-281-5/+10
* | Add VTS test to verify scheduling capabilityVishal Agarwal2018-08-281-0/+10
|/
* Set lowPowerMode as false in StartAndGetLocationsYu-Han Yang2018-05-311-1/+1
* Update VTS test to blacklist only non-GPS satellitesYu-Han Yang2018-05-222-7/+14
* Update doc in Gnss Hal v1.1Yu-Han Yang2018-04-022-13/+16
* Comment updated for privacy clarityWyatt Riley2018-03-211-0/+3
* Fix breakage by removing #include gps.hYu-Han Yang2018-03-151-1/+0
* Merge "Mock blacklisting satellites in default implementation" into pi-devWyatt Riley2018-03-158-37/+310
|\
| * Mock blacklisting satellites in default implementationYu-Han Yang2018-03-148-37/+310
* | Call SetGnssCallback in SetUpYu-Han Yang2018-03-143-28/+33
* | Update OWNERSYu-Han Yang2018-03-142-0/+5
|/
* Implement Gnss::start() and Gnss::stop()Yu-Han Yang2018-03-084-16/+113
* Merge "Add boilerplate default implementation for Gnss Hal v1.1"TreeHugger Robot2018-02-289-0/+471
|\
| * Add boilerplate default implementation for Gnss Hal v1.1Yu-Han Yang2018-02-279-0/+471
* | Update documentation of gnssRequestLocationCbYu-Han Yang2018-02-261-5/+13
|/
* Merge "Adding additional enum value for Half Cycle"Wyatt Riley2018-02-213-1/+82
|\
| * Adding additional enum value for Half CycleWyatt Riley2018-02-203-1/+82
* | Merge "Call deleteAidingData to clean up after injectBestLocation"TreeHugger Robot2018-02-211-0/+4
|\ \ | |/ |/|
| * Call deleteAidingData to clean up afterYu-Han Yang2018-02-161-0/+4
* | Merge "Convert gnss hal test to use VtsHalHidlTargetTestEnvBase"Zhuoyao Zhang2018-02-124-9/+48
|\ \ | |/ |/|
| * Convert gnss hal test to use VtsHalHidlTargetTestEnvBaseZhuoyao Zhang2018-02-124-9/+48
* | Add VTS test for checking upper bounds of GnssDebug uncertaintiesYu-Han Yang2018-02-071-4/+7
|/
* Add GNSS VTS test for IGnssDebug.TimeDebug values sanity checkYu-Han Yang2018-01-301-0/+4
* Add GNSS VTS test for GnssDebug position valuesYu-Han Yang2018-01-291-0/+49
* Add gnssRequestLocationCb to IGnssCallback.hal and injectBestLocationYu-Han Yang2018-01-244-1/+62
* GNSS Satellite Use Blacklist HALWyatt Riley2018-01-056-138/+527
* Use correct format specifier for uint32_t am: 004dd379df am: f157a9c8c7Yi Kong2018-01-031-2/+2
|\
| * Use correct format specifier for uint32_t am: 004dd379dfYi Kong2018-01-031-2/+2
| |\
| | * Use correct format specifier for uint32_tYi Kong2018-01-031-2/+2
| | * Remove subdirsSteven Moreland2017-11-281-6/+0
| * | Remove subdirsSteven Moreland2017-11-281-6/+0
* | | Comments for CTS Galileo Sub Message ID checktccyp2017-12-151-1/+2
* | | Clarifications to IGnss*.hal commentsWyatt Riley2017-12-142-7/+7
* | | GNSS HAL & VTS for Duty Cycling & Low Power APIs.gomo2017-12-016-12/+303
* | | Merge "Adding GNSS Model & Version String"TreeHugger Robot2017-11-299-0/+381
|\ \ \
| * | | Adding GNSS Model & Version StringWyatt Riley2017-11-289-0/+381
* | | | Remove subdirsSteven Moreland2017-11-281-6/+0
|/ / /
* | | Merge "Use -Werror in hardware/interfaces" am: 02804915fb am: 8e736c21deChih-Hung Hsieh2017-11-281-2/+2
|\| |
| * | Merge "Use -Werror in hardware/interfaces" am: 02804915fbChih-Hung Hsieh2017-11-281-2/+2
| |\|
| | * Merge "Use -Werror in hardware/interfaces"Chih-Hung Hsieh2017-11-281-2/+2
| | |\
| | | * Use -Werror in hardware/interfacesChih-Hung Hsieh2017-11-201-2/+2
| | * | Merge commit '1a06284b24f5eb7bb9c1fea0817da8898b3b1bff' fromXin Li2017-11-143-2/+11
| | |\ \ | | | |/ | | |/|