summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Updating all makefiles.Steven Moreland2017-08-146-150/+25
* Skip ValidateFabien Sanglard2017-06-224-0/+61
|\
| * Skip ValidateFabien Sanglard2017-06-214-0/+61
* | Update makefiles. (2/2)Steven Moreland2017-05-225-0/+5
|\|
| * Update makefiles. (2/2)Steven Moreland2017-05-195-0/+5
* | Merge "graphics: set maxThreads to 4 for the composer" into oc-devChia-I Wu2017-05-121-1/+1
|\|
| * graphics: set maxThreads to 4 for the composerChia-I Wu2017-05-121-1/+1
| * Merge changes from topic 'fix-hidl-generate' into oc-devSteven Moreland2017-05-105-10/+10
| |\
* | \ Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-105-10/+10
|\ \ \ | | |/ | |/|
| * | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-095-10/+10
* | | Merge "Start processes that need real-time with CAP_SYS_NICE." into oc-devMartijn Coenen2017-05-101-0/+1
|\ \ \ | | |/ | |/|
| * | Start processes that need real-time with CAP_SYS_NICE.Martijn Coenen2017-05-091-0/+1
| |/
* / Remove redundant dependenciesSteven Moreland2017-05-024-8/+0
|/
* Merge "Avoid crash when setting buffer on deleted layer" into oc-devSteven Thomas2017-05-022-21/+44
|\
| * Avoid crash when setting buffer on deleted layerSteven Thomas2017-05-022-21/+44
* | Merge "graphics: polish Transform docs and indent ColorMode" into oc-devTreeHugger Robot2017-05-011-220/+223
|\ \
| * | graphics: polish Transform docs and indent ColorModeChia-I Wu2017-04-281-220/+223
| |/
* / graphics: remvoe -Wno-unused-parameterChia-I Wu2017-04-282-3/+2
|/
* graphics: remove non-HAL pixel formatsChia-I Wu2017-04-271-12/+1
* graphics: clean up PixelFormat docsChia-I Wu2017-04-271-202/+183
* graphics: reorder PixelFormatChia-I Wu2017-04-271-193/+193
* graphics: use mapper from the composerChia-I Wu2017-04-252-111/+22
* graphics: clarify importBuffer and passthrough HALsChia-I Wu2017-04-253-21/+13
* graphics: keep mapper valid during process terminationChia-I Wu2017-04-192-35/+45
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-3/+3
* Merge "libhwcomposer-client: mark as vendor_available" into oc-devTreeHugger Robot2017-04-121-0/+1
|\
| * libhwcomposer-client: mark as vendor_availableSteven Moreland2017-04-111-0/+1
* | composer: route binder traffic over vndbinderIliyan Malchev2017-04-121-0/+1
* | Merge changes from topic 'hidl-vendor-available' into oc-devSteven Moreland2017-04-125-0/+5
|\ \
| * | Update makefiles (2/2).Steven Moreland2017-04-115-0/+5
| |/
* | Merge "Add PRESENT_FENCE_IS_NOT_RELIABLE" into oc-devBrian C. Anderson2017-04-122-0/+12
|\ \
| * | Add PRESENT_FENCE_IS_NOT_RELIABLEBrian Anderson2017-04-122-0/+12
* | | libgrallocmapperincludes: as header lib and vendorSteven Moreland2017-04-122-3/+6
| |/ |/|
* | Merge "graphics: revise gralloc interfaces" into oc-devChia-I Wu2017-04-1034-2347/+2413
|\ \ | |/ |/|
| * graphics: revise gralloc interfacesChia-I Wu2017-04-1034-2347/+2413
* | graphics: Update RAW16 format commentsEmilian Peev2017-04-091-3/+11
|/
* Fix transitive includes.Steven Moreland2017-04-061-1/+1
* add components necessary for bootanim to animation classKeun-young Park2017-03-312-2/+2
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-2911-300/+303
* Merge "Use gralloc usage conversion library" into oc-devTreeHugger Robot2017-03-282-4/+7
|\
| * Use gralloc usage conversion libraryJesse Hall2017-03-282-4/+7
* | Update makefiles for hwtypes.hSteven Moreland2017-03-284-0/+4
|/
* Remove viral readproc group dependency.Steven Moreland2017-03-232-2/+2
* Fix library dependency, remove undeclarate depsFabien Sanglard2017-03-213-4/+5
* Add graphics composer support for HWC > HWC1.1Fabien Sanglard2017-03-203-7/+45
* Merge "Move IGraphicBufferProducer to graphics/bufferqueue."TreeHugger Robot2017-03-154-0/+816
|\
| * Move IGraphicBufferProducer to graphics/bufferqueue.Pawin Vongmasa2017-03-154-0/+816
* | Update Display-P3 transfer functionCourtney Goeltzenleuchter2017-03-151-1/+3
|/
* Change vts target base test class nameYuexi Ma2017-03-109-18/+18
* Merge "graphics: fix a potential use after free"TreeHugger Robot2017-03-102-37/+91
|\