summaryrefslogtreecommitdiffstats
path: root/ir
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles for hidl_interface.Steven Moreland2017-11-101-156/+10
* Update for Soong java makefiles.Steven Moreland2017-10-112-65/+27
|\
| * Update for Soong java makefiles.Steven Moreland2017-10-102-65/+27
* | Merge "Remove useless Android.mk files."Steven Moreland2017-10-051-19/+0
|\|
| * Merge "Remove useless Android.mk files."Treehugger Robot2017-10-051-19/+0
| |\
| | * Remove useless Android.mk files.Steven Moreland2017-10-041-19/+0
* | | Merge "Update for hidl adapter module defaults."Steven Moreland2017-10-041-0/+1
|\| |
| * | Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
| |/
* | Merge "Fix typo in update makefiles."Steven Moreland2017-09-261-1/+2
|\|
| * Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* | Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+73
|\|
| * Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+73
* | Updating all makefiles.Steven Moreland2017-08-111-58/+0
* | Update makefiles for vndk enabled. am: 5e59402492 am: 271d53d836Steven Moreland2017-08-091-0/+3
|\ \
| * | Update makefiles for vndk enabled. am: 5e59402492Steven Moreland2017-08-081-0/+3
| |\|
| | * Update makefiles for vndk enabled.Steven Moreland2017-08-081-0/+3
| * | Merge changes from topic 'go-away-static-hidl-java' am: f4c58cd48cSteven Moreland2017-08-041-58/+0
|/| | | |/
| * Merge changes from topic 'go-away-static-hidl-java'Steven Moreland2017-08-041-58/+0
| |\
| | * Update makefiles.Steven Moreland2017-08-031-58/+0
* | | Merge changes from topic 'vts_deps' am: 7d149a564fTri Vo2017-08-031-13/+2
|\| |
| * | Merge changes from topic 'vts_deps'Treehugger Robot2017-08-031-13/+2
| |\ \ | | |/ | |/|
| | * VTS tests now static link to HAL def libs.Tri Vo2017-08-031-13/+2
* | | Change dependency library am: 94293086f8Sundong Ahn2017-08-021-0/+4
|\| |
| * | Change dependency librarySundong Ahn2017-07-311-0/+4
| |/
* | Merge "Update HIDL makefiles." am: 49dad304a5Steven Moreland2017-07-311-1/+1
|\|
| * Update HIDL makefiles.Steven Moreland2017-07-261-1/+1
* | Merge "Fix consumerir test bugs" into oc-devConnor O'Brien2017-06-281-2/+1
|\ \ | |/ |/|
| * Fix consumerir test bugsConnor O'Brien2017-06-281-2/+1
| * Update makefiles.Steven Moreland2017-05-191-0/+1
| * Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-091-2/+2
| * Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
| * Update makefiles.Steven Moreland2017-04-111-0/+1
| * Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-281-2/+2
* | Update makefiles.Steven Moreland2017-05-181-0/+1
* | Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-011-2/+0
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* | Update makefiles.Steven Moreland2017-04-111-0/+1
* | Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-281-2/+2
|/
* Update makefiles.Steven Moreland2017-03-241-0/+1
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* Add hidl_default and make modules use hidl_default.Steven Moreland2017-03-082-0/+3
* Ir test: remove warningsSteven Moreland2017-03-081-1/+0
* Add columns to namespace for vts target base test invocationYuexi Ma2017-02-281-1/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTestYuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder.Steven Moreland2017-02-242-3/+0
* Remove .vts spec files.Tri Vo2017-02-212-67/+0
* Update the test binary and source file name.Zhuoyao Zhang2017-02-172-2/+2
* Merge "Remove --coverage in Android.bp"Treehugger Robot2017-02-141-4/+0
|\
| * Remove --coverage in Android.bpDan Willemsen2017-02-101-4/+0