summaryrefslogtreecommitdiffstats
path: root/ir
Commit message (Expand)AuthorAgeFilesLines
* Merge "Fix consumerir test bugs" into oc-devConnor O'Brien2017-06-281-2/+1
|\
| * Fix consumerir test bugsConnor O'Brien2017-06-281-2/+1
| * Update makefiles.Steven Moreland2017-05-191-0/+1
| * Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-091-2/+2
| * Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
| * Update makefiles.Steven Moreland2017-04-111-0/+1
| * Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-281-2/+2
* | Update makefiles.Steven Moreland2017-05-181-0/+1
* | Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-011-2/+0
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* | Update makefiles.Steven Moreland2017-04-111-0/+1
* | Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-281-2/+2
|/
* Update makefiles.Steven Moreland2017-03-241-0/+1
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* Add hidl_default and make modules use hidl_default.Steven Moreland2017-03-082-0/+3
* Ir test: remove warningsSteven Moreland2017-03-081-1/+0
* Add columns to namespace for vts target base test invocationYuexi Ma2017-02-281-1/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTestYuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder.Steven Moreland2017-02-242-3/+0
* Remove .vts spec files.Tri Vo2017-02-212-67/+0
* Update the test binary and source file name.Zhuoyao Zhang2017-02-172-2/+2
* Merge "Remove --coverage in Android.bp"Treehugger Robot2017-02-141-4/+0
|\
| * Remove --coverage in Android.bpDan Willemsen2017-02-101-4/+0
* | Move hidl shims to the vendor partition.Steven Moreland2017-02-132-1/+3
* | Update vts files on aosp.Zhuoyao Zhang2017-02-122-1/+3
|/
* Use filegroup as genrule srcs.Tri Vo2017-02-091-4/+2
* Updated makefilesAndreas Huber2017-02-091-2/+2
* Remove vts driver/profiler build rules.Tri Vo2017-02-061-103/+8
* move VTS stub files and non-functional tests (aosp)Keun Soo Yim2017-02-033-73/+0
* Support driver/profiler for all hals.Zhuoyao Zhang2017-02-011-10/+10
* use the default binder/passthrough mode in vts testsKeun Soo Yim2017-01-241-1/+1
* update the used precondition var name for IRKeun Soo Yim2017-01-241-1/+1
* IR HAL Target-side testConnor O'Brien2017-01-1910-0/+387
* consumerir HAL uses "default" service nameChris Phoenix2017-01-182-4/+4
* Merge "Bp/n/sFoo -> Bp/n/sHwFoo"Treehugger Robot2017-01-111-2/+2
|\
| * Bp/n/sFoo -> Bp/n/sHwFooYifan Hong2017-01-101-2/+2
* | liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-101-1/+3
|/
* Remove length arg from transmit() in IR HALConnor O'Brien2016-12-193-4/+4
* Update makefiles for Java package path.Yifan Hong2016-12-131-4/+4
* Add android.hardware.consumerir@1.0 service.Connor O'Brien2016-12-123-0/+49
* Add consumerir HIDL default implementationConnor O'Brien2016-12-124-0/+171
* consumerir: define the consumerir HIDL interfaceConnor O'Brien2016-12-125-0/+242