summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* Light mk -> bp.Steven Moreland2017-12-181-48/+0
| | | | | | Test: boots Merged-In: I15c4779a7c9eea39fb20746f69800dcf20670275 Change-Id: I963b957491575edbf68727ad4c97b733dceb0149
* Use -Werror in hardware/interfaces/light/2.0Chih-Hung Hsieh2017-11-281-0/+4
| | | | | | | Bug: 66996870 Test: build with WITH_TIDY=1 Change-Id: If922bef89eba554c37b74a574bb0a042cfad46c7 Merged-In: I15c4779a7c9eea39fb20746f69800dcf20670275
* Remove dependency of libhardware_legacy from HAL servicesHung-ying Tyan2017-04-141-1/+0
| | | | | | | | | It is not used by these services. Bug: 33241851 Bug: 37305530 Test: built and tested on sailfish Change-Id: I1f3f51981d7dfcf27e18d9495c747b7662867d31
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-241-2/+0
| | | | | | | | | | | | | | | | find hardware/interfaces -name Android.mk -exec sed -i -e '/libhwbinder \\/d' {} \; find hardware/interfaces -name Android.bp -exec sed -i -e '/"libhwbinder"/d' {} \; ./hardware/interfaces/update-makefiles.sh Note, automotive has some actual dependencies on libhwbinder, filed b/35758626 for this. Test: everything links Test: (sanity) booted marlin on internal master with these changes Bug: 35710429 Change-Id: I6d0726c8130d00684b978efbdd48e3ae396f12e5
* Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-131-0/+2
| | | | | | | | | | | | We need google shims on the vendor partition because they are providing an implementation of a vendor defined interface. They were written by google just as a courtesy/to make the transition easier. They're basically a set for vendors to assemble their hal implementations from. Bug: 34135607 Test: marlin persist.hal.binderization on/off Change-Id: I2e2af5af39264cf290259755bb9b2eb9827a21f5
* Split libhidl into base and transport.Yifan Hong2016-11-181-2/+4
| | | | | | | Bug: 32756130 Test: mma Change-Id: Id21cf23abe2910f26bb7895511862443b93dc112
* Adding android.hardware.light@2.0 service.Steven Moreland2016-10-111-0/+23
| | | | | | Bug: 32022100 Test: end-to-end Change-Id: I2d143f3a283e3a230c5ae4999e492f29ffe4234c
* Light 2.0 hal default implementation.Steven Moreland2016-10-111-0/+20
Bug: 32022100 Test: end to end Change-Id: Ifa3c170758b57179ecc7fa518adb62b4b5916e85