summaryrefslogtreecommitdiffstats
path: root/light
Commit message (Expand)AuthorAgeFilesLines
* Remove subdirsSteven Moreland2017-11-281-5/+0
* Update makefiles for hidl_interface.Steven Moreland2017-11-101-160/+14
* Update for Soong java makefiles.Steven Moreland2017-10-102-141/+31
* Merge "Remove useless Android.mk files."Treehugger Robot2017-10-051-19/+0
|\
| * Remove useless Android.mk files.Steven Moreland2017-10-041-19/+0
* | Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
|/
* Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+73
* VTS tests now static link to HAL def libs.Tri Vo2017-08-251-13/+2
* Updating all makefiles.Steven Moreland2017-08-142-133/+6
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Merge "Remove dependency of libhardware_legacy from HAL services" into oc-devTreeHugger Robot2017-04-171-1/+0
|\
| * Remove dependency of libhardware_legacy from HAL servicesHung-ying Tyan2017-04-141-1/+0
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
|/
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-291-4/+4
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* hidl_default to all targets.Steven Moreland2017-03-081-0/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-241-2/+0
* Remove .vts spec filesTri Vo2017-02-222-187/+0
* lights vts test: don't turn off the screenSteven Moreland2017-02-221-38/+35
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Remove coverage flags from tests.Ryan Campbell2017-02-141-4/+0
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-141-0/+1
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-131-0/+1
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+3
|/
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-4/+2
* Updated makefilesAndreas Huber2017-02-091-2/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-103/+8
* move VTS stub files and non-functional testsKeun Soo Yim2017-02-0310-227/+0
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-10/+10
* light HAL uses "default" service nameChris Phoenix2017-01-232-4/+2
* Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* Fix LightHidlTargetProfilingTestZhuoyao Zhang2017-01-171-1/+0
* Revert "Revert "move VTS HIDL HAL tests to the corresponding interface direct...Steven Moreland2017-01-131-0/+19
* Revert "move VTS HIDL HAL tests to the corresponding interface directories"Ruchi Kandoi2017-01-131-19/+0
* Merge "liblog: use log/log.h when utilizing ALOG macros"TreeHugger Robot2017-01-121-1/+2
|\
| * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+2
* | Remove coverage from test configurations.Ryan Campbell2017-01-112-34/+0
|/
* Merge changes from topic 'bphwfoo'TreeHugger Robot2017-01-111-2/+2
|\
| * Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-111-2/+2
* | Add profiling for sensors, light, and power HALs.Tri Vo2017-01-102-0/+58
|/
* lights: add coverage configSteven Moreland2017-01-052-0/+34
* Return<*> getStatus().isOk() -> isOk()Steven Moreland2017-01-041-2/+2