summaryrefslogtreecommitdiffstats
path: root/light
Commit message (Expand)AuthorAgeFilesLines
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-141-0/+1
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-131-0/+1
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+3
|/
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-4/+2
* Updated makefilesAndreas Huber2017-02-091-2/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-103/+8
* move VTS stub files and non-functional testsKeun Soo Yim2017-02-0310-227/+0
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-10/+10
* light HAL uses "default" service nameChris Phoenix2017-01-232-4/+2
* Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* Fix LightHidlTargetProfilingTestZhuoyao Zhang2017-01-171-1/+0
* Revert "Revert "move VTS HIDL HAL tests to the corresponding interface direct...Steven Moreland2017-01-131-0/+19
* Revert "move VTS HIDL HAL tests to the corresponding interface directories"Ruchi Kandoi2017-01-131-19/+0
* Merge "liblog: use log/log.h when utilizing ALOG macros"TreeHugger Robot2017-01-121-1/+2
|\
| * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+2
* | Remove coverage from test configurations.Ryan Campbell2017-01-112-34/+0
|/
* Merge changes from topic 'bphwfoo'TreeHugger Robot2017-01-111-2/+2
|\
| * Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-111-2/+2
* | Add profiling for sensors, light, and power HALs.Tri Vo2017-01-102-0/+58
|/
* lights: add coverage configSteven Moreland2017-01-052-0/+34
* Return<*> getStatus().isOk() -> isOk()Steven Moreland2017-01-041-2/+2
* Merge "light: add additional vts tests."TreeHugger Robot2016-12-282-14/+72
|\
| * light: add additional vts tests.Steven Moreland2016-12-282-14/+72
* | Update Android.bp and vts/Android.mk for Hidl HALsZhuoyao Zhang2016-12-221-0/+45
* | use the new oneshot vts driver generation build ruleKeun Soo Yim2016-12-162-30/+58
|/
* Merge "Fix build."Martijn Coenen2016-12-151-0/+1
|\
| * Fix build.Martijn Coenen2016-12-151-0/+1
* | Revert "Revert "Update makefiles for Java package path.""Yifan Hong2016-12-131-12/+12
* | Revert "Update makefiles for Java package path."Yifan Hong2016-12-131-12/+12
* | Update makefiles for Java package path.Yifan Hong2016-12-131-12/+12
|/
* Add coverage flags to VTS light test.Ryan Campbell2016-12-121-0/+4
* enable vts tests for light hal.Tri Vo2016-12-059-0/+172
* Update makefiles for hidlizing IBase.Yifan Hong2016-12-032-14/+48
* Update to use the correct logging library.Yifan Hong2016-12-013-2/+7
* Added AOSP license headers.Steven Moreland2016-11-292-0/+30
* Remove HIDL_GENERATED from things written by hand.Steven Moreland2016-11-291-3/+3
* Functional tests for lights hal.Steven Moreland2016-11-223-0/+136
* Merge "Update makefiles for logging."Steven Moreland2016-11-221-0/+1
|\
| * Update makefiles for logging.Steven Moreland2016-11-211-0/+1
* | move VTS HIDL HAL tests to the corresponding interface directoriesKeun Soo Yim2016-11-211-0/+19
|/
* Merge "Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS."TreeHugger Robot2016-11-181-2/+0
|\
| * Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS.Steven Moreland2016-11-171-2/+0
* | Split libhidl into base and transport.Yifan Hong2016-11-183-5/+10
|/
* Add vts files and driver for light hal.Steven Moreland2016-11-163-0/+234
* Support genrules with multiple toolsColin Cross2016-11-051-4/+4
* Merge "Remove readproc from light."TreeHugger Robot2016-11-031-1/+1
|\
| * Remove readproc from light.Steven Moreland2016-11-011-1/+1
* | Running update makefiles.Steven Moreland2016-11-021-4/+4
|/
* Stop all these merge conflicts.Steven Moreland2016-10-262-0/+9
* Use defaultPassthroughServiceImplementation.Steven Moreland2016-10-211-38/+19