summaryrefslogtreecommitdiffstats
path: root/media/1.0
Commit message (Collapse)AuthorAgeFilesLines
* Update makefiles after native handle in Java.Steven Moreland2018-08-141-1/+1
| | | | | | Bug: 35098567 Test: N/A Change-Id: I54b8d804e480cda09806f8028b966f28c4bd706e
* Move media configuration to its own directory.Steven Moreland2017-12-182-0/+0
| | | | | | | | | | This mirrors the audio configuration and will moves the makefile so it is no longer in a location that hidl-gen should have been generating makefiles to. Bug: none Test: none Change-Id: If4bb8b176d0f498667d63d4161e852bf30f8affe
* Add Android.mk back for media profile.Steven Moreland2017-12-181-0/+14
| | | | | | | | | Accidentally removed by f390f03aa41691939f95729f3989feac03ee2f83 because it lives where auto-generated makefiles should. Bug: none Test: pass Change-Id: Ied4fbc279c79d9bf64605886cee7b2fa87248896
* Updating makefiles for hidl_interface.Steven Moreland2017-11-131-57/+12
| | | | | | | Bug: 64487114 Test: manual Merged-In: Ie13d9e014cf2b81c18c67f551b4644fb9f0ba812 Change-Id: Ie13d9e014cf2b81c18c67f551b4644fb9f0ba812
* Update for Soong-only makefiles.Steven Moreland2017-10-111-14/+0
| | | | | | Test: pass Bug: 33420795 Change-Id: Ibec6d1e38939b9e7566a96381439be2aac3bf8ca
* Update for Soong java makefiles.Steven Moreland2017-10-101-0/+6
| | | | | | Test: pass Bug: 33420795 Change-Id: Id9b1919a19b8ff682738cfb0869a479b4dbb4293
* Updating all makefiles.Steven Moreland2017-08-141-1/+4
| | | | | | | | | Bug: 64487114 Test: none Merged-In: I8608c8f636c35f21e4246a805a9eff6d14124e0a Merged-In: I2fa89b6661c39859ec4fb62c4bb0a05a35e645f0 Merged-In: Ifdc3c17cb2b85c18b37dac2d03bb5c8935c23180 Change-Id: I170fa1c4fe39f8109b1670db58ef99bb11afc0be
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\ | | | | | | | | | | am: 76cfb84140 Change-Id: I24d21438a5b2f447d2160929c6ff6e17b2b66820
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
| | | | | | | | | | | | | | | | Adds default configuration for all hals. Bug: 38415912 Test: pass Change-Id: Idd1f3a2b7b16ad956d31784a513e93a066cdd02e
* | Move media_profiles_V1_0.dtd to hardware/interfacesPawin Vongmasa2017-05-192-0/+70
|/ | | | | | | Test: media_profiles_V1_0.dtd exists in system/etc Bug: 36430270 Merged-In: I43d6eb68cc866a280cbe24fcf0f0af75a3c3ae67 Change-Id: I43d6eb68cc866a280cbe24fcf0f0af75a3c3ae67
* Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
| | | | | | Test: pass Bug: 38174080 Change-Id: Icad451f9f9ad5f46412356a4171a8a1222f8e545
* Merge changes from topic 'hidl-vendor-available' into oc-devSteven Moreland2017-04-121-0/+1
|\ | | | | | | | | | | * changes: Update makefiles (2/2). Update makefiles.
| * Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
| | | | | | | | | | Test: pass Change-Id: Ic7e6289c7b69785491708ce0acbb657f4c704229
* | Add IOmxStore and remove IOmxNode::setQuirks.Lajos Molnar2017-04-081-1/+1
|/ | | | | | | | | | | IOmxStore is used for passing results from parsing media_codecs.xml and related XML files to the framework. Once XML parsing is moved to the HAL side, IOmxNode::setQuirks will not be needed anymore. Test: Media post-submit tests on Pixel phone. Test: Manual use of Camera, Photos, Play Movies and YouTube apps. Bug: 36952714 Change-Id: I6b24c486c6f8afcbef6ee88a13b2b5bb08d3e656
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
| | | | | Test: pass Change-Id: I8e17eb8fec5d2f04c526476a866c8dd54ccb556c
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-2/+2
| | | | | Test: mmma hardware/interfaces Change-Id: I9f4457c78b7820c242d46359f0debe05d1b3e482
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-95/+7
| | | | | | | Bug: 34893894 Test: mmma hardware/interfaces Change-Id: Ic72716577a5f93700c5056986aff55a76b170b5d
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-0/+95
| | | | | | | * Add driver/profiler build rule for all hals. Test: mma Change-Id: I98325f7af14fec7dd1bb64b1668de8c7c20ace92
* Use HIDL's memory for shared memory and add wrapper interfaces forPawin Vongmasa2017-01-251-16/+11
| | | | | | | | IGraphicBufferProducer. Test: Compiles Bug: 31399200 Change-Id: I17a3b1c8f20e9c11474761d120edd2e75353cc6d
* Change GraphicBuffer to AnwBuffer and update its fields.Pawin Vongmasa2016-12-191-6/+6
| | | | | | | | | | The server side only needs information of type ANativeWindowBuffer, not GraphicBuffer. Test: Compiles Bug: 31399200 Change-Id: Ic967c58d8c922e0c422e5b63fa5ce2188da89010
* Update makefiles for hidlizing IBase.Yifan Hong2016-12-031-2/+2
| | | | | | | | | A new dependency android.hidl.base@1.0 is added for all projects. Test: mma Change-Id: Ia70d0eb0d74de06475a339698386d383d491a43a
* Make Status an enum and move it from media to media.omx.Pawin Vongmasa2016-11-301-1/+0
| | | | | | | Bug: 31399200 Test: None. Change-Id: I28a891030f24b3d9aa2938ae61bf02b060feee05
* Update makefiles for logging.Steven Moreland2016-11-211-0/+1
| | | | | | Bug: 32943424 Test: pass Change-Id: Ic88ce6adf04e0e36db53e4cc06ac2ec5a90c011c
* Split libhidl into base and transport.Yifan Hong2016-11-181-2/+4
| | | | | | | Bug: 32756130 Test: mma Change-Id: Id21cf23abe2910f26bb7895511862443b93dc112
* Start media.omx HIDL project.Pawin Vongmasa2016-11-172-0/+122
Test: None Bug: 31399200 Change-Id: I2fb1a6758ccc001c5631be1c642ad537d1ff5a10