summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix implicit-fallthrough warnings.Chih-Hung Hsieh2018-10-191-0/+1
* resolve merge conflicts of b92f1d2e1be35b331b18589a8cde81d51ddd31d6 to oreo-m...Pawin Vongmasa2018-08-101-0/+10
|\
| * resolve merge conflicts of b92f1d2e1be35b331b18589a8cde81d51ddd31d6 to oreo-m...Pawin Vongmasa2018-07-121-0/+10
| |\
| | * Disable tests for secure audio decodersPawin Vongmasa2018-07-111-1/+11
| | * bug fix: restore support for broken flagRam Mohan M2018-01-231-2/+2
| | * bug fix: disable timestamp deviation test for audio decoderRam Mohan M2018-01-231-1/+1
| | * bug fix: handle OMX_EventBufferFlag eventsRam Mohan M2018-01-231-18/+37
* | | VtsHalMediaOmx should test functionality onlyRay Essick2018-06-011-0/+5
* | | Convert omx hal test to use VtsHalHidlTargetTestEnvBaseZhuoyao Zhang2018-02-091-79/+1
|/ /
* | bug fix: during fatal fails bypass freeNode() callsRam Mohan M2017-10-171-0/+4
* | omxvts: exit gracefully during fatal failsRam Mohan M2017-10-051-114/+148
* | omxvts: fix binary for 64bit platformsRam Mohan M2017-09-291-0/+4
* | Merge "Enable EOSTest_M test" into oc-mr1-devTreeHugger Robot2017-09-201-10/+5
|\ \
| * | Enable EOSTest_M testRam Mohan M2017-09-171-10/+5
* | | Merge "Signal eof flag for each input buffer" into oc-mr1-devTreeHugger Robot2017-09-201-26/+9
|\ \ \
| * | | Signal eof flag for each input bufferRam Mohan M2017-09-171-26/+9
| |/ /
* / / Add vts audio dec test for flac decoderRam Mohan M2017-09-171-1/+16
|/ /
* | Merge "bug fix: restore support for broken flag" into oc-dev am: 40aad4e988Ram Mohan M2017-09-031-2/+2
|\ \
| * \ Merge "bug fix: restore support for broken flag" into oc-devRam Mohan M2017-09-031-2/+2
| |\ \
| | * | bug fix: restore support for broken flagRam Mohan M2017-09-021-2/+2
* | | | Merge "bug fix: disable timestamp deviation test for audio decoder" into oc-d...Ram Mohan M2017-09-011-1/+1
|\| | |
| * | | Merge "bug fix: disable timestamp deviation test for audio decoder" into oc-devRam Mohan M2017-09-011-1/+1
| |\| |
| | * | bug fix: disable timestamp deviation test for audio decoderRam Mohan M2017-09-011-1/+1
| * | | bug fix: handle OMX_EventBufferFlag eventsRam Mohan M2017-08-071-18/+37
| |\| |
| | * | bug fix: handle OMX_EventBufferFlag eventsRam Mohan M2017-08-071-18/+37
| | |/
* | | improve timeout handlingRam Mohan M2017-07-181-19/+16
* | | Merge "Print test information to the target device's logcat" into oc-dr1-dev ...Pawin Vongmasa2017-07-131-2/+13
|\| |
| * | Print test information to the target device's logcatPawin Vongmasa2017-07-061-2/+13
| |/
* | bug fix: handle portReconfiguration in testEOS()Ram Mohan M2017-06-271-13/+31
* | bug fix: pass comp name information to port reconfiguration at all callsRam Mohan M2017-06-221-6/+7
|/
* Merge "AudioDec Test: Ignore output port configuration" into oc-devTreeHugger Robot2017-06-081-23/+60
|\
| * AudioDec Test: Ignore output port configurationRam Mohan M2017-06-081-23/+60
* | Merge "Vts AudioDec Test: Disable EOSTest_M" into oc-devTreeHugger Robot2017-06-081-1/+5
|\ \
| * | Vts AudioDec Test: Disable EOSTest_MRam Mohan M2017-06-081-1/+5
| |/
* / Vts Omx Tests: Disable test that are not IOMX compatibleRam Mohan M2017-06-071-1/+1
|/
* Omx vts test.Ram Mohan M2017-05-251-50/+45
* Omx vts tests.Ram Mohan M2017-05-141-21/+169
* Omx VTS testsRam Mohan M2017-05-031-137/+509
* Basic audio/video encoder/decoder test.Ram Mohan M2017-04-261-218/+142
* media.omx VTS test baselineRam Mohan M2017-04-131-0/+687