summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* VtsHalMediaOmx should test functionality onlyRay Essick2018-06-011-0/+5
* Merge "Convert omx hal test to use VtsHalHidlTargetTestEnvBase" am: 03086cfea4Zhuoyao Zhang2018-02-121-79/+1
|\
| * Convert omx hal test to use VtsHalHidlTargetTestEnvBaseZhuoyao Zhang2018-02-091-79/+1
* | omxvts:vid:dec: modify resource files for avc dec and mpeg4 decRam Mohan M2017-11-081-4/+4
|/
* bug fix: during fatal fails bypass freeNode() callsRam Mohan M2017-10-171-0/+4
* omxvts: exit gracefully during fatal failsRam Mohan M2017-10-051-110/+145
* omxvts: fix binary for 64bit platformsRam Mohan M2017-09-291-0/+4
* Merge "Enable EOSTest_M test" into oc-mr1-devTreeHugger Robot2017-09-201-7/+6
|\
| * Enable EOSTest_M testRam Mohan M2017-09-171-7/+6
* | Merge "Signal eof flag for each input buffer" into oc-mr1-devTreeHugger Robot2017-09-201-26/+9
|\ \
| * | Signal eof flag for each input bufferRam Mohan M2017-09-171-26/+9
| |/
* | Merge "Add support for preset ANW buffer mode" into oc-mr1-devTreeHugger Robot2017-09-201-1/+7
|\ \
| * | Add support for preset ANW buffer modeRam Mohan M2017-09-171-1/+7
* | | Extend adaptive playback test for graphic buffer modesRam Mohan M2017-09-171-2/+11
|/ /
* | Move graphic buffer allocation to commonRam Mohan M2017-09-171-117/+7
* | Add adaptive playback testRam Mohan M2017-09-171-22/+176
|/
* Merge "bug fix: add missing color formats to the check for valid formats" int...TreeHugger Robot2017-09-131-2/+4
|\
| * bug fix: add missing color formats to the check for valid formatsRam Mohan M2017-09-011-2/+4
* | Merge "bug fix: handle multiple port settings change events signalled at once...Ram Mohan M2017-09-071-0/+25
|\ \
| * \ Merge "bug fix: handle multiple port settings change events signalled at once...Ram Mohan M2017-09-071-0/+25
| |\ \
| | * \ Merge "bug fix: handle multiple port settings change events signalled at once...TreeHugger Robot2017-09-071-0/+25
| | |\ \
| | | * | bug fix: handle multiple port settings change events signalled at onceRam Mohan M2017-09-011-0/+25
* | | | | Merge "bug fix: restore support for broken flag" into oc-dev am: 40aad4e988Ram Mohan M2017-09-031-2/+2
|\| | | | | |_|_|/ |/| | |
| * | | Merge "bug fix: restore support for broken flag" into oc-devRam Mohan M2017-09-031-2/+2
| |\| |
| | * | Merge "bug fix: restore support for broken flag" into oc-devTreeHugger Robot2017-09-031-2/+2
| | |\ \
| | | * | bug fix: restore support for broken flagRam Mohan M2017-09-021-2/+2
| | | |/
| * | | Merge "bug fix: output colorformat configuration fixed" into oc-devRam Mohan M2017-08-251-44/+178
| |\| |
| | * | bug fix: output colorformat configuration fixedRam Mohan M2017-08-171-44/+178
| * | | Merge "bug fix: close file pointer" into oc-devRam Mohan M2017-08-181-0/+1
| |\| |
| | * | bug fix: close file pointerRam Mohan M2017-08-171-0/+1
| * | | Merge "bug fix: configure input port buffer size" into oc-devRam Mohan M2017-08-181-4/+48
| |\| |
| | * | bug fix: configure input port buffer sizeRam Mohan M2017-08-171-4/+48
| | |/
| * | bug fix: handle OMX_EventBufferFlag eventsRam Mohan M2017-08-071-11/+14
| |\|
| | * bug fix: handle OMX_EventBufferFlag eventsRam Mohan M2017-08-071-11/+14
* | | bug fix: close file pointerRam Mohan M2017-08-151-0/+1
* | | bug fix: configure input port buffer sizeRam Mohan M2017-08-151-4/+30
* | | bug fix: output colorformat configuration fixedRam Mohan M2017-08-011-44/+196
* | | bug fix: handle OMX_EventBufferFlag eventsRam Mohan M2017-07-281-3/+0
* | | improve timeout handlingRam Mohan M2017-07-181-19/+16
* | | Merge "Print test information to the target device's logcat" into oc-dr1-dev ...Pawin Vongmasa2017-07-131-2/+13
|\| |
| * | Print test information to the target device's logcatPawin Vongmasa2017-07-061-2/+13
| |/
* / bug fix: handle portReconfiguration in testEOS()Ram Mohan M2017-06-271-8/+14
|/
* Merge "AudioDec Test: Ignore output port configuration" into oc-devTreeHugger Robot2017-06-081-2/+2
|\
| * AudioDec Test: Ignore output port configurationRam Mohan M2017-06-081-2/+2
* | Omx vts testsRam Mohan M2017-06-071-20/+11
|/
* Omx vts tests.Ram Mohan M2017-05-311-6/+24
* Omx vts test.Ram Mohan M2017-05-251-78/+237
* Omx vts tests.Ram Mohan M2017-05-141-14/+123
* Omx VTS testsRam Mohan M2017-05-031-58/+426
* Basic audio/video encoder/decoder test.Ram Mohan M2017-04-261-0/+551