summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * | | | | | | | Revert "Loop all decode tests for all port modes supported"Pawin Vongmasa2017-09-295-547/+439
* | | | | | | | | Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3 am: 71a19...Steven Moreland2017-09-261-1/+2
|\ \ \ \ \ \ \ \ \ | | |/ / / / / / / | |/| | | | | | |
| * | | | | | | | Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3Steven Moreland2017-09-261-1/+2
| |\ \ \ \ \ \ \ \ | | | |_|/ / / / / | | |/| | | | | |
| | * | | | | | | Merge "Fix typo in update makefiles." am: 9960148420Steven Moreland2017-09-261-1/+2
| | |\ \ \ \ \ \ \ | | | | |_|/ / / / | | | |/| | | | |
| | | * | | | | | Merge "Fix typo in update makefiles."Steven Moreland2017-09-261-1/+2
| | | |\ \ \ \ \ \ | | | | | |_|/ / / | | | | |/| | | |
| | | | * | | | | Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* | | | | | | | | Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7e am: b94d0c7290Steven Moreland2017-09-261-0/+94
|\| | | | | | | | | |_|_|_|/ / / / |/| | | | | | |
| * | | | | | | Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7eSteven Moreland2017-09-261-0/+94
| |\| | | | | | | | |_|_|/ / / | |/| | | | |
| | * | | | | Update makefiles for hidl adapter. am: 26a0bb2762Steven Moreland2017-09-261-0/+94
| | |\| | | |
| | | * | | | Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+94
| | | |\| | |
| | | | * | | Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+94
| | | | * | | Updating all makefiles.Steven Moreland2017-08-141-1/+4
| | * | | | | Merge "bug fix: handle multiple port settings change events signalled at once...Ram Mohan M2017-09-071-0/+25
| | |\ \ \ \ \
* | | | | | | | Loop all decode tests for all port modes supportedRam Mohan M2017-09-235-439/+547
| |_|_|_|_|/ / |/| | | | | |
* | | | | | | Port mode configuration test - IIRam Mohan M2017-09-221-0/+14
* | | | | | | Merge "Add flush test" into oc-mr1-dev am: f213eca917Ram Mohan M2017-09-201-0/+103
|\| | | | | |
| * | | | | | Merge "Add flush test" into oc-mr1-devTreeHugger Robot2017-09-201-0/+103
| |\ \ \ \ \ \
| | * | | | | | Add flush testRam Mohan M2017-09-171-0/+103
* | | | | | | | Merge "Enable EOSTest_M test" into oc-mr1-dev am: f11a1ef8b5Ram Mohan M2017-09-205-66/+66
|\| | | | | | |
| * | | | | | | Merge "Enable EOSTest_M test" into oc-mr1-devTreeHugger Robot2017-09-205-66/+66
| |\ \ \ \ \ \ \
| | * | | | | | | Enable EOSTest_M testRam Mohan M2017-09-175-66/+66
| | |/ / / / / /
* | | | | | | | Merge "Signal eof flag for each input buffer" into oc-mr1-dev am: 98d4fd9ed6Ram Mohan M2017-09-204-115/+35
|\| | | | | | |
| * | | | | | | Merge "Signal eof flag for each input buffer" into oc-mr1-devTreeHugger Robot2017-09-204-115/+35
| |\ \ \ \ \ \ \
| | * | | | | | | Signal eof flag for each input bufferRam Mohan M2017-09-174-115/+35
| | |/ / / / / /
* | | | | | | | Merge "Add support for preset ANW buffer mode" into oc-mr1-dev am: 5f03369e25Ram Mohan M2017-09-202-1/+27
|\| | | | | | |
| * | | | | | | Merge "Add support for preset ANW buffer mode" into oc-mr1-devTreeHugger Robot2017-09-202-1/+27
| |\ \ \ \ \ \ \
| | * | | | | | | Add support for preset ANW buffer modeRam Mohan M2017-09-172-1/+27
* | | | | | | | | Merge changes I4a4aad3a,I40b94919 into oc-mr1-dev am: 97d9efb4e0Ram Mohan M2017-09-205-130/+109
|\| | | | | | | |
| * | | | | | | | Merge changes I4a4aad3a,I40b94919 into oc-mr1-devTreeHugger Robot2017-09-205-130/+109
| |\ \ \ \ \ \ \ \
| | * | | | | | | | Extend adaptive playback test for graphic buffer modesRam Mohan M2017-09-171-2/+11
| | |/ / / / / / /
| | * | | | | | | Move graphic buffer allocation to commonRam Mohan M2017-09-175-128/+98
* | | | | | | | | Merge "Add vts audio dec test for flac decoder" into oc-mr1-dev am: 404a1c69c1Ram Mohan M2017-09-201-1/+16
|\| | | | | | | |
| * | | | | | | | Merge "Add vts audio dec test for flac decoder" into oc-mr1-devTreeHugger Robot2017-09-201-1/+16
| |\ \ \ \ \ \ \ \
| | * | | | | | | | Add vts audio dec test for flac decoderRam Mohan M2017-09-171-1/+16
| | | |/ / / / / / | | |/| | | | | |
* | | | | | | | | Merge "Add adaptive playback test" into oc-mr1-dev am: f4570eb0d0Ram Mohan M2017-09-202-22/+177
|\| | | | | | | |
| * | | | | | | | Merge "Add adaptive playback test" into oc-mr1-devTreeHugger Robot2017-09-202-22/+177
| |\ \ \ \ \ \ \ \ | | | |/ / / / / / | | |/| | | | | |
| | * | | | | | | Add adaptive playback testRam Mohan M2017-09-172-22/+177
| | |/ / / / / /
* | | | | | | | Merge "Fix typos in IOmxStore.hal" into oc-mr1-dev am: 941b614064Pawin Vongmasa2017-09-181-3/+3
|\| | | | | | |
| * | | | | | | Fix typos in IOmxStore.halPawin Vongmasa2017-09-171-3/+3
| |/ / / / / /
* | | | | | | Merge "Revert "Enable SetDefaultPortParams and EOSTest_M tests""TreeHugger Robot2017-09-183-5/+9
|\ \ \ \ \ \ \
| * | | | | | | Revert "Enable SetDefaultPortParams and EOSTest_M tests"Pawin Vongmasa2017-09-173-5/+9
* | | | | | | | Merge "bug fix: add missing color formats to the check for valid formats" int...Ram Mohan M2017-09-141-2/+4
|\ \ \ \ \ \ \ \ | | |/ / / / / / | |/| | | | | |
| * | | | | | | Merge "bug fix: add missing color formats to the check for valid formats" int...TreeHugger Robot2017-09-131-2/+4
| |\ \ \ \ \ \ \
| | * | | | | | | bug fix: add missing color formats to the check for valid formatsRam Mohan M2017-09-011-2/+4
| * | | | | | | | Merge "Add portMode configuration test" into oc-mr1-devTreeHugger Robot2017-09-111-0/+61
| |\ \ \ \ \ \ \ \
| | * | | | | | | | Add portMode configuration testRam Mohan M2017-09-011-0/+61
| | |/ / / / / / /
| * | | | | | | | Merge "bug fix: handle multiple port settings change events signalled at once...Ram Mohan M2017-09-071-0/+25
| |\ \ \ \ \ \ \ \ | | | |_|_|/ / / / | | |/| | | | | |
| | * | | | | | | Merge "bug fix: handle multiple port settings change events signalled at once...Ram Mohan M2017-09-071-0/+25
| | |\ \ \ \ \ \ \
| | | * \ \ \ \ \ \ Merge "bug fix: handle multiple port settings change events signalled at once...TreeHugger Robot2017-09-071-0/+25
| | | |\ \ \ \ \ \ \
| | | | * | | | | | | bug fix: handle multiple port settings change events signalled at onceRam Mohan M2017-09-011-0/+25