summaryrefslogtreecommitdiffstats
path: root/media
Commit message (Expand)AuthorAgeFilesLines
* Updating all makefiles.Steven Moreland2017-08-142-2/+8
* Increase Timeout for dequeue messageRam Mohan M2017-06-101-1/+1
|\
| * Increase Timeout for dequeue messageRam Mohan M2017-06-091-1/+1
* | Merge "bug fix: fix encoder input port configuration issues" into oc-devRam Mohan M2017-06-092-11/+20
|\|
| * Merge "bug fix: fix encoder input port configuration issues" into oc-devTreeHugger Robot2017-06-092-11/+20
| |\
| | * bug fix: fix encoder input port configuration issuesRam Mohan M2017-06-082-11/+20
* | | Merge "bug fix: configure input port format before setInputSurface" into oc-devRam Mohan M2017-06-091-0/+8
|\| |
| * | Merge "bug fix: configure input port format before setInputSurface" into oc-devTreeHugger Robot2017-06-091-0/+8
| |\ \
| | * | bug fix: configure input port format before setInputSurfaceRam Mohan M2017-06-081-0/+8
| | |/
* | | choose input color format between 420p, 420spRam Mohan M2017-06-091-12/+108
|\| |
| * | choose input color format between 420p, 420spRam Mohan M2017-06-091-12/+108
* | | Merge "AudioDec Test: Ignore output port configuration" into oc-devRam Mohan M2017-06-082-25/+62
|\| |
| * | Merge "AudioDec Test: Ignore output port configuration" into oc-devTreeHugger Robot2017-06-082-25/+62
| |\ \
| | * | AudioDec Test: Ignore output port configurationRam Mohan M2017-06-082-25/+62
| | |/
* | | Merge "VideoEnc Test: extend lockYCbCr() to hal yuv formats" into oc-devRam Mohan M2017-06-081-66/+17
|\| |
| * | Merge "VideoEnc Test: extend lockYCbCr() to hal yuv formats" into oc-devTreeHugger Robot2017-06-081-66/+17
| |\ \
| | * | VideoEnc Test: extend lockYCbCr() to hal yuv formatsRam Mohan M2017-06-081-66/+17
| | |/
* | | Merge "Vts AudioDec Test: Disable EOSTest_M" into oc-devRam Mohan M2017-06-081-1/+5
|\| |
| * | Merge "Vts AudioDec Test: Disable EOSTest_M" into oc-devTreeHugger Robot2017-06-081-1/+5
| |\ \
| | * | Vts AudioDec Test: Disable EOSTest_MRam Mohan M2017-06-081-1/+5
| | |/
* | | Merge "Vts Omx Tests: Disable test that are not IOMX compatible" into oc-devZhuoyao Zhang2017-06-083-23/+29
|\| |
| * | Vts Omx Tests: Disable test that are not IOMX compatibleRam Mohan M2017-06-073-23/+29
* | | Merge "Omx vts tests" into oc-devZhuoyao Zhang2017-06-0814-736/+788
|\| |
| * | Omx vts testsRam Mohan M2017-06-0714-736/+788
| |/
* | Fix build, put back 'this' captureYi Kong2017-06-072-2/+2
* | Remove unused lambda captureChih-Hung Hsieh2017-06-072-2/+2
* | Merge "Omx vts tests." into oc-devZhuoyao Zhang2017-06-064-51/+281
|\|
| * Omx vts tests.Ram Mohan M2017-05-314-51/+281
* | Merge "Omx vts test." into oc-devZhuoyao Zhang2017-05-2516-1067/+1722
|\|
| * Omx vts test.Ram Mohan M2017-05-2516-1067/+1722
| * Merge "Move media_profiles_V1_0.dtd to hardware/interfaces" into oc-devTreeHugger Robot2017-05-222-0/+70
| |\
| | * Move media_profiles_V1_0.dtd to hardware/interfacesPawin Vongmasa2017-05-182-0/+70
* | | Update makefiles. (2/2)Steven Moreland2017-05-222-0/+2
|\| |
| * | Update makefiles. (2/2)Steven Moreland2017-05-192-0/+2
| |/
* | Move media_profiles_V1_0.dtd to hardware/interfacesPawin Vongmasa2017-05-192-0/+70
* | Merge "Omx vts tests." into oc-devZhuoyao Zhang2017-05-1529-105/+2884
|\|
| * Merge "Omx vts tests." into oc-devZhuoyao Zhang2017-05-1529-105/+2884
| |\
| | * Omx vts tests.Ram Mohan M2017-05-1429-105/+2884
* | | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-102-4/+4
|\| |
| * | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-092-4/+4
| |/
* | Merge "Omx VTS tests" into oc-devZhuoyao Zhang2017-05-0326-1622/+3894
|\|
| * Omx VTS testsRam Mohan M2017-05-0326-1622/+3894
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Basic audio/video encoder/decoder test.Ram Mohan M2017-04-2624-552/+4150
* Make setTimeLapseConfig take frequencies instead of periods.Pawin Vongmasa2017-04-201-1/+1
* media: Add getStopTimeOffsetUs in GraphicBufferSource.Hangyu Kuang2017-04-201-0/+2
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-3/+3
* Merge "media.omx VTS test baseline" into oc-devZhuoyao Zhang2017-04-1311-0/+3048
|\
| * media.omx VTS test baselineRam Mohan M2017-04-1311-0/+3048
* | Merge changes from topic 'hidl-vendor-available' into oc-devSteven Moreland2017-04-122-0/+2
|\ \