summaryrefslogtreecommitdiffstats
path: root/media
Commit message (Expand)AuthorAgeFilesLines
* Update for Soong-only makefiles.Steven Moreland2017-10-111-14/+0
* Update for Soong java makefiles. am: c3e80fa01e am: 0fff75dee1 am: 6c811964a1Steven Moreland2017-10-112-1/+11
|\
| * Update for Soong java makefiles. am: c3e80fa01e am: 0fff75dee1Steven Moreland2017-10-112-1/+11
| |\
| | * Update for Soong java makefiles. am: c3e80fa01eSteven Moreland2017-10-112-1/+11
| | |\
| | | * Update for Soong java makefiles.Steven Moreland2017-10-112-1/+11
| | | |\
| | | | * Update for Soong java makefiles.Steven Moreland2017-10-102-1/+11
* | | | | Merge "omxvts: exit gracefully during fatal fails" into oc-mr1-dev am: 3021f1...Ram Mohan M2017-10-068-415/+550
|\| | | |
| * | | | Merge "omxvts: exit gracefully during fatal fails" into oc-mr1-devRam Mohan M2017-10-068-415/+550
| |\ \ \ \
| | * | | | omxvts: exit gracefully during fatal failsRam Mohan M2017-10-058-415/+550
* | | | | | Merge "Revert "Port mode configuration test - II""TreeHugger Robot2017-10-051-14/+0
|\ \ \ \ \ \
| * | | | | | Revert "Port mode configuration test - II"Pawin Vongmasa2017-09-291-14/+0
* | | | | | | Merge "Update for hidl adapter module defaults." am: 988c977079 am: 861651985...Steven Moreland2017-10-041-0/+1
|\ \ \ \ \ \ \ | | |/ / / / / | |/| | | | |
| * | | | | | Merge "Update for hidl adapter module defaults." am: 988c977079 am: 861651985fSteven Moreland2017-10-041-0/+1
| |\ \ \ \ \ \ | | | |_|/ / / | | |/| | | |
| | * | | | | Merge "Update for hidl adapter module defaults." am: 988c977079Steven Moreland2017-10-041-0/+1
| | |\ \ \ \ \ | | | | |_|/ / | | | |/| | |
| | | * | | | Merge "Update for hidl adapter module defaults."Steven Moreland2017-10-041-0/+1
| | | |\ \ \ \ | | | | | |_|/ | | | | |/| |
| | | | * | | Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* | | | | | | Merge "omxvts: fix binary for 64bit platforms" into oc-mr1-dev am: 7e0286404aRam Mohan M2017-10-018-2/+24
|\| | | | | |
| * | | | | | Merge "omxvts: fix binary for 64bit platforms" into oc-mr1-devRam Mohan M2017-10-018-2/+24
| |\ \ \ \ \ \ | | | |_|_|_|/ | | |/| | | |
| | * | | | | omxvts: fix binary for 64bit platformsRam Mohan M2017-09-298-2/+24
* | | | | | | Merge "omxvts: misplaced lock can cause race condition" into oc-mr1-dev am: 9...Ram Mohan M2017-10-011-1/+1
|\| | | | | |
| * | | | | | Merge "omxvts: misplaced lock can cause race condition" into oc-mr1-devRam Mohan M2017-10-011-1/+1
| |\| | | | |
| | * | | | | omxvts: misplaced lock can cause race conditionRam Mohan M2017-09-291-1/+1
* | | | | | | Merge "Revert "Loop all decode tests for all port modes supported""TreeHugger Robot2017-09-295-547/+439
|\ \ \ \ \ \ \
| * | | | | | | Revert "Loop all decode tests for all port modes supported"Pawin Vongmasa2017-09-295-547/+439
* | | | | | | | Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3 am: 71a19...Steven Moreland2017-09-261-1/+2
|\ \ \ \ \ \ \ \ | | |/ / / / / / | |/| | | | | |
| * | | | | | | Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3Steven Moreland2017-09-261-1/+2
| |\ \ \ \ \ \ \ | | | |_|/ / / / | | |/| | | | |
| | * | | | | | Merge "Fix typo in update makefiles." am: 9960148420Steven Moreland2017-09-261-1/+2
| | |\ \ \ \ \ \ | | | | |_|/ / / | | | |/| | | |
| | | * | | | | Merge "Fix typo in update makefiles."Steven Moreland2017-09-261-1/+2
| | | |\ \ \ \ \ | | | | | |_|/ / | | | | |/| | |
| | | | * | | | Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* | | | | | | | Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7e am: b94d0c7290Steven Moreland2017-09-261-0/+94
|\| | | | | | | | |_|_|_|/ / / |/| | | | | |
| * | | | | | Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7eSteven Moreland2017-09-261-0/+94
| |\| | | | | | | |_|_|/ / | |/| | | |
| | * | | | Update makefiles for hidl adapter. am: 26a0bb2762Steven Moreland2017-09-261-0/+94
| | |\| | |
| | | * | | Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+94
| | | |\| |
| | | | * | Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+94
| | | | * | Updating all makefiles.Steven Moreland2017-08-142-2/+8
| | * | | | Merge "bug fix: handle multiple port settings change events signalled at once...Ram Mohan M2017-09-071-0/+25
| | |\ \ \ \
* | | | | | | Loop all decode tests for all port modes supportedRam Mohan M2017-09-235-439/+547
| |_|_|_|_|/ |/| | | | |
* | | | | | Port mode configuration test - IIRam Mohan M2017-09-221-0/+14
* | | | | | Merge "Add flush test" into oc-mr1-dev am: f213eca917Ram Mohan M2017-09-201-0/+103
|\| | | | |
| * | | | | Merge "Add flush test" into oc-mr1-devTreeHugger Robot2017-09-201-0/+103
| |\ \ \ \ \
| | * | | | | Add flush testRam Mohan M2017-09-171-0/+103
* | | | | | | Merge "Enable EOSTest_M test" into oc-mr1-dev am: f11a1ef8b5Ram Mohan M2017-09-205-66/+66
|\| | | | | |
| * | | | | | Merge "Enable EOSTest_M test" into oc-mr1-devTreeHugger Robot2017-09-205-66/+66
| |\ \ \ \ \ \
| | * | | | | | Enable EOSTest_M testRam Mohan M2017-09-175-66/+66
| | |/ / / / /
* | | | | | | Merge "Signal eof flag for each input buffer" into oc-mr1-dev am: 98d4fd9ed6Ram Mohan M2017-09-204-115/+35
|\| | | | | |
| * | | | | | Merge "Signal eof flag for each input buffer" into oc-mr1-devTreeHugger Robot2017-09-204-115/+35
| |\ \ \ \ \ \
| | * | | | | | Signal eof flag for each input bufferRam Mohan M2017-09-174-115/+35
| | |/ / / / /
* | | | | | | Merge "Add support for preset ANW buffer mode" into oc-mr1-dev am: 5f03369e25Ram Mohan M2017-09-202-1/+27
|\| | | | | |
| * | | | | | Merge "Add support for preset ANW buffer mode" into oc-mr1-devTreeHugger Robot2017-09-202-1/+27
| |\ \ \ \ \ \
| | * | | | | | Add support for preset ANW buffer modeRam Mohan M2017-09-172-1/+27