summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles for hidl_interface.Steven Moreland2017-11-101-159/+13
* Update for Soong java makefiles.Steven Moreland2017-10-102-122/+30
* Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+73
* VTS tests now static link to HAL def libs.Tri Vo2017-08-251-15/+2
* Updating all makefiles.Steven Moreland2017-08-142-114/+6
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Fix transitive includes.Steven Moreland2017-04-061-0/+1
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-292-5/+5
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Merge "memtrack: eliminate dependency on surfaceflinger in VTS test"Connor O'Brien2017-03-101-45/+12
|\
| * memtrack: eliminate dependency on surfaceflinger in VTS testConnor O'Brien2017-03-071-45/+12
* | Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* | hidl_default to all targets.Steven Moreland2017-03-082-0/+3
|/
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-3/+0
* Remove .vts spec filesTri Vo2017-02-222-155/+0
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Remove coverage flags from tests.Ryan Campbell2017-02-141-4/+0
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-141-0/+1
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-131-0/+1
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+3
|/
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-4/+2
* Updated makefilesAndreas Huber2017-02-091-2/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-103/+8
* move VTS stub files and non-functional testsKeun Soo Yim2017-02-036-149/+0
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-10/+10
* Merge "Fix HalGatekeeperHidlTargetBasicProfilingTest."TreeHugger Robot2017-01-262-3/+20
|\
| * Fix HalGatekeeperHidlTargetBasicProfilingTest.Zhuoyao Zhang2017-01-252-3/+20
* | memtrack HAL uses "default" service nameChris Phoenix2017-01-253-6/+6
* | Fix failure to load memtrack HAL implementationConnor O'Brien2017-01-242-18/+18
|/
* Fix some ordered comparisons with zero for pointers.Stephen Hines2017-01-231-1/+1
* Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* Revert "Revert "move VTS HIDL HAL tests to the corresponding interface direct...Steven Moreland2017-01-131-0/+19
* Revert "move VTS HIDL HAL tests to the corresponding interface directories"Ruchi Kandoi2017-01-131-19/+0
* Merge "liblog: use log/log.h when utilizing ALOG macros"TreeHugger Robot2017-01-121-1/+4
|\
| * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-1/+4
* | Remove coverage from test configurations.Ryan Campbell2017-01-112-21/+0
|/
* Merge changes from topic 'bphwfoo'TreeHugger Robot2017-01-111-2/+2
|\
| * Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-111-2/+2
* | Create memtrack profiling test.Ryan Campbell2017-01-112-0/+56
|/
* Update Android.bp and vts/Android.mk for Hidl HALsZhuoyao Zhang2016-12-222-31/+46
* Memtrack HAL Target-side testConnor O'Brien2016-12-217-0/+316