summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Convert boot, memtrack and power hal to use service name aware testing...Zhuoyao Zhang2017-12-041-6/+22
|\
| * Merge "Convert boot, memtrack and power hal to use service name aware testing."Zhuoyao Zhang2017-12-041-6/+22
| |\
| | * Convert boot, memtrack and power hal to use service name aware testing.Zhuoyao Zhang2017-12-041-6/+22
| * | Remove subdirsSteven Moreland2017-11-281-6/+0
| |/
| * Update makefiles for hidl_interface.Steven Moreland2017-11-101-159/+13
* | Remove subdirsSteven Moreland2017-11-281-6/+0
* | Updating makefiles for hidl_interface.Steven Moreland2017-11-131-159/+13
* | Update for Soong java makefiles. am: c3e80fa01e am: 0fff75dee1 am: 6c811964a1Steven Moreland2017-10-112-122/+30
|\|
| * Update for Soong java makefiles.Steven Moreland2017-10-102-122/+30
* | Merge "Update for hidl adapter module defaults." am: 988c977079 am: 861651985...Steven Moreland2017-10-041-0/+1
|\|
| * Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* | Merge "Fix typo in update makefiles." am: 9960148420 am: f07e364ce3 am: 71a19...Steven Moreland2017-09-261-1/+2
|\|
| * Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* | Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7e am: b94d0c7290Steven Moreland2017-09-261-0/+73
|\|
| * Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+73
| * VTS tests now static link to HAL def libs.Tri Vo2017-08-251-15/+2
| * Updating all makefiles.Steven Moreland2017-08-142-114/+6
* | Add 'vendor.' prefix to a vendor HAL service nameJaekyun Seok2017-09-111-1/+1
* | Updating all makefiles.Steven Moreland2017-08-101-115/+0
* | Merge "VTS tests now static link to HAL def libs. #2" into oc-mr1-dev am: 288...Tri Vo2017-08-101-15/+2
|\ \
| * | VTS tests now static link to HAL def libs. #2Tri Vo2017-08-101-15/+2
* | | Update make file for vndk enabled. am: 608d773ef8Justin Yun2017-08-041-0/+3
|\| |
| * | Update make file for vndk enabled.Justin Yun2017-08-041-0/+3
* | | Update makefiles (frameworks.jar).Steven Moreland2017-08-031-0/+4
|/ /
* / Update Android.bp HIDL makefilesTri Vo2017-08-021-1/+1
|/
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-4/+4
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Fix transitive includes.Steven Moreland2017-04-061-0/+1
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-292-5/+5
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Merge "memtrack: eliminate dependency on surfaceflinger in VTS test"Connor O'Brien2017-03-101-45/+12
|\
| * memtrack: eliminate dependency on surfaceflinger in VTS testConnor O'Brien2017-03-071-45/+12
* | Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* | hidl_default to all targets.Steven Moreland2017-03-082-0/+3
|/
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-3/+0
* Remove .vts spec filesTri Vo2017-02-222-155/+0
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Remove coverage flags from tests.Ryan Campbell2017-02-141-4/+0
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-141-0/+1
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-131-0/+1
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+3
|/
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-4/+2
* Updated makefilesAndreas Huber2017-02-091-2/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-103/+8