summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update OWNERSMiao Wang2018-10-091-0/+5
* Sync docs with NeuralNetworks.hSlava Shklyaev2018-09-241-16/+78
* Add VTS tests for NeuralNetworks v1.2Slava Shklyaev2018-09-212-1/+55
* Fix logics for floating-point comparision in VTS test.Xusong Wang2018-09-061-7/+12
* resolve merge conflicts of ad2db12b3a6d1cd72b50a09ae19164e9815eb219 to stage-...David Gross2018-06-191-13/+23
|\
| * Documentation improvements.David Gross2018-06-181-13/+23
* | resolve merge conflicts of 2a970cb851cf10115cc876190c03e0e049167ee3 to stage-...David Gross2018-06-192-2/+10
|\|
| * Documentation improvements.David Gross2018-06-182-2/+10
| * Document unspecified dimensions.David Gross2018-06-151-4/+48
| * Update namespace to match framework/ml/nnMika Raento2018-05-094-16/+16
| * NNAPI: sync NDK and HAL documentationMichael Butler2018-05-091-401/+564
| * Update neuralnetworks/*/types.hal to match implMika Raento2018-05-091-8/+12
* | Merge "Document unspecified dimensions." into pi-devDavid Gross2018-06-061-4/+48
|\ \
| * | Document unspecified dimensions.David Gross2018-06-051-4/+48
* | | Merge "NNAPI: sync NDK and HAL documentation" into pi-devMichael Butler2018-04-271-401/+564
|\| |
| * | NNAPI: sync NDK and HAL documentationMichael Butler2018-04-271-401/+564
* | | Merge "Replace hidl_enum_{iterator -> range}." am: 71d7d91ba8android-build-prod (mdb)2018-04-271-1/+1
|\ \ \ | |/ / |/| / | |/
| * Replace hidl_enum_{iterator -> range}.Steven Moreland2018-04-251-1/+1
| * NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-181-2/+2
| * Sync NNAPI Operand and Operation documentation fixesMichael Butler2018-04-182-358/+634
| * Fix the spec for TENSOR_QUANT8_ASYMM to match our validation.Miao Wang2018-04-181-1/+1
| * Fix the NNAPI HAL documentation about ADD and MULMiao Wang2018-04-181-0/+2
| * NN validation testsMichael Butler2018-04-1813-586/+1114
| * Fix documentation.David Gross2018-04-123-6/+6
| * Relax NeuralNetwork's VTS positive and negative base testsMichael Butler2018-03-052-58/+72
| * Minor modification to allow relaxed precision testMiao Wang2018-03-051-3/+6
| * Refactor NN API VTS tests and add v1.1 testsMiao Wang2018-03-058-187/+361
| * Updating makefiles for hidl_interface.Steven Moreland2017-12-031-75/+25
* | Merge "Update namespace to match framework/ml/nn" into pi-devMika Raento2018-04-264-16/+16
|\ \
| * | Update namespace to match framework/ml/nnMika Raento2018-04-194-16/+16
* | | Update neuralnetworks/*/types.hal to match implMika Raento2018-04-251-8/+12
* | | Update NNAPI OWNERS file -- VTSMichael Butler2018-04-201-2/+2
|/ /
* | NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-121-2/+2
* | Sync NNAPI Operand and Operation documentation fixesMichael Butler2018-04-112-358/+634
* | Fix documentation.David Gross2018-04-103-6/+6
* | Fix the spec for TENSOR_QUANT8_ASYMM to match our validation.Miao Wang2018-04-091-1/+1
* | Merge "Fix the NNAPI HAL documentation about ADD and MUL" into pi-devTreeHugger Robot2018-03-291-0/+2
|\ \
| * | Fix the NNAPI HAL documentation about ADD and MULMiao Wang2018-03-281-0/+2
* | | NN validation testsMichael Butler2018-03-2813-586/+1114
|/ /
* | Relax NeuralNetwork's VTS positive and negative base testsMichael Butler2018-02-262-58/+72
* | Minor modification to allow relaxed precision testMiao Wang2018-02-221-3/+6
* | Refactor NN API VTS tests and add v1.1 testsMiao Wang2018-02-098-187/+361
* | Updating makefiles for hidl_interface.Steven Moreland2017-11-131-160/+25
* | Update for Soong-only makefiles.Steven Moreland2017-10-111-0/+85
|/
* Refactor test harness for generated VTS testsI-Jui (Ray) Sung2017-10-091-7/+5
* Corrected performanceInfo documentationJean-Luc Brouillet2017-10-051-2/+6
* Merge "Fix VTS failures on tests with optional inputs" into oc-mr1-devTreeHugger Robot2017-10-051-2/+5
|\
| * Fix VTS failures on tests with optional inputsI-Jui (Ray) Sung2017-10-041-2/+5
* | Early test termination for unsupported modelsMichael Butler2017-10-041-11/+11
|/
* Only verify output of models a vendor nn service fully supportsMichael Butler2017-10-041-1/+31