summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update OWNERSMiao Wang2018-10-091-0/+5
* Add VTS tests for NeuralNetworks v1.2Slava Shklyaev2018-09-212-1/+55
* Fix logics for floating-point comparision in VTS test.Xusong Wang2018-09-061-7/+12
* Merge "Replace hidl_enum_{iterator -> range}." am: 71d7d91ba8android-build-prod (mdb)2018-04-271-1/+1
|\
| * Replace hidl_enum_{iterator -> range}.Steven Moreland2018-04-251-1/+1
| * NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-181-2/+2
| * NN validation testsMichael Butler2018-04-1813-586/+1114
| * Fix documentation.David Gross2018-04-121-4/+0
| * Relax NeuralNetwork's VTS positive and negative base testsMichael Butler2018-03-052-58/+72
| * Minor modification to allow relaxed precision testMiao Wang2018-03-051-3/+6
| * Refactor NN API VTS tests and add v1.1 testsMiao Wang2018-03-058-187/+361
* | Merge "Update namespace to match framework/ml/nn" into pi-devMika Raento2018-04-264-16/+16
|\ \
| * | Update namespace to match framework/ml/nnMika Raento2018-04-194-16/+16
* | | Update NNAPI OWNERS file -- VTSMichael Butler2018-04-201-2/+2
|/ /
* | NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-121-2/+2
* | Fix documentation.David Gross2018-04-101-4/+0
* | NN validation testsMichael Butler2018-03-2813-586/+1114
* | Relax NeuralNetwork's VTS positive and negative base testsMichael Butler2018-02-262-58/+72
* | Minor modification to allow relaxed precision testMiao Wang2018-02-221-3/+6
* | Refactor NN API VTS tests and add v1.1 testsMiao Wang2018-02-098-187/+361
|/
* Refactor test harness for generated VTS testsI-Jui (Ray) Sung2017-10-091-7/+5
* Merge "Fix VTS failures on tests with optional inputs" into oc-mr1-devTreeHugger Robot2017-10-051-2/+5
|\
| * Fix VTS failures on tests with optional inputsI-Jui (Ray) Sung2017-10-041-2/+5
* | Early test termination for unsupported modelsMichael Butler2017-10-041-11/+11
|/
* Only verify output of models a vendor nn service fully supportsMichael Butler2017-10-041-1/+31
* NNAPI HAL: Change IEvent to explicit callbacksMichael Butler2017-10-038-415/+594
* Remove operationTuple.Jean-Luc Brouillet2017-09-242-8/+2
* Merge "Add negative tests to the Neuralnetworks HAL" into oc-mr1-devMichael Butler2017-09-225-147/+382
|\
| * Add negative tests to the Neuralnetworks HALMichael Butler2017-09-205-147/+382
* | Downgrade generated test harness for NDK libc++I-Jui (Ray) Sung2017-09-211-31/+23
|/
* Support ignored output in test harnessI-Jui (Ray) Sung2017-09-132-6/+18
* Merge "Relax tolerance for FP comparison in test harness" into oc-mr1-devRay Sung2017-09-131-1/+1
|\
| * Relax tolerance for FP comparison in test harnessI-Jui (Ray) Sung2017-09-131-1/+1
* | Make the enums signed int, remove unused info.Miao Wang2017-09-131-3/+0
|/
* Test harness for generated testsI-Jui (Ray) Sung2017-09-133-16/+217
* Neuralnetworks HAL cleanup -- hardware/interfacesMichael Butler2017-09-133-33/+42
* Make prepareModel asynchronous.Michael Butler2017-09-121-7/+11
* Merge "Fix bug in the way an Event handles a bound thread." into oc-mr1-devDavid Gross2017-09-112-8/+52
|\
| * Fix bug in the way an Event handles a bound thread.David Gross2017-09-112-8/+52
* | Refactor how arguments are tracked.Jean-Luc Brouillet2017-09-101-6/+10
|/
* Add FusedActivationFunc enum and renamed certain operations.Miao Wang2017-09-092-1/+2
* NNAPI Concurrent Query Management -- HAL and VTS updateMichael Butler2017-09-015-6/+297
* Update vts test to use the updated test template.Zhuoyao Zhang2017-08-291-5/+3
* Fix test that broke when number of ADD inputs increased from 2 to 3.David Gross2017-08-251-6/+21
* Merge "Remove the data type from the OperationType enum." into oc-mr1-devMiao Wang2017-08-161-6/+8
|\
| * Remove the data type from the OperationType enum.Miao Wang2017-08-111-6/+8
* | Neural networks test static links to HAL def libs.Tri Vo2017-08-041-13/+3
|/
* Add OWNERS file to Neuralnetworks VTS test directoryMichael Butler2017-08-021-0/+11
* Initial VTS tests for Neural Networks HAL.Michael Butler2017-07-313-0/+364