summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add new OperandType BOOL.Lev Proleev2018-10-191-1/+3
* Update OWNERSMiao Wang2018-10-091-0/+5
* Sync docs with NeuralNetworks.hSlava Shklyaev2018-09-241-16/+38
* Add VTS tests for NeuralNetworks v1.2Slava Shklyaev2018-09-211-0/+1
* resolve merge conflicts of ad2db12b3a6d1cd72b50a09ae19164e9815eb219 to stage-...David Gross2018-06-191-6/+14
|\
| * Documentation improvements.David Gross2018-06-181-6/+14
* | resolve merge conflicts of 2a970cb851cf10115cc876190c03e0e049167ee3 to stage-...David Gross2018-06-191-2/+1
|\|
| * Documentation improvements.David Gross2018-06-181-2/+1
| * Update namespace to match framework/ml/nnMika Raento2018-05-093-5/+5
| * NNAPI: sync NDK and HAL documentationMichael Butler2018-05-091-103/+134
| * Update neuralnetworks/*/types.hal to match implMika Raento2018-05-091-0/+7
* | Merge "NNAPI: sync NDK and HAL documentation" into pi-devMichael Butler2018-04-271-103/+134
|\ \
| * | NNAPI: sync NDK and HAL documentationMichael Butler2018-04-271-103/+134
* | | Merge "Replace hidl_enum_{iterator -> range}." am: 71d7d91ba8android-build-prod (mdb)2018-04-271-1/+1
|\ \ \ | |/ / |/| / | |/
| * Replace hidl_enum_{iterator -> range}.Steven Moreland2018-04-251-1/+1
| * NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-184-8/+58
| * Sync NNAPI Operand and Operation documentation fixesMichael Butler2018-04-181-53/+73
| * NN validation testsMichael Butler2018-04-1810-540/+1278
| * Add validation tests for consistency of model inputs and outputs.David Gross2018-04-181-0/+163
| * Disable arm32 asan for VtsHalNeuralnetworksV1_1TargetTestPirama Arumuga Nainar2018-04-171-0/+9
| * Fix documentation.David Gross2018-04-121-1/+1
| * Relax NeuralNetwork's VTS positive and negative base testsMichael Butler2018-03-051-31/+54
| * Add Capabilities::relaxedFloat32toFloat16Performance for 1.1.David Gross2018-03-053-2/+41
| * NNAPI narrow evaluation for P -- HALMichael Butler2018-03-051-0/+8
| * Refactor NN API VTS tests and add v1.1 testsMiao Wang2018-03-056-0/+568
| * Create NeuralNetworks HAL v1.1 for new OperationTypesMichael Butler2018-01-313-0/+463
* Merge "Update namespace to match framework/ml/nn" into pi-devMika Raento2018-04-263-5/+5
|\
| * Update namespace to match framework/ml/nnMika Raento2018-04-193-5/+5
* | Update neuralnetworks/*/types.hal to match implMika Raento2018-04-251-0/+7
* | Merge "NNAPI: Create VTS _relaxed tests for newly added tests" into pi-devMichael Butler2018-04-231-269/+323
|\ \
| * | NNAPI: Create VTS _relaxed tests for newly added testsMichael Butler2018-04-231-269/+323
| |/
* | Merge "Update NNAPI OWNERS file -- VTS" into pi-devMichael Butler2018-04-201-1/+2
|\ \
| * | Update NNAPI OWNERS file -- VTSMichael Butler2018-04-201-1/+2
| |/
* / Update Android.bp via update-makefiles.shMichael Butler2018-04-181-0/+1
|/
* NNAPI: Add execution preference to prepareModel (HAL)Michael Butler2018-04-124-8/+58
* Sync NNAPI Operand and Operation documentation fixesMichael Butler2018-04-111-53/+73
* Fix documentation.David Gross2018-04-101-1/+1
* NN validation testsMichael Butler2018-03-2810-540/+1278
* Add validation tests for consistency of model inputs and outputs.David Gross2018-03-231-0/+163
* Update Makefiles Missed In Previous CommitsNathan Harold2018-03-191-0/+1
* Disable arm32 asan for VtsHalNeuralnetworksV1_1TargetTestPirama Arumuga Nainar2018-03-061-0/+9
* Relax NeuralNetwork's VTS positive and negative base testsMichael Butler2018-02-261-31/+54
* Add Capabilities::relaxedFloat32toFloat16Performance for 1.1.David Gross2018-02-263-2/+41
* NNAPI narrow evaluation for P -- HALMichael Butler2018-02-201-0/+8
* Refactor NN API VTS tests and add v1.1 testsMiao Wang2018-02-096-0/+568
* Create NeuralNetworks HAL v1.1 for new OperationTypesMichael Butler2018-01-303-0/+463