summaryrefslogtreecommitdiffstats
path: root/nfc
Commit message (Expand)AuthorAgeFilesLines
* Merge "Remove useless Android.mk files."Treehugger Robot2017-10-051-19/+0
|\
| * Remove useless Android.mk files.Steven Moreland2017-10-041-19/+0
* | Merge "Update for hidl adapter module defaults."Treehugger Robot2017-10-041-0/+1
|\ \ | |/ |/|
| * Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* | Use -Werror in hardware/interfacesChih-Hung Hsieh2017-10-041-0/+1
|/
* Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+75
* NFC: Add OWNERS file for default/Myles Watson2017-08-091-0/+2
* Update makefiles for vndk enabled.Steven Moreland2017-08-081-0/+3
* Merge changes from topic 'go-away-static-hidl-java'Steven Moreland2017-08-041-100/+0
|\
| * Update makefiles.Steven Moreland2017-08-031-100/+0
* | Merge changes from topic 'vts_deps'Treehugger Robot2017-08-031-14/+2
|\ \
| * | VTS tests now static link to HAL def libs.Tri Vo2017-08-031-14/+2
* | | nfc: NCI 2.0: Add CORE_INIT_CMD for NCI 2.0Ruchi Kandoi2017-08-021-5/+22
| |/ |/|
* | Change dependency librarySundong Ahn2017-07-311-0/+4
|/
* Update HIDL makefiles.Steven Moreland2017-07-261-1/+1
* Nfc: Vts: modify WriteInvalidAndThenValidCommandRuchi Kandoi2017-06-161-10/+5
* Support NCI 2.0 for NFC VTSRuchi Kandoi2017-06-121-12/+102
* Update makefiles.Steven Moreland2017-05-181-0/+1
* NFC: vts: Add commands to reset the NFC controller before other commandsRuchi Kandoi2017-05-151-62/+99
* Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-091-2/+2
* Merge "Remove redundant dependencies"Treehugger Robot2017-05-011-2/+0
|\
| * Remove redundant dependenciesSteven Moreland2017-05-011-2/+0
* | nfc: Android.mk -> Android.bpSteven Moreland2017-04-282-25/+21
|/
* Remove dependency of libhardware_legacyHung-ying Tyan2017-04-191-1/+0
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-5/+5
* Update makefiles.Steven Moreland2017-04-111-0/+1
* nfc: vts: Correct parameters going for CoreInitializedRuchi Kandoi2017-04-031-7/+6
* NFC VTS test use VtsHalHidlCallbackBase for callback wait and notifyYuexi Ma2017-04-021-160/+153
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-282-9/+9
* Update makefiles.Steven Moreland2017-03-241-0/+1
* Nfc: Null ptr checks in HALRuchi Kandoi2017-03-221-4/+26
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* Add hidl_default and make modules use hidl_default.Steven Moreland2017-03-082-0/+2
* Add Test cases to Nfc VTSRuchi Kandoi2017-03-061-6/+104
* Add columns to namespace for vts target base test invocationYuexi Ma2017-02-281-1/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTestYuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder.Steven Moreland2017-02-243-3/+0
* Nfc: deal with the framework going away.Martijn Coenen2017-02-232-3/+23
* Remove .vts spec files.Tri Vo2017-02-213-240/+0
* Update the test binary and source file name.Zhuoyao Zhang2017-02-172-2/+2
* Merge "Remove --coverage in Android.bp"Treehugger Robot2017-02-141-4/+0
|\
| * Remove --coverage in Android.bpDan Willemsen2017-02-101-4/+0
* | Move hidl shims to the vendor partition.Steven Moreland2017-02-133-1/+4
* | Update vts files on aosp.Zhuoyao Zhang2017-02-122-26/+3
|/
* Use filegroup as genrule srcs.Tri Vo2017-02-091-6/+2
* Updated makefilesAndreas Huber2017-02-091-3/+3
* Remove vts driver/profiler build rules.Tri Vo2017-02-061-111/+9
* move VTS stub files and non-functional tests (aosp)Keun Soo Yim2017-02-0322-464/+0
* Support driver/profiler for all hals.Zhuoyao Zhang2017-02-011-53/+12