summaryrefslogtreecommitdiffstats
path: root/nfc
Commit message (Expand)AuthorAgeFilesLines
* NFC: Update VTS testRuchi Kandoi2017-01-241-5/+31
* use the default binder/passthrough mode in NFC VTS test.Keun Soo Yim2017-01-191-9/+1
* Nfc HAL uses "default" service nameChris Phoenix2017-01-184-6/+3
* Adding all nfc vts related things back.Steven Moreland2017-01-1827-5/+496
* Revert "move VTS HIDL HAL tests to the corresponding interface directories"Steven Moreland2017-01-1324-502/+0
* Merge "Load legacy NFC libhardware HAL by correct name."Martijn Coenen2017-01-131-4/+4
|\
| * Load legacy NFC libhardware HAL by correct name.Martijn Coenen2017-01-121-4/+4
* | Merge changes from topic 'port-nfc-vts-AOSP'Ruchi Kandoi2017-01-1230-0/+1157
|\ \ | |/ |/|
| * Fix VTS paths on 32-bit targetHsin-Yi Chen2017-01-121-6/+8
| * Remove obsolete references to IPCThreadState/ProcessState.Martijn Coenen2017-01-121-8/+0
| * Update Android.bp of Nfc with make rule for profiler.Zhuoyao Zhang2017-01-121-96/+1
| * Use lowercase booleans in VTS test configs.Ryan Campbell2017-01-122-3/+3
| * Update to use the correct logging library.Ruchi Kandoi2017-01-121-1/+1
| * Update coverage configs with new format.Ryan Campbell2017-01-122-6/+16
| * Update NFC VTS configs to reflect new source pathsRyan Campbell2017-01-122-5/+5
| * increase the timeouts to 10mins for nfc target-side testsKeun Soo Yim2017-01-122-2/+2
| * enable profiling directly from AndroidTest.xmlYuexi Ma2017-01-122-13/+10
| * NFC: vts: Update VTS driver files as per HAL changesRuchi Kandoi2017-01-121-13/+13
| * NFC: Add target-side VTS tests for NFCRuchi Kandoi2017-01-121-35/+303
| * use svc nfc enable/disable which is always the same.Keun Soo Yim2017-01-121-3/+5
| * move VTS HIDL HAL tests to the corresponding interface directoriesKeun Soo Yim2017-01-1226-0/+493
| * Build target-side NFC test with coverage.Ryan Campbell2017-01-121-0/+4
| * Remove -DENABLE_TREBLE from vts test LOCAL_CFLAGS.Steven Moreland2017-01-121-9/+0
| * Nfc: Split libhidl into base and transport.Yifan Hong2017-01-122-5/+9
| * NFC: Update vts files to include the Annotations.Ruchi Kandoi2017-01-101-0/+47
| * NFC HAL target-side test (template)Keun Soo Yim2017-01-102-0/+133
| * Update vts files for nfc hidl file style change.Zhuoyao Zhang2017-01-103-147/+138
| * VTS driver build target for NFC 1.0Keun Soo Yim2017-01-102-1/+39
| * add nfc vts files and vts profiler build ruleKeun Soo Yim2017-01-104-0/+280
* | Merge "Bp/n/sFoo -> Bp/n/sHwFoo"Treehugger Robot2017-01-111-4/+4
|\ \
| * | Bp/n/sFoo -> Bp/n/sHwFooYifan Hong2017-01-101-4/+4
| |/
* | Merge "liblog: use log/log.h when utilizing ALOG macros"Treehugger Robot2017-01-111-1/+2
|\ \ | |/ |/|
| * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-101-1/+2
* | Ran update-makefiles.sh.Yifan Hong2017-01-101-0/+152
|/
* Update makefiles for Java package path.Yifan Hong2016-12-131-9/+9
* Update makefiles for hidlizing IBase.Yifan Hong2016-12-032-10/+71
* Update to use the correct logging library.Yifan Hong2016-12-011-1/+1
* NFC: Add @exports to generate nfc-base.h headers.Ruchi Kandoi2016-11-281-0/+2
* Nfc: Change return types for Nfc hal to specified type.Ruchi Kandoi2016-11-283-39/+49
* Merge "Update makefiles for logging."Treehugger Robot2016-11-241-0/+1
|\
| * Update makefiles for logging.Steven Moreland2016-11-211-0/+1
* | Remove HIDL_GENERATED from things written by hand.Steven Moreland2016-11-221-3/+3
|/
* Merge "NFC: Add Annotations to the HAL file"Ruchi Kandoi2016-11-211-0/+9
|\
| * NFC: Add Annotations to the HAL fileRuchi Kandoi2016-11-081-0/+9
* | Split libhidl into base and transport.Yifan Hong2016-11-183-4/+8
* | Support genrules with multiple toolsColin Cross2016-11-071-4/+4
* | Running update-makefiles for fixed spacing.Steven Moreland2016-11-011-4/+4
* | NFC HAL doesn't need readproc.Martijn Coenen2016-10-281-1/+1
* | Stop all these merge conflicts.Steven Moreland2016-10-261-0/+5
* | Update headers (for export shared lib headers)Steven Moreland2016-10-211-0/+5
|/