summaryrefslogtreecommitdiffstats
path: root/radio
Commit message (Expand)AuthorAgeFilesLines
* Restored 'maxConnsTime' and 'maxConns' in data profileJack Yu2018-10-151-3/+9
* Add monostate to optional safe unions.Steven Moreland2018-10-112-0/+5
* Added 1.3 DataProfileInfoJack Yu2018-10-053-9/+97
* Emergency Function HAL (continued)sqian2018-10-025-77/+76
* Radio HAL: Add VoPS network supportAmruth Ramachandran2018-09-203-0/+55
* Merge "Add IRadioResponse/Indication 1.3 and Emergency Function HAL"android-o-mr1-iot-release-1.0.4Shuo Qian2018-09-055-0/+231
|\
| * Add IRadioResponse/Indication 1.3 and Emergency Function HALsqian2018-09-045-0/+231
* | Correct the comments for radio hal typesYouming Ye2018-09-048-11/+134
* | Merge pie-vts-dev into masterXin Li2018-08-151-7/+8
|\ \
| * | Patch for setSimCardPower_1_1sqian2018-08-151-10/+10
| * | Merge "Fix setSimCardPower_1_1" into pie-vts-devTreehugger Robot2018-08-141-2/+5
| |\ \
| | * | Fix setSimCardPower_1_1sqian2018-08-141-2/+5
| * | | Check INVALID_SIM_STATE for sim permanent lock statussqian2018-08-131-2/+4
| |/ /
| * | resolve merge conflicts of 898d05a713a693670cd450ff3f50156fed2f4567 to pie-vt...sqian2018-08-131-7/+8
| |\ \
| | * \ resolve merge conflicts of dfa79a6292a42dd8609053febd8df7d5e7d48fbf to oreo-m...sqian2018-07-161-2/+4
| | |\ \
| | | * | Add NONE for LceServicesqian2018-07-131-8/+6
| | | * | Fix setBandMode.sqian2018-06-181-1/+1
| | | * | VTS: fix RadioHidlTest.getAvailableNetworks issueIris Chang2018-04-163-5/+5
| * | | | Call notify for voiceReg and dataReg VTS testsEric Schwarzenbach2018-08-091-3/+7
| * | | | Add REQUEST_NOT_SUPPORTED for changeIccPinForApp and changeIccPin2ForAppsqian2018-08-091-2/+6
* | | | | Patch for setSimCardPower_1_1sqian2018-08-151-10/+10
| |_|_|/ |/| | |
* | | | Check INVALID_SIM_STATE for sim permanent lock statussqian2018-08-141-2/+4
* | | | Merge "Loose startNetworkScan cases"Treehugger Robot2018-08-141-7/+16
|\ \ \ \
| * | | | Loose startNetworkScan casessqian2018-08-141-7/+16
* | | | | Merge "Fix setSimCardPower_1_1"Treehugger Robot2018-08-141-2/+5
|\ \ \ \ \
| * | | | | Fix setSimCardPower_1_1sqian2018-08-141-2/+5
| |/ / / /
* | | | | Merge "Fix setAllowedCarrier"Treehugger Robot2018-08-141-20/+30
|\ \ \ \ \
| * | | | | Fix setAllowedCarriersqian2018-08-141-20/+30
| |/ / / /
* | | | | Merge "Add REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTS"Treehugger Robot2018-08-141-3/+7
|\ \ \ \ \
| * | | | | Add REQUEST_NOT_SUPPORTED for pin and pin2 Icc VTSsqian2018-08-141-3/+7
| |/ / / /
* | | | | Merge "Added IRadio 1.3 interface"Treehugger Robot2018-08-143-0/+135
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Added IRadio 1.3 interfaceJack Yu2018-08-143-0/+135
* | | | | Add SIM_PUK2 for Icc VTS testssqian2018-08-132-4/+8
|/ / / /
* | | | Revert "Fixed VTS failure in no SIM case"Shuo Qian2018-08-021-3/+2
|\ \ \ \
| * | | | Revert "Fixed VTS failure in no SIM case"Shuo Qian2018-08-021-3/+2
* | | | | Allow NOT_SUPPORTED for setLinkCapacityReportingCriteria on GERAN.Amit Mahajan2018-07-161-4/+18
|\| | | |
| * | | | Allow NOT_SUPPORTED for setLinkCapacityReportingCriteria on GERAN.Amit Mahajan2018-07-161-4/+18
* | | | | Fix missed refactor of serialsqian2018-06-271-4/+4
|\| | | |
| * | | | Fix missed refactor of serialsqian2018-06-271-4/+4
* | | | | Fixed VTS failure in no SIM caseJack Yu2018-06-271-2/+3
|\| | | |
| * | | | Fixed VTS failure in no SIM caseJack Yu2018-06-271-2/+3
* | | | | Merge "Add docs for setSignalStrengthReportingCriteria" into stage-aosp-masterNathan Harold2018-06-271-6/+17
|\ \ \ \ \
| * | | | | Add docs for setSignalStrengthReportingCriteriaNathan Harold2018-06-261-6/+17
* | | | | | Call notify for voiceReg and dataReg VTS testsEric Schwarzenbach2018-06-261-3/+7
|\ \ \ \ \ \ | | |/ / / / | |/| | | |
| * | | | | Call notify for voiceReg and dataReg VTS testsEric Schwarzenbach2018-06-261-3/+7
* | | | | | Merge "Add setIndicationFilter response notification in 1.2 VTS"sqian2018-06-251-1/+3
|\| | | | |
| * | | | | Merge "Add setIndicationFilter response notification in 1.2 VTS"android-p-preview-4Treehugger Robot2018-06-251-1/+3
| |\ \ \ \ \
| | * | | | | Add setIndicationFilter response notification in 1.2 VTSsqian2018-06-251-1/+3
* | | | | | | Allow REQUEST_NOT_SUPPORTED as an error for startNetworkScanAmit Mahajan2018-06-251-10/+25
|\| | | | | | | |_|/ / / / |/| | | | |
| * | | | | Allow REQUEST_NOT_SUPPORTED as an error for startNetworkScanAmit Mahajan2018-06-251-10/+25