summaryrefslogtreecommitdiffstats
path: root/radio
Commit message (Expand)AuthorAgeFilesLines
* Merge "Add the error code "OPERATION_NOT_ALLOWED" and log the error."yinxu2017-08-101-1/+6
|\
| * Add the error code "OPERATION_NOT_ALLOWED" and log the error.yinxu2017-08-091-1/+6
* | Update makefiles for vndk enabled.Steven Moreland2017-08-083-0/+9
|\|
| * Update makefiles for vndk enabled.Steven Moreland2017-08-083-0/+9
* | Merge "Add Owners for radio vts"Shuo Qian2017-08-072-0/+16
|\|
| * Merge "Add Owners for radio vts"Shuo Qian2017-08-072-0/+16
| |\
| | * Add Owners for radio vtssqian2017-08-042-0/+16
* | | Merge changes from topic 'go-away-static-hidl-java'Steven Moreland2017-08-045-3489/+38
|\| |
| * | Merge changes from topic 'go-away-static-hidl-java'Steven Moreland2017-08-045-3489/+38
| |\ \
| | * | Update makefiles.Steven Moreland2017-08-033-3521/+0
| | * | Add an empty 1.1 ISap interface.Amit Mahajan2017-08-033-0/+70
| | |/
* | | Merge "Add vts test for setCarrierInfoForImsiEncryption"Shuo Qian2017-08-032-1/+26
|\| |
| * | Merge "Add vts test for setCarrierInfoForImsiEncryption"Shuo Qian2017-08-032-1/+26
| |\ \
| | * | Add vts test for setCarrierInfoForImsiEncryptionsqian2017-08-032-1/+26
| | |/
* | | Merge changes from topic 'vts_deps'Tri Vo2017-08-032-44/+8
|\| |
| * | Merge changes from topic 'vts_deps'Treehugger Robot2017-08-032-44/+8
| |\ \ | | |/ | |/|
| | * VTS tests now static link to HAL def libs.Tri Vo2017-08-032-44/+8
* | | Change dependency librarySundong Ahn2017-08-023-0/+12
|\| |
| * | Change dependency librarySundong Ahn2017-07-313-0/+12
| |/
* | Merge "Update HIDL makefiles."Steven Moreland2017-07-313-3/+3
|\|
| * Merge "Update HIDL makefiles."Treehugger Robot2017-07-313-3/+3
| |\
| | * Update HIDL makefiles.Steven Moreland2017-07-263-3/+3
* | | Fix VTS errors of the network scan APIyinxu2017-07-281-3/+6
|\| |
| * | Fix VTS errors of the network scan APIyinxu2017-07-261-3/+6
| |/
* | Merge " Add VTS code for the network scan API"yinxu2017-07-242-2/+76
|\|
| * Add VTS code for the network scan APIyinxu2017-07-202-2/+76
* | resolve merge conflicts of 6ecc54a7 to stage-aosp-mastersqian2017-07-181-13/+26
|\|
| * Fix some VTS for 2017 devicesandroid-o-preview-4sqian2017-07-181-13/+26
* | Add RadioIndication for Radio VTS testsqian2017-07-179-86/+1819
|\|
| * Add RadioIndication for Radio VTS testsqian2017-07-179-86/+1819
* | Add radio 1.1 vts test folder.sqian2017-07-1122-15/+312
|\|
| * Add radio 1.1 vts test folder.sqian2017-07-1022-15/+312
* | Merge "Radio Keepalive HAL" am: 95f0176afanharold2017-06-165-1/+244
|\|
| * Radio Keepalive HALNathan Harold2017-06-155-1/+244
* | Radio Interface changes to allow the modem to query the framework for the key...pkanwar2017-06-133-13/+61
|\|
| * Radio Interface changes to allow the modem to query the frameworkpkanwar2017-06-123-13/+61
* | Merge "Fix vts tests:" into oc-devShuo Qian2017-06-113-14/+28
|\ \
| * | Fix vts tests:sqian2017-06-093-14/+28
* | | Merge "Fix vts tests:" into oc-devShuo Qian2017-06-087-16/+41
|\| |
| * | Fix vts tests:sqian2017-06-087-16/+41
* | | Fix some stk api Radio Vts tests.Sanket Padawe2017-06-052-13/+18
|\| |
| * | Fix some stk api Radio Vts tests.Sanket Padawe2017-06-052-13/+18
| * | Generate serial number randomly in VTS unit testsqian2017-05-3120-2860/+2753
* | | resolve merge conflicts of 0e50326a to oc-dev-plus-aospsqian2017-05-3120-2855/+2750
|\ \ \ | | |/ | |/|
| * | Generate serial number randomly in VTS unit testsqian2017-05-3120-2825/+2753
* | | Merge "Fix more radio VTS test." into oc-devSanket Padawe2017-05-252-7/+9
|\ \ \ | | |/ | |/|
| * | Fix more radio VTS test.Sanket Padawe2017-05-232-7/+9
| * | Update makefiles.Steven Moreland2017-05-192-0/+2
* | | Merge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7Steven Moreland2017-05-194-78/+130
|\ \ \ | | |/ | |/|
| * | Update makefiles.Steven Moreland2017-05-184-78/+130