summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Enlarge buffer size for direct report testing am: 3c01fef56cPeng Xu2017-10-121-1/+1
|\
| * Enlarge buffer size for direct report testingPeng Xu2017-10-121-1/+1
| |\
| | * Enlarge buffer size for direct report testingPeng Xu2017-10-111-1/+1
* | | Add capability for sensor hal to use wakelockPeng Xu2017-09-141-2/+2
* | | Merge "Sensor VTS testBatchingOperation flakiness fix" into oc-dev am: 751953...Peng Xu2017-08-251-7/+8
|\| |
| * | Merge "Sensor VTS testBatchingOperation flakiness fix" into oc-devPeng Xu2017-08-251-7/+8
| |\|
| | * Merge "Sensor VTS testBatchingOperation flakiness fix" into oc-devTreeHugger Robot2017-08-251-7/+8
| | |\
| | | * Sensor VTS testBatchingOperation flakiness fixPeng Xu2017-08-181-7/+8
* | | | Merge "VTS tests now static link to HAL def libs. #2" into oc-mr1-devTri Vo2017-08-101-13/+2
|\ \ \ \
| * | | | VTS tests now static link to HAL def libs. #2Tri Vo2017-08-101-13/+2
* | | | | Merge "Skip direct report test if sensor is not available" into oc-dev am: 63...Peng Xu2017-08-091-0/+5
|\ \ \ \ \ | |/ / / / |/| / / / | |/ / /
| * | | Merge "Skip direct report test if sensor is not available" into oc-devPeng Xu2017-08-091-0/+5
| |\| |
| | * | Skip direct report test if sensor is not availablePeng Xu2017-08-031-0/+5
| | |/
* | | Update make file for vndk enabled.Justin Yun2017-08-041-0/+3
* | | Update Android.bp HIDL makefilesTri Vo2017-08-021-1/+1
* | | Merge "Relax accelerometer events norm check" into oc-dr1-dev am: f2cb94e011Peng Xu2017-07-061-1/+1
|\| |
| * | Relax accelerometer events norm checkPeng Xu2017-07-051-1/+1
* | | a.h.sensors@1.0-convert export libhardware headersYifan Hong2017-06-301-0/+3
|/ /
* | Zero uninitialized field in conversion and fix vts bugPeng Xu2017-06-192-11/+15
|\|
| * Zero uninitialized field in conversion and fix vts bugPeng Xu2017-06-192-11/+15
| * Merge "Increase poll max size, avoid performance issue when batching" into oc...Peng Xu2017-05-231-7/+6
| |\
| | * Increase poll max size, avoid performance issue when batchingPeng Xu2017-05-231-7/+6
* | | Update makefiles. (2/2) am: 76cfb84140Steven Moreland2017-05-221-0/+1
|\ \ \
| * | | Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
| |\| |
| | * | Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
| | |/
| | * Merge changes from topic 'fix-hidl-generate' into oc-devSteven Moreland2017-05-101-2/+2
| | |\
* | | | Remove unused lambda captureChih-Hung Hsieh2017-05-151-3/+1
* | | | Update makefiles for c++-sources and c++-headers. (2/2) am: bc71124120Steven Moreland2017-05-101-2/+2
|\| | |
| * | | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
| |\ \ \ | | | |/ | | |/|
| | * | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | | | Merge "Start processes that need real-time with CAP_SYS_NICE." into oc-dev am...Martijn Coenen2017-05-101-0/+1
|\| | |
| * | | Merge "Start processes that need real-time with CAP_SYS_NICE." into oc-devMartijn Coenen2017-05-101-0/+1
| |\ \ \ | | | |/ | | |/|
| | * | Start processes that need real-time with CAP_SYS_NICE.Martijn Coenen2017-05-091-0/+1
| | |/
| * | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
| * | Sensors: IWYUSteven Moreland2017-05-021-0/+1
| |/
| * Move sensor hal service to class 'hal' from main.Ashutosh Joshi2017-04-271-1/+1
* | Merge "Increase poll max size, avoid performance issue when batching"TreeHugger Robot2017-05-081-7/+6
|\ \
| * | Increase poll max size, avoid performance issue when batchingPeng Xu2017-05-041-7/+6
* | | Only convert valid SharedMemInfoPeng Xu2017-05-041-0/+4
|/ /
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
* | Sensors: IWYUSteven Moreland2017-05-011-0/+1
* | Merge "Remove dependency of libhardware_legacy from HAL services" into oc-dev...Hung-ying Tyan2017-04-171-2/+0
|\|
| * Merge "Remove dependency of libhardware_legacy from HAL services" into oc-devTreeHugger Robot2017-04-171-2/+0
| |\
| | * Remove dependency of libhardware_legacy from HAL servicesHung-ying Tyan2017-04-141-2/+0
| * | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-1/+1
* | | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-1/+1
* | | Merge "Mark as vendor_available" into oc-dev am: b5213bb7f9Steven Moreland2017-04-121-0/+1
|\| |
| * | Merge "Mark as vendor_available" into oc-devTreeHugger Robot2017-04-121-0/+1
| |\ \ | | |/ | |/|
| | * Mark as vendor_availableSteven Moreland2017-04-121-0/+1
* | | Merge changes from topic 'hidl-vendor-available' into oc-dev am: 17f0c0dde7Steven Moreland2017-04-121-0/+1
|\| |