summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* VTS tests now static link to HAL def libs. #2Tri Vo2017-08-101-13/+2
* Update make file for vndk enabled.Justin Yun2017-08-041-0/+3
* Update Android.bp HIDL makefilesTri Vo2017-08-021-1/+1
* Merge "Relax accelerometer events norm check" into oc-dr1-dev am: f2cb94e011Peng Xu2017-07-061-1/+1
|\
| * Relax accelerometer events norm checkPeng Xu2017-07-051-1/+1
* | a.h.sensors@1.0-convert export libhardware headersYifan Hong2017-06-301-0/+3
|/
* Zero uninitialized field in conversion and fix vts bugPeng Xu2017-06-192-11/+15
|\
| * Zero uninitialized field in conversion and fix vts bugPeng Xu2017-06-192-11/+15
| * Merge "Increase poll max size, avoid performance issue when batching" into oc...Peng Xu2017-05-231-7/+6
| |\
| | * Increase poll max size, avoid performance issue when batchingPeng Xu2017-05-231-7/+6
* | | Update makefiles. (2/2) am: 76cfb84140Steven Moreland2017-05-221-0/+1
|\ \ \
| * | | Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
| |\| |
| | * | Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
| | |/
| | * Merge changes from topic 'fix-hidl-generate' into oc-devSteven Moreland2017-05-101-2/+2
| | |\
* | | | Remove unused lambda captureChih-Hung Hsieh2017-05-151-3/+1
* | | | Update makefiles for c++-sources and c++-headers. (2/2) am: bc71124120Steven Moreland2017-05-101-2/+2
|\| | |
| * | | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
| |\ \ \ | | | |/ | | |/|
| | * | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | | | Merge "Start processes that need real-time with CAP_SYS_NICE." into oc-dev am...Martijn Coenen2017-05-101-0/+1
|\| | |
| * | | Merge "Start processes that need real-time with CAP_SYS_NICE." into oc-devMartijn Coenen2017-05-101-0/+1
| |\ \ \ | | | |/ | | |/|
| | * | Start processes that need real-time with CAP_SYS_NICE.Martijn Coenen2017-05-091-0/+1
| | |/
| * | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
| * | Sensors: IWYUSteven Moreland2017-05-021-0/+1
| |/
| * Move sensor hal service to class 'hal' from main.Ashutosh Joshi2017-04-271-1/+1
* | Merge "Increase poll max size, avoid performance issue when batching"TreeHugger Robot2017-05-081-7/+6
|\ \
| * | Increase poll max size, avoid performance issue when batchingPeng Xu2017-05-041-7/+6
* | | Only convert valid SharedMemInfoPeng Xu2017-05-041-0/+4
|/ /
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
* | Sensors: IWYUSteven Moreland2017-05-011-0/+1
* | Merge "Remove dependency of libhardware_legacy from HAL services" into oc-dev...Hung-ying Tyan2017-04-171-2/+0
|\|
| * Merge "Remove dependency of libhardware_legacy from HAL services" into oc-devTreeHugger Robot2017-04-171-2/+0
| |\
| | * Remove dependency of libhardware_legacy from HAL servicesHung-ying Tyan2017-04-141-2/+0
| * | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-1/+1
* | | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-1/+1
* | | Merge "Mark as vendor_available" into oc-dev am: b5213bb7f9Steven Moreland2017-04-121-0/+1
|\| |
| * | Merge "Mark as vendor_available" into oc-devTreeHugger Robot2017-04-121-0/+1
| |\ \ | | |/ | |/|
| | * Mark as vendor_availableSteven Moreland2017-04-121-0/+1
* | | Merge changes from topic 'hidl-vendor-available' into oc-dev am: 17f0c0dde7Steven Moreland2017-04-121-0/+1
|\| |
| * | Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
| |/
| * Fix transitive includes.Steven Moreland2017-04-061-3/+3
* | Merge "Fix transitive includes."TreeHugger Robot2017-04-061-3/+3
|\ \
| * | Fix transitive includes.Steven Moreland2017-04-061-3/+3
* | | Merge "Use explicit .c_str() for hidl_string" into oc-dev am: f059ae420dScott Randolph2017-04-061-1/+1
|\ \ \ | |/ / |/| / | |/
| * Use explicit .c_str() for hidl_stringScott Randolph2017-04-041-1/+1
* | Move sensor hal service to class 'hal' from main.Ashutosh Joshi2017-04-051-1/+1
|/
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-292-110/+143
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Merge "Add missing LOW_LATENCY_OFFBODY_DETECT handling"Ben Fennema2017-03-273-1/+5
|\
| * Add missing LOW_LATENCY_OFFBODY_DETECT handlingBen Fennema2017-03-243-1/+5
* | Remove viral readproc group dependency.Steven Moreland2017-03-231-1/+1
|/