summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add OWNERS for audio-related HAL default implementationsMikhail Naganov2017-11-291-0/+3
* Merge "Remove subdirs"Treehugger Robot2017-11-291-5/+0
|\
| * Remove subdirsSteven Moreland2017-11-281-5/+0
* | Use -Werror in hardware/interfacesChih-Hung Hsieh2017-11-201-0/+2
|/
* Update makefiles for hidl_interface.Steven Moreland2017-11-101-147/+14
* Update for Soong java makefiles.Steven Moreland2017-10-101-1/+5
* Merge "Remove useless Android.mk files."Treehugger Robot2017-10-052-38/+0
|\
| * Remove useless Android.mk files.Steven Moreland2017-10-042-38/+0
* | Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
|/
* Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+78
* VTS tests now static link to HAL def libs.Tri Vo2017-08-251-16/+2
* Updating all makefiles.Steven Moreland2017-08-141-1/+4
* Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | sound trigger VTS: used default HAL service nameEric Laurent2017-05-171-4/+5
|\|
| * sound trigger VTS: used default HAL service nameEric Laurent2017-05-171-4/+5
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
|/
* soundtrigger: Use "default" instance name for HAL serviceMikhail Naganov2017-04-142-19/+5
* Merge changes from topic 'hidl-vendor-available' into oc-devSteven Moreland2017-04-121-0/+1
|\
| * Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* | Merge "sound trigger HAL: remove dummy Union" into oc-devEric Laurent2017-04-121-5/+0
|\ \ | |/ |/|
| * sound trigger HAL: remove dummy UnionEric Laurent2017-04-111-5/+0
* | Fix transitive includes.Steven Moreland2017-04-061-0/+1
|/
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-293-85/+94
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Remove unused using statements.Steven Moreland2017-03-171-1/+0
* Fix log format specifier.Bryan Eyler2017-03-141-1/+1
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* hidl_default to all targets.Steven Moreland2017-03-081-0/+1
* soundtrigger: remove warning from VTS testSteven Moreland2017-03-081-1/+0
* Merge "Add VTS test for ISoundTriggerHw::loadSoundModel"Hsin-Yi Chen2017-03-061-22/+118
|\
| * Add VTS test for ISoundTriggerHw::loadSoundModelHsin-Yi Chen2017-03-021-22/+118
* | fallout of cleaning-up libutils includesMathias Agopian2017-03-031-0/+1
|/
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-2/+0
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-131-0/+1
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-6/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-114/+9
* move VTS stub files and non-functional testsKeun Soo Yim2017-02-0311-268/+0
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-54/+12
* skip on 64-bit ABIKeun Soo Yim2017-01-271-1/+2
* use the profiler test's name and a precondition to decide when to run.Keun Soo Yim2017-01-251-2/+3
* use a precondition var in soundtrigger.Keun Soo Yim2017-01-241-1/+2
* Merge "Remove useless Android.mk files."TreeHugger Robot2017-01-191-19/+0
|\
| * Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* | Merge "add target-side profiling test for multimedia HIDL HALs"Keun Soo Yim2017-01-182-0/+54
|\ \