summaryrefslogtreecommitdiffstats
path: root/tests
Commit message (Expand)AuthorAgeFilesLines
* Merge "Add monostate to optional safe unions."Steven Moreland2018-10-112-3/+11
|\
| * Add monostate to optional safe unions.Steven Moreland2018-10-112-3/+11
* | Merge "tests IFoo: WithFmq is more complicated."Steven Moreland2018-10-101-1/+8
|\ \ | |/ |/|
| * tests IFoo: WithFmq is more complicated.Steven Moreland2018-10-091-1/+8
* | Merge "tests: IBaz, nasty nesting struct"Treehugger Robot2018-10-091-0/+11
|\ \ | |/ |/|
| * tests: IBaz, nasty nesting structSteven Moreland2018-10-091-0/+11
* | IFoo: send struct with fmq.Steven Moreland2018-10-085-0/+20
|/
* IFoo: remove pointer from u.Steven Moreland2018-10-051-1/+0
* ISafeUnion: add case w/ enumSteven Moreland2018-09-133-0/+29
* Adding handle types to Java-compatible test HALsNirav Atre2018-08-104-2/+100
* Modified ITestMsgQ hal service interfaceHans Chen2018-07-173-22/+19
|\
| * Modified ITestMsgQ hal service interfaceHans Chen2018-07-173-22/+19
* | Merge "Updated HALs to test structs/safe_unions containing interfaces"Nirav Atre2018-07-164-0/+29
|\|
| * Updated HALs to test structs/safe_unions containing interfacesNirav Atre2018-07-144-0/+29
* | Merge "Make safeunion@1.0 test HAL Java-compatible"Nirav Atre2018-07-134-57/+1
|\|
| * Make safeunion@1.0 test HAL Java-compatibleNirav Atre2018-07-074-57/+1
* | Merge "Adding HIDL interface type to safeunion test HAL"Nirav Atre2018-07-066-92/+144
|\|
| * Adding HIDL interface type to safeunion test HALNirav Atre2018-07-026-92/+144
* | Merge "Test HAL for HIDL safe_union construct"Nirav Atre2018-06-267-0/+419
|\|
| * Test HAL for HIDL safe_union constructNirav Atre2018-06-267-0/+419
* | Merge "Remove extra space." am: 3a9680bd44 am: 958be72e31Steven Moreland2018-02-021-1/+1
|\|
| * Remove extra space.Steven Moreland2018-02-021-1/+1
| * Update makefiles.Steven Moreland2018-01-171-2/+2
* | Merge "Add a test method to test interface in struct" am: c0204ee13d am: 932c...Howard Chen2018-01-043-0/+14
|\|
| * Merge "Add a test method to test interface in struct"Howard Chen2018-01-043-0/+14
| |\
| | * Add a test method to test interface in structHoward Chen2018-01-033-0/+14
* | | Merge "Remove empty generates clause." am: 12517de51d am: 4160ed79a0Steven Moreland2018-01-041-1/+1
|\| |
| * | Remove empty generates clause.Steven Moreland2018-01-031-1/+1
| |/
* | Merge "Test for vec<union> vec<struct w/ union>." am: cd619af7bc am: bc3f5661c8Steven Moreland2017-12-145-0/+59
|\|
| * Test for vec<union> vec<struct w/ union>.Steven Moreland2017-12-145-0/+59
* | Update makefiles.Steven Moreland2017-12-111-2/+2
* | Merge "Add more test methods to IMemoryTest" am: 4cd07b6e21 am: b4c725535eHoward Chen2017-12-025-2/+40
|\|
| * Merge "Add more test methods to IMemoryTest"Howard Chen2017-12-025-2/+40
| |\
| | * Add more test methods to IMemoryTestHoward Chen2017-11-295-2/+40
| * | Merge "Remove subdirs"Treehugger Robot2017-11-291-31/+0
| |\ \
| | * | Remove subdirsSteven Moreland2017-11-281-31/+0
| | |/
* | | Merge "Update tests makefile for change." am: efbcd7de61 am: b56cfe36daSteven Moreland2017-11-291-0/+1
|\ \ \
| * | | Merge "Update tests makefile for change."Steven Moreland2017-11-291-0/+1
| |\| |
| | * | Update tests makefile for change.Steven Moreland2017-11-281-0/+1
| | |/
| * / Remove subdirsSteven Moreland2017-11-281-31/+0
| |/
* | Remove subdirsSteven Moreland2017-11-281-31/+0
* | Merge "Test for references to typedef'd enum." am: 6a5daf8cac am: 7b64abd011Steven Moreland2017-11-271-1/+3
|\|
| * Merge "Test for references to typedef'd enum."Treehugger Robot2017-11-271-1/+3
| |\
| | * Test for references to typedef'd enum.Steven Moreland2017-11-271-1/+3
* | | Merge "Additional tests for enum iteration." am: d10cb041bc am: 53541a71c2Steven Moreland2017-11-271-0/+27
|\| |
| * | Additional tests for enum iteration.Steven Moreland2017-11-171-0/+27
| |/
| * Update makefiles for hidl_interface.Steven Moreland2017-11-1013-2028/+111
* | Updating makefiles for hidl_interface.Steven Moreland2017-11-1313-2028/+111
* | Adds test cases to stress marshaling of primitive array types and am: aaa6759...Andreas Huber2017-10-313-0/+73
|\|
| * Adds test cases to stress marshaling of primitive array types andAndreas Huber2017-10-313-0/+73