summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Update for hidl adapter module defaults."Treehugger Robot2017-10-041-0/+1
|\
| * Update for hidl adapter module defaults.Steven Moreland2017-10-041-0/+1
* | Use -Werror in hardware/interfacesChih-Hung Hsieh2017-10-041-0/+2
|/
* Fix typo in update makefiles.Steven Moreland2017-09-261-1/+2
* Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+75
* HAL interface libs for testing are built w/o VNDK.Jiyong Park2017-09-142-3/+0
* Update makefiles for vndk enabled.Steven Moreland2017-08-081-0/+3
* Update HIDL makefiles.Steven Moreland2017-07-261-1/+1
* Move android.hardware.tests.msgq@1.0-impl to system.imgZhuoyao Zhang2017-07-211-1/+0
* Update makefiles.Steven Moreland2017-05-181-0/+1
* Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-091-2/+2
* Remove redundant dependenciesSteven Moreland2017-05-012-3/+0
* Update makefiles.Steven Moreland2017-04-111-0/+1
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-282-16/+16
* Move FMQ benchmark/test services to hardware/interfacesHridya Valsaraju2017-03-137-0/+392
* Add hidl_default and make modules use hidl_default.Steven Moreland2017-03-081-0/+1
* Move FMQ tests to hardware/interfacesHridya Valsaraju2017-03-073-0/+231
* Revert "Revert "Move android.hardware.benchmarks into android.hardware.tests""Hridya Valsaraju2017-03-032-0/+86
* Revert "Move android.hardware.benchmarks into android.hardware.tests"Michael Rosenfeld2017-03-022-86/+0
* Move android.hardware.benchmarks into android.hardware.testsHridya Valsaraju2017-02-282-0/+86
* Modify method to get MQDescriptor for unsynchronized FMQ.Hridya Valsaraju2017-02-131-6/+10
* Use filegroup as genrule srcs.Tri Vo2017-02-091-2/+2
* Remove vts driver/profiler build rules.Tri Vo2017-02-061-0/+7
* Merge "Add a new method to trigger a blocking read."Treehugger Robot2017-01-141-0/+9
|\
| * Add a new method to trigger a blocking read.Hridya Valsaraju2017-01-131-0/+9
* | Bp/n/sFoo -> Bp/n/sHwFooYifan Hong2017-01-101-2/+2
|/
* Add a method to trigger multiple FMQ blocking reads.Hridya Valsaraju2017-01-041-0/+10
* Templatize MQDescriptorHridya Valsaraju2016-12-301-2/+2
* Add a method to test EventFlag configuration and usageHridya Valsaraju2016-12-211-0/+12
* Update makefiles for hidlizing IBase.Yifan Hong2016-12-031-2/+4
* Update makefiles for logging.Steven Moreland2016-11-211-0/+1
* Split libhidl into base and transport.Yifan Hong2016-11-181-2/+4
* Support genrules with multiple toolsColin Cross2016-11-071-4/+4
* Running update-makefiles for fixed spacing.Steven Moreland2016-11-011-4/+4
* Merge "Add methods to test flavor of FMQ supporting unsynchronized writes."Treehugger Robot2016-10-261-10/+47
|\
| * Add methods to test flavor of FMQ supporting unsynchronized writes.Hridya Valsaraju2016-10-191-10/+47
* | Update headers (for export shared lib headers)Steven Moreland2016-10-211-0/+5
|/
* Modify return values of read/write/config methods to boolHridya Valsaraju2016-10-141-6/+8
* Convert to Android.bpDan Willemsen2016-09-302-39/+42
* Use MQDescriptorSync instead of MQdescriptor in interfaceHridya Valsaraju2016-09-271-3/+21
* Updated indentation to 4 spaces for Android.mk.Yifan Hong2016-09-261-7/+7
* update auto-generated makefilesIliyan Malchev2016-09-221-0/+3
* Add dependency on libcutils.Zhuoyao Zhang2016-09-191-0/+1
* WireMQDescriptor => MQDescriptorAndreas Huber2016-09-091-20/+1
* android.hardware.tests.msgq@1.0: modify ITestMsgQIliyan Malchev2016-09-081-1/+1
* Merge "Updated makefiles (includes java-library rules for applicable packages)."TreeHugger Robot2016-08-311-2/+2
|\
| * Updated makefiles (includes java-library rules for applicable packages).Andreas Huber2016-08-311-2/+2
* | Revert "package android.hardware.tests.* as part of VTS (auto-generated)"Keun Soo Yim2016-08-311-2/+0
|/
* Apache2 module license.Martijn Coenen2016-08-301-0/+16
* build 32- and 64-bit libs (auto-generated)Keun Soo Yim2016-08-261-0/+1