summaryrefslogtreecommitdiffstats
path: root/tests
Commit message (Expand)AuthorAgeFilesLines
* Merge "Move android.hardware.tests.libhwbinder@1.0-impl to system.img" into o...TreeHugger Robot2017-10-041-1/+0
|\
| * Move android.hardware.tests.libhwbinder@1.0-impl to system.imgZhuoyao Zhang2017-09-131-1/+0
* | HAL interface libs for testing are built w/o VNDK.Jiyong Park2017-09-1425-36/+0
* | Revert "HAL interface libs for testing are now built as test lib"Yifan Hong2017-09-1425-12/+12
|/
* HAL interface libs for testing are now built as test libJiyong Park2017-08-3125-12/+12
* Update make file for vndk enabled.Justin Yun2017-08-041-0/+3
* Merge "Update makefiles for vndk enabled." into oc-mr1-devTreeHugger Robot2017-08-0311-0/+33
|\
| * Update makefiles for vndk enabled.Steven Moreland2017-08-0211-0/+33
* | Update Android.bp HIDL makefilesTri Vo2017-08-021-1/+1
* | Update HIDL makefiles.Steven Moreland2017-08-0211-11/+11
|/
* resolve merge conflicts of 8d92561 to oc-mr1-devZhuoyao Zhang2017-07-251-1/+0
|\
| * Move android.hardware.tests.msgq@1.0-impl to system.imgZhuoyao Zhang2017-07-251-1/+0
* | Move multithread impl to system.Steven Moreland2017-07-201-1/+0
|\ \
| * | Move multithread impl to system.Steven Moreland2017-07-191-1/+0
* | | Merge "Move all hidl_test dependencies to the system.img"Steven Moreland2017-07-189-9/+0
|\| |
| * | Move all hidl_test dependencies to the system.imgSteven Moreland2017-07-179-9/+0
* | | Interface for configureRpcThreadpool testsTimur Iskhakov2017-07-147-0/+305
|\| | | |/ |/|
| * Interface for configureRpcThreadpool testsTimur Iskhakov2017-07-137-0/+305
* | Remove versioning tests interfaces. am: 1cb1e14fae am: 45b2a58130Steven Moreland2017-05-2616-852/+0
|\|
| * Remove versioning tests interfaces.Steven Moreland2017-05-2616-852/+0
* | Merge "libhwbinder test: Android.mk -> Android.bp" am: 154040c0ca am: e7d4e66030Steven Moreland2017-05-253-13/+16
|\|
| * libhwbinder test: Android.mk -> Android.bpSteven Moreland2017-05-243-13/+16
* | Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
|\ \
| * | Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
| * | Update makefiles.Steven Moreland2017-05-1914-0/+14
| * | Merge changes from topic 'fix-hidl-generate' into oc-devSteven Moreland2017-05-1015-30/+30
| |\ \
| | * | Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-0914-28/+28
* | | | Merge "Update makefiles." am: 9119d4ccd1 am: 242b2288d7Steven Moreland2017-05-1914-0/+14
|\ \ \ \ | | |_|/ | |/| |
| * | | Update makefiles.Steven Moreland2017-05-1814-0/+14
| * | | Add HIDL_FETCH_IScheduleTest declarationHoward Chen2017-05-161-0/+2
| * | | Add IScheduleTest for VTS libhwbinder scheduler testHoward Chen2017-05-167-5/+189
* | | | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
|\ \ \ \ | | |_|/ | |/| |
| * | | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* | | | Update makefiles for c++-sources and c++-headers. am: cb360c60d8 am: 4bd4e7fb3bSteven Moreland2017-05-0914-28/+28
|\ \ \ \ | | |/ / | |/| |
| * | | Update makefiles for c++-sources and c++-headers.Steven Moreland2017-05-0914-28/+28
* | | | Merge "Bugfix: Add HIDL_FETCH_IScheduleTest declaration" into oc-devPO HUNG CHEN2017-05-091-0/+2
|\ \ \ \ | | |_|/ | |/| |
| * | | Bugfix: Add HIDL_FETCH_IScheduleTest declarationHoward Chen2017-05-081-0/+2
| | |/ | |/|
* | | Remove redundant dependenciesSteven Moreland2017-05-022-3/+0
* | | Merge "Remove redundant dependencies" am: 62769b7196 am: 170e2e85a2Steven Moreland2017-05-0117-31/+0
|\ \ \ | |/ / |/| / | |/
| * Remove redundant dependenciesSteven Moreland2017-05-0117-31/+0
| * Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-139-44/+44
| * Merge "Mark hidl test libs as vendor."Treehugger Robot2017-04-122-0/+2
| |\
| | * Mark hidl test libs as vendor.Steven Moreland2017-04-122-0/+2
| * | Update makefiles.Steven Moreland2017-04-1114-0/+14
| |/
| * Empty interface IQuux which is completely unrelated to IBase and IBaz.Andreas Huber2017-04-053-0/+65
| * Test for getHashChain() in IBase.Yifan Hong2017-03-307-0/+257
| * Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-284-18/+18
* | Add IScheduleTest for VTS libhwbinder scheduler testHoward Chen2017-04-177-5/+194
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-1310-50/+50
* | Merge changes from topic 'hidl-vendor-available' into oc-devSteven Moreland2017-04-1215-0/+15
|\ \