summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
* Merge "Remove dependency of libhardware_legacy from HAL services" into oc-devTreeHugger Robot2017-04-171-1/+0
|\
| * Remove dependency of libhardware_legacy from HAL servicesHung-ying Tyan2017-04-141-1/+0
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-5/+5
|/
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-291-3/+3
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* Remove viral readproc group dependency.Steven Moreland2017-03-231-1/+1
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* hidl_default to all targets.Steven Moreland2017-03-082-0/+2
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-243-3/+0
* Remove .vts spec filesTri Vo2017-02-222-240/+0
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* Remove coverage flags from tests.Ryan Campbell2017-02-141-4/+0
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-142-6/+7
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-132-6/+7
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-133-1/+3
|/
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-4/+2
* Updated makefilesAndreas Huber2017-02-091-3/+3
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-103/+8
* thermal HAL uses "default" service nameChris Phoenix2017-02-062-3/+2
* move VTS stub files and non-functional testsKeun Soo Yim2017-02-0312-225/+0
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-10/+10
* use the device's default binder/passthrough mode in vts testsKeun Soo Yim2017-01-251-1/+1
* Merge "Remove useless Android.mk files."TreeHugger Robot2017-01-191-19/+0
|\
| * Remove useless Android.mk files.Steven Moreland2017-01-181-19/+0
* | thermal: substitute undefined temperature by NAN.Polina Bondarenko2017-01-193-22/+22
* | Revert "thermal: add getUndefinedTemperature function."Polina Bondarenko2017-01-196-66/+17
|/
* thermal: add getUndefinedTemperature function.Polina Bondarenko2017-01-186-17/+66
* Revert "Revert "move VTS HIDL HAL tests to the corresponding interface direct...Steven Moreland2017-01-1313-0/+244
* Revert "move VTS HIDL HAL tests to the corresponding interface directories"Ruchi Kandoi2017-01-1313-244/+0
* Merge "liblog: use log/log.h when utilizing ALOG macros"TreeHugger Robot2017-01-121-2/+5
|\
| * liblog: use log/log.h when utilizing ALOG macrosMark Salyzyn2017-01-111-2/+5
* | Remove coverage from test configurations.Ryan Campbell2017-01-112-27/+0
|/
* Bp/nFoo -> Bp/nHwFoo.Yifan Hong2017-01-111-2/+2
* Update Android.bp and vts/Android.mk for Hidl HALsZhuoyao Zhang2016-12-222-33/+46
* Another fix of ThermalHidlBasicTest config.Zhuoyao Zhang2016-12-221-1/+1
* Fix ThermalHidlBasicTest config.Zhuoyao Zhang2016-12-221-1/+1
* Merge "Build target-side Thermal test with coverage."TreeHugger Robot2016-12-223-0/+31
|\
| * Build target-side Thermal test with coverage.Polina Bondarenko2016-12-213-0/+31
* | regen makefiles and delete old vts driver build rulesKeun Soo Yim2016-12-211-37/+0
|/
* use the new oneshot vts driver generation build ruleKeun Soo Yim2016-12-161-0/+58
* Revert "Revert "Update makefiles for Java package path.""Yifan Hong2016-12-131-17/+17
* Revert "Update makefiles for Java package path."Yifan Hong2016-12-131-17/+17
* Update makefiles for Java package path.Yifan Hong2016-12-131-17/+17
* Update makefiles for hidlizing IBase.Yifan Hong2016-12-032-19/+63
* Update to use the correct logging library.Yifan Hong2016-12-012-2/+2
* Merge changes I0b1a0979,I4aa89a39TreeHugger Robot2016-11-301-3/+18
|\