summaryrefslogtreecommitdiffstats
path: root/tv
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7e am: b94d0c7290Steven Moreland2017-09-262-0/+153
|\
| * Update makefiles for hidl adapter.Steven Moreland2017-09-252-0/+153
| * VTS tests now static link to HAL def libs.Tri Vo2017-08-251-16/+2
| * Updating all makefiles.Steven Moreland2017-08-143-290/+10
* | Add 'vendor.' prefix to a vendor HAL service nameJaekyun Seok2017-09-112-2/+2
* | Updating all makefiles.Steven Moreland2017-08-101-290/+0
* | Merge "VTS tests now static link to HAL def libs. #2" into oc-mr1-dev am: 288...Tri Vo2017-08-101-16/+2
|\ \
| * | VTS tests now static link to HAL def libs. #2Tri Vo2017-08-101-16/+2
* | | Update make file for vndk enabled. am: 608d773ef8Justin Yun2017-08-042-0/+6
|\| |
| * | Update make file for vndk enabled.Justin Yun2017-08-042-0/+6
* | | Update makefiles (frameworks.jar).Steven Moreland2017-08-031-0/+4
|/ /
* / Update Android.bp HIDL makefilesTri Vo2017-08-022-2/+2
|/
* Update makefiles. (2/2)Steven Moreland2017-05-222-0/+2
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-192-0/+2
* | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-102-4/+4
|\|
| * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-092-4/+4
* | Remove redundant dependenciesSteven Moreland2017-05-022-4/+0
|/
* Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-132-5/+5
* Update makefiles (2/2).Steven Moreland2017-04-112-0/+2
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-296-39/+43
* Update makefiles for hwtypes.hSteven Moreland2017-03-282-0/+2
* Sync the constants in HAL and frameworkShubang2017-03-273-20/+41
* Remove viral readproc group dependency.Steven Moreland2017-03-231-1/+1
* Merge "Add a field for auto cable plugin detection in TV Input HAL"Shubang Lu2017-03-152-5/+19
|\
| * Add a field for auto cable plugin detection in TV Input HALShubang2017-03-132-5/+19
* | Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* | hidl_default to all targets.Steven Moreland2017-03-081-0/+1
|/
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-243-5/+0
* Remove .vts spec filesTri Vo2017-02-226-1098/+0
* Update the test binary and source file name on master.Zhuoyao Zhang2017-02-212-2/+2
* tv_cec HAL uses "default" service nameChris Phoenix2017-02-161-1/+1
* Remove coverage flags from tests.Ryan Campbell2017-02-141-6/+1
* Merge "Update .vts files on master based on the latest .hal file and hidl-gen"Zhuoyao Zhang2017-02-145-1925/+9
|\
| * Update .vts files on master based on the latest .hal file and hidl-genZhuoyao Zhang2017-02-135-1925/+9
* | Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-134-2/+6
|/
* Update makefiles to use filgroup syntax.Tri Vo2017-02-102-12/+4
* Updated makefilesAndreas Huber2017-02-091-2/+2
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-072-225/+18
* Add tests to tv_input_hidl_hal_testShubang2017-02-062-27/+298
* move VTS stub files and non-functional testsKeun Soo Yim2017-02-0324-490/+0
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-032-107/+24
* Merge "Add coverage to tv_input, tv_cec, and vehicle vts hal tests"Yuexi Ma2017-01-302-0/+20
|\
| * Add coverage to tv_input, tv_cec, and vehicle vts hal testsYuexi Ma2017-01-252-0/+20
* | TV Input target-side testShubang2017-01-275-0/+194
* | remove unused include subdir line from Android.mk file at leaf directoryYuexi Ma2017-01-262-4/+0
|/
* Merge "TvInput HAL uses "default" service name"Chris Phoenix2017-01-203-4/+4
|\
| * TvInput HAL uses "default" service nameChris Phoenix2017-01-183-4/+4
* | Merge "Add tv input and cec profiling test"TreeHugger Robot2017-01-206-0/+108
|\ \
| * | Add tv input and cec profiling testYuexi Ma2017-01-196-0/+108
| |/