summaryrefslogtreecommitdiffstats
path: root/usb
Commit message (Expand)AuthorAgeFilesLines
* VTS tests now static link to HAL def libs. #2Tri Vo2017-08-102-30/+4
* Update make file for vndk enabled.Justin Yun2017-08-042-0/+6
* Update Android.bp HIDL makefilesTri Vo2017-08-022-2/+2
* Merge "Update internal makefiles."TreeHugger Robot2017-06-051-0/+1
|\
| * Update internal makefiles.Steven Moreland2017-06-051-0/+1
* | VTS: USB: vts target test for USB 1_1 HAL interface.Badhri Jagan Sridharan2017-06-023-0/+215
|/
* Update makefiles. (2/2) am: 76cfb84140Steven Moreland2017-05-221-0/+1
|\
| * Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
| |\
| | * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | | Update makefiles.Steven Moreland2017-05-121-2/+2
* | | Update makefiles for c++-sources and c++-headers. (2/2) am: bc71124120Steven Moreland2017-05-101-2/+2
|\| |
| * | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
| |\|
| | * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
| * | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
| |/
| * Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-5/+5
* | Remove redundant dependenciesSteven Moreland2017-05-022-4/+0
* | USB: HIDL: V1_1 report accessory modesBadhri Jagan Sridharan2017-04-266-0/+430
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-5/+5
|/
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Fix transitive includes.Steven Moreland2017-04-062-1/+2
* USB: HIDL: check the status of registerAsServiceBadhri Jagan Sridharan2017-04-041-3/+11
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-293-35/+35
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* IUsb uses "default" service nameYifan Hong2017-03-162-5/+2
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* hidl_default to all targets.Steven Moreland2017-03-081-0/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Merge "Remove viral dependency on libhwbinder. (2/2)"TreeHugger Robot2017-02-242-2/+0
|\
| * Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-2/+0
* | Merge "USB HAL: Fix infinite loop."TreeHugger Robot2017-02-241-7/+12
|\ \
| * | USB HAL: Fix infinite loop.Badhri Jagan Sridharan2017-02-241-7/+12
* | | Merge "Allow reregistering callback"TreeHugger Robot2017-02-242-5/+47
|\ \ \ | |_|/ |/| |
| * | Allow reregistering callbackBadhri Jagan Sridharan2017-02-242-5/+47
| |/
* | Rename usb test according to vts convention.Tri Vo2017-02-212-3/+3
* | VTS: USB: vts target test for USB HAL.Badhri Jagan Sridharan2017-02-173-0/+389
|/
* Move hidl shims to the vendor partition. (2/2)Steven Moreland2017-02-132-1/+2
* Update makefiles to use filgroup syntax.Tri Vo2017-02-101-6/+2
* Updated makefilesAndreas Huber2017-02-091-3/+3
* Migrate driver/profiler to test/vts-testcase/hal.Tri Vo2017-02-071-111/+9
* Update Andriod.bp for hals.Zhuoyao Zhang2017-02-031-0/+111
* USB: HIDL: default implentation for the type-c interfaceBadhri Jagan Sridharan2017-01-245-0/+543
* USB: HIDL: Type-c usb interface V1_0Badhri Jagan Sridharan2017-01-236-0/+811