summaryrefslogtreecommitdiffstats
path: root/usb
Commit message (Expand)AuthorAgeFilesLines
* Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7e am: b94d0c7290Steven Moreland2017-09-261-0/+75
|\
| * Update makefiles for hidl adapter. am: 26a0bb2762 am: 73949c1d7eSteven Moreland2017-09-261-0/+75
| |\
| | * Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+75
| | |\
| | | * Update makefiles for hidl adapter.Steven Moreland2017-09-251-0/+75
| | * | VTS tests now static link to HAL def libs.Tri Vo2017-08-281-16/+2
| | |\|
| | | * VTS tests now static link to HAL def libs.Tri Vo2017-08-251-16/+2
| | | * Updating all makefiles.Steven Moreland2017-08-142-194/+6
| | * | Updating all makefiles.Steven Moreland2017-08-114-290/+12
| * | | Revert "Revert "Updating all makefiles.""Steven Moreland2017-08-112-288/+4
| * | | Revert "Updating all makefiles."Steven Moreland2017-08-112-4/+288
| * | | Updating all makefiles.Steven Moreland2017-08-102-288/+4
* | | | Add 'vendor.' prefix to a vendor HAL service nameJaekyun Seok2017-09-111-1/+1
* | | | Updating all makefiles.Steven Moreland2017-08-102-292/+0
* | | | Merge "VTS tests now static link to HAL def libs. #2" into oc-mr1-dev am: 288...Tri Vo2017-08-102-30/+4
|\| | |
| * | | VTS tests now static link to HAL def libs. #2Tri Vo2017-08-102-30/+4
* | | | Update make file for vndk enabled. am: 608d773ef8Justin Yun2017-08-042-0/+6
|\| | |
| * | | Update make file for vndk enabled.Justin Yun2017-08-042-0/+6
* | | | Update makefiles (frameworks.jar).Steven Moreland2017-08-032-0/+8
|/ / /
* / / Update Android.bp HIDL makefilesTri Vo2017-08-022-2/+2
|/ /
* | Merge "Update internal makefiles."TreeHugger Robot2017-06-051-0/+1
|\ \
| * | Update internal makefiles.Steven Moreland2017-06-051-0/+1
* | | VTS: USB: vts target test for USB 1_1 HAL interface.Badhri Jagan Sridharan2017-06-023-0/+215
|/ /
* | Update makefiles. (2/2) am: 76cfb84140Steven Moreland2017-05-221-0/+1
|\|
| * Update makefiles. (2/2)Steven Moreland2017-05-221-0/+1
| |\
| | * Update makefiles. (2/2)Steven Moreland2017-05-191-0/+1
* | | Update makefiles.Steven Moreland2017-05-121-2/+2
* | | Update makefiles for c++-sources and c++-headers. (2/2) am: bc71124120Steven Moreland2017-05-101-2/+2
|\| |
| * | Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-101-2/+2
| |\|
| | * Update makefiles for c++-sources and c++-headers. (2/2)Steven Moreland2017-05-091-2/+2
| * | Remove redundant dependenciesSteven Moreland2017-05-021-2/+0
| |/
| * Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-5/+5
* | Remove redundant dependenciesSteven Moreland2017-05-022-4/+0
* | USB: HIDL: V1_1 report accessory modesBadhri Jagan Sridharan2017-04-266-0/+430
* | Changed the naming scheme for Treble java libraries (both static and dynamic)Andreas Huber2017-04-131-5/+5
|/
* Update makefiles (2/2).Steven Moreland2017-04-111-0/+1
* Fix transitive includes.Steven Moreland2017-04-062-1/+2
* USB: HIDL: check the status of registerAsServiceBadhri Jagan Sridharan2017-04-041-3/+11
* Convert all comments into "doxygen-ready" comments.Andreas Huber2017-03-293-35/+35
* Update makefiles for hwtypes.hSteven Moreland2017-03-281-0/+1
* IUsb uses "default" service nameYifan Hong2017-03-162-5/+2
* Change vts target base test class nameYuexi Ma2017-03-102-4/+4
* hidl_default to all targets.Steven Moreland2017-03-081-0/+1
* change all vts hidl tests to use VtsHalHidlTargetBaseTest (internal master)Yuexi Ma2017-02-282-5/+4
* Merge "Remove viral dependency on libhwbinder. (2/2)"TreeHugger Robot2017-02-242-2/+0
|\
| * Remove viral dependency on libhwbinder. (2/2)Steven Moreland2017-02-242-2/+0
* | Merge "USB HAL: Fix infinite loop."TreeHugger Robot2017-02-241-7/+12
|\ \
| * | USB HAL: Fix infinite loop.Badhri Jagan Sridharan2017-02-241-7/+12
* | | Merge "Allow reregistering callback"TreeHugger Robot2017-02-242-5/+47
|\ \ \ | |_|/ |/| |
| * | Allow reregistering callbackBadhri Jagan Sridharan2017-02-242-5/+47
| |/
* | Rename usb test according to vts convention.Tri Vo2017-02-212-3/+3